Page 1044 - MiSUMi 2025
P. 1044

Locating Pins Large Head, Spherical, Threaded




                  New
            Locating    Pins  Products        Dimension   Configurable  Type P/L/B    Configurable  M Material  S Surface   Hardness
                                                                                                   H
                                                                        P/L/B/ML
                                                 P
                                                        P
                                                                                         Treatment
                                                                        Dimension
                                                              Dimension
                                                      Dimension
                                                              Configurable
                                              Selectable
                                                                                                 Quenching
                                                                                                 Hardness:
          P.12-009                            E-JPQN  E-JPQN  E-FPQN  E-FPQNL   Alloy Tool Steel    -  60~63HRC
                                                                                 or Bearing
            Bushings For   Locating Pins      E-SJPQN E-SJPQN  E-GFPQN  E-GFPQNL  SUS304   Hard Chrome   50~55HRC
                                                                                                 Quenching
                                                                                  Steel
                                                 -
                                                     E-GJPQN
                                                                                                 Hardness:
                                                                                          Plating
                                                              E-SFPQN
                                                                      E-SFPQNL
                                                                                            -
                                                                                                   -
          P.12-053                               -   E-HJPQN  E-HFPQN     -      Equivalent  Hard Chrome   Quenching
                                                                                          Plating
                                                                                 SUS440C
                                                                                            -
                                                                                                 Hardness:
           Adjusting Bolts /    Adjusting Stopper Screws /    Clamping Screws  E-CJPQN E-CJPQN  E-CFPQN  E-CFPQNL  Alloy Tool Steel    Polished  50~55HRC
                                                                                 Equivalent
                                                              E-MFPQN
                                                                      E-MFPQNL
                                                     E-MJPQN
                                                                                                 Quenching
                                                                                                 Hardness:
                                                                                  Steel
                                                                                         Hard Chrome
          P.12-061                               -   E-MGJPQN E-MGFPQN E-MGFPQNL  or Bearing   Plating+Polished  60~63HRC
                                                                                                 Quenching
            Polyurethane   Pushers           E Hard Chrome Plating: Plating Hardness 750HV~  Equivalent  50~55HRC
                                                                                 SUS440C
                                                     E-MCJPQN E-MCFPQN E-MCFPQNL
                                                                                          Polished
                                                                                                 Hardness:
                                             E Please understand that E-GJPQN, E-HJPQN and E-HFPQN series products are temporarily not available in the
          P.12-069                            diamond type!
                 (Round Type)                                      (Diamond Type)
            Micrometer   Heads  M                                                              (W)
          P.12-073  3Dg7                         -0.02
            Positioning   Stages  7ML      Smooth Transition          Smooth Transition          (60°)
                                                 4P  0
                           -0.1
          P.12-075       5L-0.3     6B
            Other New   Products                                                           d  a  a=1.0
                                                                                                 d=D-0.2
          P.12-115  E SUS440C Equivalent products have an identification groove at any position on D part.
           12    QP Dimension Selectable                                                       M
                              Part Number
            Locating Pins & Bushings / Position   Adjustment Parts / Positioning Stages  1Type  2Shape  3D  D Tolerance    4  5  6  4P Selection  L 2  B 5  (Coarse   ML
                                                                                             Thread)
                                              g7
                                            -0.002
                                                                                              M3
                                                                                                    4.5
                                      3
                                            -0.012
                                                                                                     6
                                      5 4   -0.004    5  6 6  7 7  8                     6    M4    7.5
                                                                                              M5
                   E-JPQN      BB           -0.016                                   3
                   E-SJPQN   (Round   6                    7  8  9  10                        M6     9
                   E-CJPQN    Type)                                                      8
                                      8                         9  10 11 12 13                M8    12
                                            -0.005
                                            -0.020                                   5
                                      10                              11 12 13 15             M10   15
                                                                                        10
                                      12    -0.006                            15 16  8        M12   18
                                            -0.024
                 Ordering  Part Number (1Type · 2Shape · 3D)  -  4P  -  5L  -  6B  -  7ML
                  Example          E-CFPQNLA3         -  P4   -  L2   -  B3   -  ML3
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-JPQN             2          locating pin           # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          12-033                 Locating Pins                                                                                                                                                                 12-034
   1039   1040   1041   1042   1043   1044   1045   1046   1047   1048   1049