Page 1045 - MiSUMi 2025
P. 1045

QP Dimension Configurable
                             Part Number                                                                   Pins
                                         D Tolerance     4P         L     B         M        ML    (W)      Locating
                     1Type    2Shape 3D     g7     0.01mm increments           (Coarse Thread)
                                      3    -0.002      3.50~6.00           5       M3        4.5   1.5    P.12-009
                                           -0.012
                   E-JPQN             4                4.50~7.00    2              M4        6     1.8
                   E-GJPQN                 -0.004                          6                               Locating Pins  Bushings For
                   E-SJPQN       A    5    -0.016      5.50~8.00    3              M5        7.5   2.2
                   E-HJPQN     (Round   6             6.50~10.00                   M6        9      3
                   E-CJPQN      Type)   8             9.00~13.00           8       M8        12    3.5    P.12-053
                                 D         -0.005                   5
                                           -0.020
                    (Polished)  (Diamond   10         11.00~15.00                  M10       15     4
                   E-MJPQN      Type)  12             13.00~18.00                                         Clamping Screws  Adjusting Stopper Screws /    Adjusting Bolts /
                   E-MGJPQN                -0.006                   8     10       M12       18     5
                   E-MCJPQN           16   -0.024     17.00~25.00                  M16       24     7     P.12-061
                                      20   -0.007     22.00~30.00   10    15       M20       30     9
                                           -0.028
                 QP/L/B Dimension Configurable                                                             Pushers  Polyurethane
                             Part Number                4P          5L         6B        M                P.12-069
                                         D Tolerance    0.01mm      1mm       0.1mm    (Coarse   ML  (W)
                     1Type    2Shape 3D              increments   increments  increments  Thread)
                                            g7
                   E-FPQN             3    -0.002     3.50~8.00     0~6                  M3    4.5  1.5    Heads  Micrometer
                                           -0.012
                   E-GFPQN            4               4.50~8.00     0~8      2.0~10.0    M4     6   1.8
                   E-SFPQN                                                                                P.12-073
                   E-HFPQN       A    5    -0.004     5.50~8.00            2.0~15.0(10.0)  M5  7.5  2.2
                                           -0.016
                   E-CFPQN     (Round   6             6.50~10.00    0~10     2.0~15.0    M6     9   3
                                Type)                                                                      Stages  Positioning
                    (Polished)        8    -0.005     8.50~15.00           2.0~30.0(15.0)  M8  12   3.5
                   E-MFPQN       D    10   -0.020    11.00~17.00                         M10   15   4
                   E-MGFPQN   (Diamond                              0~15   3.0~30.0(25.0)                 P.12-075
                                Type)
                   E-MCFPQN           12   -0.006   13.00~20.00(18.00)                   M12   18   5
                                      16   -0.024    17.00~27.00                         M16   24   7
                 e  Applicable when                                 0~20     5.0~30.0                      Products  Other New
                   D≥5                20   -0.007    22.00~30.00                         M20   30   9
                                           -0.028
                                                                                                          P.12-115
                 QP/L/B/ML Dimension Configurable                                                          12
                             Part Number                4P         5L        6B        M     7ML
                     1Type    2Shape 3D  D Tolerance    0.01mm     1mm      0.1mm    (Coarse   1mm    (W)
                                            g7       increments  increments  increments  Thread)  increments
                                      3    -0.002     3.50~8.00    0~6      2.0~10.0  M3      3~9   1.5    Adjustment Parts / Positioning Stages  Locating Pins & Bushings / Position
                  E-FPQNL                  -0.012
                  E-GFPQNL            4               4.50~8.00    0~8      2.0~10.0  M4      4~12  1.8
                  E-SFPQNL            5    -0.004     5.50~8.00           2.0~15.0(10.0)  M5  5~15  2.2
                  E-CFPQNL       A         -0.016
                               (Round   6            6.50~10.00    0~10     2.0~15.0  M6      6~18   3
                                Type)
                    (Polished)        8              8.50~15.00           2.0~30.0(15.0)  M8  8~24  3.5
                  E-MFPQNL       D         -0.005
                                           -0.020
                  E-MGFPQNL   (Diamond   10          11.00~17.00                      M10    10~30   4
                  E-MCFPQNL     Type)  12  -0.006   13.00~20.00(18.00)  0~15  3.0~30.0(25.0)  M12  12~30  5
                 e  Applicable when   16   -0.024    17.00~27.00                      M16    16~40   7
                   D≥5                     -0.007                  0~20     5.0~30.0
                                      20   -0.028    22.00~30.00                      M20    20~40   9
                 e Dimensions in ( ) are applicable to Diamond Type.
                 e When L=0, there will be an incomplete threaded portion.
                 * The tightening torque (reference value) is the strength class (8.8) in the technical data. Not applicable when using locking agents or
                 spring washers.
                 e P/L/B/ML Dimension Configurable: Thread length (ML) is configurable within the range between M×1 and M×3 (max.).


 12-033                                                                  Locating Pins                  12-034
   1040   1041   1042   1043   1044   1045   1046   1047   1048   1049   1050