Page 1048 - MiSUMi 2025
P. 1048

Locating Pins Small Head, Spherical, Tapped




                  New
            Locating    Pins  Products         P Dimension  Type P/L/B Dimension   M Material  S Surface   H Hardness
                                                                              Treatment
                                               Configurable
                                                         Configurable
                                               E-JPQS    E-FPQS                  -    Quenching Hardness: 60~63HRC
          P.12-009                             E-GJPQS   E-GFPQS   or Bearing Steel  Hard Chrome  Quenching Hardness: 50~55HRC
                                                                   Alloy Tool Steel
            Bushings For   Locating Pins       E-SJPQS   E-SFPQS  SUS304 Equivalent  Plating  Plating Hardness: 750HV~
                                                                                              -
                                                                                 -
          P.12-053                             E-CJPQS   E-CFPQS  SUS440C Equivalent  Quenching Hardness: 50~55HRC
           Adjusting Bolts /    Adjusting Stopper Screws /    Clamping Screws  (Round Type)  M  (Diamond Type)  (W)



          P.12-061                              0                            Smooth Transition
                                                 4P-0.02
            Polyurethane   Pushers  3Dg7  L  Smooth Transition                                  (60°)

                              +0.3
          P.12-069          5L  0     6B                   a    a=1.0        R0.2
            Micrometer   Heads  E SUS440C Equivalent products have an identification groove on D part.  d
                                                                d=P-0.2
                                                                             a
                                                             d
                 e For specifications where the D dimension includes a “T” suffix, the thread diameter is reduced by one size. (The D dimension refers to
          P.12-073  e Dimensions in ( ) are applicable to Diamond Type.
                  the number without the “T”.)
                 e When the overall length L is close to the tap hole depth M×1.5, the tap drill hole may go through. Please consider this when making
            Positioning   Stages  QP Dimension Configurable
                  your selection.
                                                                                     M
                                                          4P
          P.12-075  1Type   Part Number  D Tolerance    0.01mm increments  L  B    (Coarse   L     (W)
                             2Shape
                                    3D
                                                                                   Thread)
                                           g7
            Other New   Products  E-JPQS  (Round   6T  -0.004   3.00~5.00  10  5    M2.6     3 5 4  1.2
                                     5
                                                                                     M2
                                                                                     M3
                                     6
                                          -0.016
                                                        4.00~6.00
                               TA
                                                                                                   1.5
                                                        6.00~8.00
                                     8
                                          -0.020
                                                                                                   2.2
          P.12-115  E-GJPQS   Type)   10  -0.005       7.00~10.00      15     6 8    M5      8     1.8
                                                                                                   2.5
                                    12
                   E-SJPQS
                                                       7.00~12.00
                               TD
           12      E-CJPQS   (Diamond   13  -0.006     10.00~16.00     22     10     M8      10     3 4
                                                       8.00~13.00
                                          -0.024
                                    16
                              Type)
            Locating Pins & Bushings / Position   Adjustment Parts / Positioning Stages  QP/L/B Dimension Configurable  0.01mm   1mm    30  0.1mm   (Coarse   (W)
                                          -0.007
                                                                                             12
                                                       13.00~20.00
                                                                                                    5
                                    20
                                          -0.028
                            Part Number
                                                     4P
                                                                             6B
                                                                 5L
                                                                                        M
                             2Shape
                    1Type
                                    3D
                                           g7
                                                                                        M2
                                                                 8~10
                                                                            2.0~10.0
                                                   3.00~5.00
                                     5  D Tolerance    increments  increments  increments  Thread)  L 3  1.2
                                     6    -0.004                8(9)~17     2.0~15.0    M3     5
                                          -0.016
                                    6T             4.00~6.00    8(9)~12     2.0~12.0   M2.6    4    1.5
                                     8                                                  M5     8
                               TA   8T    -0.005   6.00~8.00   11(12)~21  2.0~30.0(15.0)  M4   6    1.8
                   E-FPQS    (Round   10  -0.020   7.00~10.00  11(12)~23                M5     8    2.2
                   E-GFPQS    Type)   10T                      8(12)~23   3.0~30.0(25.0)  M4   6
                                                                12~24
                                    12
                   E-SFPQS     TD   12T            7.00~12.00  8(12)~18                 M5     8 6  2.5
                                                                                        M4
                   E-CFPQS   (Diamond   13  -0.006             13(14)~26                M8     10
                              Type)  13T  -0.024   8.00~13.00  10(14)~20  5.0~30.0(25.0)  M6   9    3
                                    16                          16~32                   M8     12
                                    16T           10.00~16.00  10(14)~24    5.0~30.0    M6     9    4
                                    20    -0.007                20~40                   M8     12
                                    20T   -0.028  13.00~20.00  12(18)~30    5.0~30.0    M6     9    5
                 Ordering  Part Number (1Type · 2Shape · 3D)  -  4P  -  5L  -  6B
                  Example         E-CFPQSTA5         -  P3   -  L10  -  B2
          12-037                 Locating Pins                                                                                                                                                                 12-038
   1043   1044   1045   1046   1047   1048   1049   1050   1051   1052   1053