Page 1050 - MiSUMi 2025
P. 1050

Locating Pins Shouldered, Tapered




                  New
                                                       Type
            Locating    Pins  Products        Standard   Tapped  Threaded  M Material  S Surface   H Hardness
                                                                                Treatment
                                                Type
                                              E-FPJ   E-FPU  E-FPN    Equivalent to    -  Quenching Hardness: 55HRC~
                                                                     Alloy Tool Steel
          P.12-009                            E-GFPJ  E-GFPU  E-GFPN  or Bearing Steel  Hard Chrome  Quenching Hardness: 50HRC~
            Bushings For   Locating Pins      E-SFPJ  E-SFPU  E-SFPN  SUS304 Equivalent  Hard Chrome   Plating Hardness: 750HV~
                                                                                        Plating Hardness: 750HV~
                                                                                 Plating
                                                                                  -
                                                                                               -
                                                             E-HFPN
                                              E-HFPJ
                                                      E-HFPU
          P.12-053                            E-CFPJ  E-CFPU  E-CFPN  SUS440C Equivalent  Plating  Quenching Hardness: 50HRC~
                                                                                  -
           Adjusting Bolts /    Adjusting Stopper Screws /    Clamping Screws  E SUS440C Equivalent products have an identification groove on D part.
                                             E The tightening torque (reference value) is the strength class (8.8) in the technical data. Not applicable when
                                              using locking agents or spring washers.
          P.12-061  IStandard Type                     (Round Type)   (Diamond Type)
            Polyurethane   Pushers  15°                                  (W)

                                                                         (W)
          P.12-069  H±0.3  3Dm7   15°      4  0  -0.02  P                (W)
            Micrometer   Heads  H±0.3  C 3Dm7  5L +0.3  7  15°  +0.3  m 4  0  -0.02  P  (60°)

                                  6B
                            0
                                     0
                               T±0.05
          P.12-073  H±0.3  C 3Dm7  M 5L +0.3  7  6B +0.3  m 4  0  -0.02  P  (60°)            R0.2
                                     0
                            0
                               T±0.05
                                                                         (W)
            Positioning   Stages  ITapped M 5L +0.3  7  15°  +0.3  m  (Round Type)  (Diamond Type)  a  d
                     C
                                  6B
                            0
                                     0
                                                                         (60°)
                               T±0.05
                                                                         (W)
          P.12-075  H±0.3  3Dg7   15°     4  0       -0.02  P            (W)
                        M  L               0       -0.02                            When P<3    When P≥3
                                                                                               a=0.5              a=1.0
                      3Dg7
                   H±0.3
            Other New   Products  C0.5  3Dg7  5L -0.1  T±0.05 15°  +0.3  m 4  0       P  -0.02  (60°)             d=P-0.1            d=P-0.2
                               7
                                  6B
                                     0
                            -0.3
                   H±0.3
                          L
                               7
          P.12-115  C0.5  5L -0.1  T±0.05  6B +0.3  m 4  P               (60°)
                                     0
                            -0.3
                                                                         (W)
                          L
           12    IThreaded 5L -0.1 M(=D)  6B +0.3  15° m                 (60°)
                  C0.5
                               7
                            -0.3
                                     0
                               T±0.05
            Locating Pins & Bushings / Position   Adjustment Parts / Positioning Stages  H±0.3  H±0.3  3Dg7  3Dg7  M×1.5 M(=D)  -0.1  7  15°  +0.3  4  4  0       0       -0.02  P  -0.02  P  (Round Type)  (Diamond Type)
                                                                         (W)
                             M(=D)
                                                                         (W)
                                        15°
                      3Dg7
                                           0
                   H±0.3
                                     7
                                  -0.1
                          M×1.5  5L -0.3  T±0.05  6B +0.3  m 4  0       -0.02  P  (60°)
                                        6B
                                5L
                                                                         (60°)
                                                m
                                           0
                                  -0.3
                                     T±0.05
                          M×1.5  5L -0.1  7  6B +0.3  m                  (60°)
                                  -0.3
                                           0
                                     T±0.05
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-FPJ              2          locating pin           # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          12-039                 Locating Pins                                                                                                                                                                 12-040
   1045   1046   1047   1048   1049   1050   1051   1052   1053   1054   1055