Page 1052 - MiSUMi 2025
P. 1052

Locating Pins Tip Shape Selectable, Tapped




                  New
            Locating    Pins  Products        E-LPGJ  E-LPDGJ  E-LPCJ  M Material  S Surface   Quenching Hardness: 55HRC~
                                                             Straight
                                                      Diamond
                                               Round
                                                                                           H Hardness
                                                              Type
                                               Type
                                                       Type
                                                                              Treatment
                                                                                -
                                                                   Alloy Tool Steel
                                                                   or Bearing Steel  Hard Chrome   Quenching Hardness: 50HRC~
          P.12-009                            E-LPGG E-LPDGG  E-LPCG           Plating  Plating Hardness: 750HV~
            Bushings For   Locating Pins  3M  E-LPG  E-LPDG  E-LPC  Structural Steel  Black Oxide Film  Quenching Hardness: 45HRC~
                                                                                -
                                                                     General
                                                             E-LPCB
                                              E-LPGB
                                                                   or Carbon Steel
                                                        -
          P.12-053        3M               0       -0.02  E-LPGR  E-LPDGS  E-LPCR  Hard Chrome   Quenching Hardness: 45~50HRC
                                                                               Plating
                                                                                        Plating Hardness: 750HV~
                                              E-LPGS
                                                             E-LPCS
                                                                                              -
                                                                                -
           Adjusting Bolts /    Adjusting Stopper Screws /    Clamping Screws  C0.5  M×1.5  0       4P  -0.02  4P  Tip Shape  -  E-LPCD  Equivalent  Hard Chrome   Plating Hardness: 750HV~
                                                                     SUS304
                                              E-LPGD
                                                                               Plating
                                                                     SUS440C
                                              E-LPGC
                                                     E-LPDGC
          P.12-061  C0.5  M×1.5  +0.3    Select from the drawing   E-LPCC  Equivalent  -  Quenching Hardness: 50HRC~
                            5B
                               0
                                             on the right
                                             Tip Shape
            Polyurethane   Pushers  IRound Type5B +0.3  Select from the drawing
                                             on the right
                               0
                        C0.5
          P.12-069  3Dg7  C0.5                 0       -0.02  4P                    Tip Shape
            Micrometer   Heads  3Dg7  M  M×1.5  -0.1  5B +0.3  Select from the drawing   6R
                                               0
                                                -0.02
                                                 Tip Shape
                                                4P
                          8L
                                                 on the right
                            -0.3
                                     0
                                                                         A
                                                 Tip Shape
          P.12-073  M    M×1.5  -0.1  +0.3   Select from the drawing    Shape           5B  L1
                          8L -0.3  5B  0         on the right
            Positioning   Stages  IDiamond Type            (W)               E  R≥P/2  2  P 2 4
                                                                             EL1=R-  R -
                        C0.5
          P.12-075  3Dg7  C0.5                 0       0       -0.02  4P  -0.02  (W) (60°)  30°  7G
            Other New   Products  3Dg7  M  M×1.5  -0.1  5B +0.3  Select from the drawing   (60°)  Shape  E G≤P  5B  L2
                                                4P
                                               Tip Shape
                                                                         B
                          8L
                            -0.3
                                     0
                                               on the right
                                               Tip Shape
                                                                                  P-G
          P.12-115  M    M×1.5  -0.1  5B +0.3  Select from the drawing       EL2= 2tan30°  Reference: 2tan30°≈1.15
                          8L
                                     0
                                               on the right
                            -0.3
           12                                                                EWhen G=P, add about C0.2 chamfering.
                                                                                      30°    6R
            Locating Pins & Bushings / Position   Adjustment Parts / Positioning Stages  IStraight Type  0       -0.02  Shape  E R≤P/2  5B  L3
                                                                         C
                          3M
                                                                                 P
                                                                               Reference: tan30°≈0.577  sin30°=0.5
                   C0.5                     4P                               EL3= 2  ÷tan30°+R-(R÷sin30°)
                          M×1.5              Tip Shape
                            5B +0.3      Select from the drawing
                               0
                                             on the right
                        C0.5
                    3Dg7                       0       -0.02  4P
                                                 Tip Shape
                  How to search M×1.5  Search on MISUMI official website    Step 1   Step 2   Select Economy series
                                                    2
                    M
                  on website  1  -0.1  E-LPGJ  Select from the drawing   locating pin  # MISUMI
                                    +0.3
                          8L
                                  5B
                                                 on the right
                                     0
                            -0.3
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          12-041                 Locating Pins             (W)                                                                                                                                                 12-042

                        C0.5
                    3Dg7                       0       -0.02  4P
                                                            (60°)
                         M×1.5                 Tip Shape
                    M                      Select from the drawing
                          8L -0.1  5B +0.3     on the right
                            -0.3
                                     0
   1047   1048   1049   1050   1051   1052   1053   1054   1055   1056   1057