Page 1057 - MiSUMi 2025
P. 1057

Locating Pins Straight, Spherical, Press Fit Type /

                       Large Head, Round Tapered, Tapped Type



                 QStraight, Spherical
                  New                             Type       M Material  S Surface Treatment  H Hardness
                 Products                      E-LPSQA                        -       Quenching Hardness: 60~63HRC  Pins  Locating
                                                            Alloy Tool Steel
                                               E-GLPSQA     or Bearing Steel  Hard Chrome Plating  Quenching Hardness: 50~55HRC
                                                                                        Plating Hardness: 750HV~
                                               E-BLPSQA                       -               -           P.12-009
                                               E-SLPSQA
                                               E-HLPSQA    SUS304 Equivalent  Hard Chrome Plating  Plating Hardness: 750HV~
                                               E-CLPSQA    SUS440C Equivalent  -      Quenching Hardness: 50~55HRC  Locating Pins  Bushings For
                                             ESUS440C Equivalent products have an identification groove at any position on D part.
                                             EWhen the D dimension is small, a centering hole will cause the sphere surface to become small.
                                                                                                          P.12-053
                                                                     SR D/2

                                     3D                                                                   Clamping Screws  Adjusting Stopper Screws /    Adjusting Bolts /

                                     C              +0.3                                                  P.12-061
                                                  4L 0
                           Part Number             4L                                Standard Grade        Pushers
                    1Type    2D Tolerance  3D  0.1mm increments  C      D      M      P     G      H        Polyurethane
                   E-LPSQA               1       3.0~10.0      0.1            m7     p7     g7     h7
                   E-GLPSQA    M(m7)     2 3     3.0~20.0      0.5     1~3   +0.012   +0.016   -0.002   0  P.12-069
                   E-BLPSQA     P(p7)    4       3.0~25.0      1             +0.002  +0.006  -0.012  -0.010
                                                                                                  0
                   E-SLPSQA     G(g7)    5       4.0~30.0              4~6   +0.016   +0.024   -0.004   -0.012
                                                                             +0.004
                                                                                    +0.012
                                                                                           -0.016
                   E-HLPSQA     H(h7)    6 8     5.0~40.0      1.5           +0.021   +0.030   -0.005   0
                   E-CLPSQA              10                    2       8·10  +0.006  +0.015  -0.020  -0.015  Heads  Micrometer
                 Ordering  Part Number (1Type · 2D Tolerance · 3D)  -  4L
                  Example           E-BLPSQAG2           -   L6                                           P.12-073
                 QLarge Head, Round Tapered                                                                Stages  Positioning
                  New                            Type        M Material  S Surface Treatment  H Hardness
                 Products                      E-JPRB      Alloy Tool Steel or    -   Quenching Hardness: 55HRC~
                                               E-GJPRB      Bearing Steel  Hard Chrome Plating  Quenching Hardness: 50HRC~    P.12-075
                                                                                       Plating Hardness: 750HV~
                                               E-SJPRB     SUS304 Equivalent  -               -
                                               E-CJPRB    SUS440C Equivalent          Quenching Hardness: 50HRC~
                                               E-MJPRB                      Polished                       Products  Other New
                                                           Alloy Tool Steel or
                                                                           Hard Chrome
                                               E-MGJPRB     Bearing Steel  Plating+Polished  Quenching Hardness: 50HRC~
                                                                                       Plating Hardness: 750HV~
                                               E-MCJPRB   SUS440C Equivalent  Polished  Quenching Hardness: 50HRC~  P.12-115
                                                                                                           12
                                         B (No Edge)                               a=1.0
                                                                            R0.2   d=D-0.2
                      M                      R10                                   E The dimensions of the relief groove
                                                                              a  R0.2  are reference values and are not
                                                                             d      guaranteed values.
                                                                                  a                        Adjustment Parts / Positioning Stages  Locating Pins & Bushings / Position
                                                                                 d
                  3Dg7                          0  4P  -0.02               EOnly    part is Polished
                        L                                                        +0.6
                                                                               B+E 0     The boundary between B
                          +0.3                                                       +0.6  dimension and E dimension
                         L   0      (B)   (E)                                      B+E 0  is not clearly defined.
                                                      E B Enlarged View
                                Part Number                                                  M
                    1Type     2Shape   3D    D Tolerance g7    4P Selection     L  (B)  (E)  (Coarse Thread)  L
                                                                                             M3
                                        6
                  E-JPRB                6T     -0.004   8 8  10                10            M2.6    5 4
                                                          10
                                               -0.016
                  E-GJPRB               8                 10  12  13               8  5      M5      8
                  E-SJPRB               8T     -0.005     10  12  13           15            M4      6
                                               -0.020
                  E-CJPRB       TB      10                  12  13  15  16                   M5      8
                                                               13
                                        12
                                                                  15
                  E-MJPRB               13     -0.006             15  16       22  10  6
                                               -0.024
                  E-MGJPRB              16                             20  25                M8      12
                  E-MCJPRB              20     -0.007                     25  30  30  15  7
                                               -0.028
                 EFor specifications where the D dimension includes a “T” suffix, the thread diameter is reduced by one size. (The D dimension refers to the number without the “T”.)
                 Ordering   Part Number (1Type · 2Shape · 3D)  -  4P
                  Example           E-CJPRBTB6           -  8
 12-045                                                                  Locating Pins                  12-046
   1052   1053   1054   1055   1056   1057   1058   1059   1060   1061   1062