Page 1059 - MiSUMi 2025
P. 1059

Locating Pins Large Head, Tapered, Tolerance Selectable, Threaded




                  New                            Type         M Material    s Surface Treatment  h Hardness
                 Products                       E-KFN                         -       Quenching Hardness: 60~63HRC  Pins
                                                           Alloy Tool Steel
                                                E-GKFN     or Bearing Steel  Hard Chrome Plating  Quenching Hardness: 50~55HRC    Locating
                                                                                       Plating Hardness: 750HV~
                                                E-BKFN
                                                                              -               -           P.12-009
                                                E-SKFN
                                                          SUS304 Equivalent
                                                E-HKFN                   Hard Chrome Plating  Plating Hardness: 750HV~  Locating Pins  Bushings For
                                             E Please understand that E-BKFN series products are temporarily not available in the diamond type!
                                             E If there are requirements for rust prevention, please give priority to stainless steel products.
                                                                                                          P.12-053
                                                                    (Round Type)    (Diamond Type)
                           M                                                            (W)
                                             0A°                                                          Clamping Screws  Adjusting Stopper Screws /    Adjusting Bolts /


                                                                                                          P.12-061
                      5D                                  6P
                                                                             L±0.3  B±0.3                  Pushers  Polyurethane


                              M×1.5
                                                                                                          P.12-069
                                                            R0.2
                                -0.1                                 a=1.0
                              7L -0.3       8B        9E
                                                                     d=D-0.2   (L+B)    (60°)
                                                              a
                                                           d
                                                    L±0.3  B±0.3     E  The dimensions of the relief groove are reference values and are   Heads  Micrometer
                                                                      not guaranteed values.
                 EWhen D=P
                  (1) Round Type has no relief groove.                (2) Diamond Type has a relief groove.
                   (i) When D=P and tolerances are different  (ii) When D=P and tolerances are the same   P.12-073
                         L±0.3  B±0.3                 (L+B)                                                Stages  Positioning
                       When D tolerance overlaps with P   Overall length (L+B) is general tolerance
                       tolerance, it may be straight type.                                                P.12-075
                                                  Standard Grade                        Precision Grade
                     D or P      M         P          G          H          S          A         B
                                m7         p7         g7         h7         -          -         -         Products  Other New
                           (L+B)
                     1~3       +0.012     +0.016     -0.002      0
                                          +0.006
                                                     -0.012
                                                                -0.010
                               +0.002
                     3.01~6    +0.016     +0.024     -0.004      0                                        P.12-115
                                          +0.012
                                                     -0.016
                                                                -0.012
                               +0.004
                                                                                                0
                                                                           0
                    6.01~10    +0.021     +0.030     -0.005      0         -0.02     +0.005     -0.005     12
                                                     -0.020
                               +0.006
                                                                -0.015
                                                                                      0
                                          +0.015
                    10.01~18   +0.025     +0.036     -0.006      0
                               +0.007
                                                                -0.018
                                                     -0.024
                                          +0.018
                    18.01~30   +0.029     +0.043     -0.007      0
                                          +0.022
                                                     -0.028
                               +0.008
                                                                -0.021
                 XHard chrome plated products are not suitable with precision grade tolerance.  ESUS304 Equivalent products have an identification groove on D part.  Adjustment Parts / Positioning Stages  Locating Pins & Bushings / Position
                 ESUS304 Equivalent products may be polished or have no centering hole.
                 E  P-2×E×tanA≥0.73 (tip diameter≥0.73)
                  Reference: tan15°≈0.267  tan30°≈0.577  tan45°=1  tan60°≈1.732
                             Part Number                          7L                9E           M
                                   3D    4P            6P        1mm       8B      0.1mm   0A°    (Coarse  (W)
                    1Type  2Shape  Tolerance  Tolerance  5D  0.01mm increments  increments  0.1mm increments  increments  Selection  Thread)
                                 Selection  Selection
                                               3     3.50~8.00    0~6                           M 3  1.5
                                               4     4.50~8.00    0~8    2.0~10.0               M 4  1.8
                   E-KFN     A     M      S    5     5.50~8.00          2.0~15.0(10.0)     15   M 5  2.2

                   E-GKFN*   (Round   P   M    6     6.50~10.00  0~10    2.0~15.0          30   M 6  3
                            Type)
                                          P
                   E-BKFN          G      G    8     8.50~15.00         2.0~30.0(15.0)  0.5~15.0     M 8  3.5
                                   H
                             D
                                          H
                   E-SKFN   (Diamond   *A   *A   10  11.00~17.00  0~15  3.0~30.0(25.0)     45   M10  4

                   E-HKFN*  Type)  *B    *B   12   13.00~20.00(18.00)                      60   M12  5
                                              16     17.00~27.00  0~20   5.0~30.0               M16  7
                                              20     22.00~30.00                                M20  9
                 E Dimensions in ( ) are applicable to Diamond Type.
                 E The tip diameter must be greater than φ0.73, so P, E, and A must satisfy the following formula.
                  P-2EtanA≥0.73 Reference: tan15°≈0.267  tan30°≈0.577  tan45°=1  tan60°≈1.732
                 E Tolerance marks with * symbol (precision grades A and B) are not applicable to hard-chrome plated products.
                 Ordering  Part Number (1Type · 2Shape · 3D Tolerance · 4P Tolerance · 5D) -  6P  -  7L  -  8B  -  9E  -  0A
                  Example                    E-KFNAAG3                    -  P5  -  L6  -  B2  -  E4  -  A15
 12-047                                                                  Locating Pins                  12-048
   1054   1055   1056   1057   1058   1059   1060   1061   1062   1063   1064