Page 1063 - MiSUMi 2025
P. 1063

Locating Pins Small Head, Flat End, Standard Type




                  New                                    Type
                 Products                     P Dimension  P Dimension  P/L/B Dimension   M Material  s Surface   h Hardness  Pins
                                                                                  Treatment
                                                              Configurable
                                              Selectable
                                                      Configurable
                                              E-JPDB  E-JPDS   E-FPDS                -     Quenching Hardness:   Locating
                                                                                              60~63HRC
                                                                                           Quenching Hardness:
                                                                        Alloy Tool Steel    Hard Chrome   50~55HRC
                                                      E-GJPDS  E-GFPDS  or Bearing Steel                  P.12-009
                                                 -                                 Plating  Plating Hardness:
                                                                                              750HV~
                                                      E-BJPDS  E-BFPDS
                                              E-SJPDB  E-SJPDS  E-SFPDS  SUS304      -          -          Locating Pins  Bushings For
                                                 -    E-HJPDS  E-HFPDS   Equivalent  Hard Chrome   Plating Hardness:
                                                                                   Plating
                                                                                              750HV~
                                              E-CJPDB  E-CJPDS  E-CFPDS  SUS440C     -     Quenching Hardness:   P.12-053
                                                                         Equivalent
                                                                                              50~55HRC
                                             ESUS440C Equivalent products have an identification groove on D part.
                                             ESUS304 Equivalent products may be polished or have no centering hole.
                                     -0.01                                                                Clamping Screws  Adjusting Stopper Screws /    Adjusting Bolts /
                            *Lead-in Part D -0.03                             QTolerance Table of P Dimension
                                                                                   P            h7
                                                                R0.2             1.50~3.00     0          P.12-061
                        3D                 4Ph7                 a  d             3.01~6.00     -0.010
                                                                                               0
                                                        When P<3   When P≥3                    -0.012      Pushers  Polyurethane
                                                                                               0
                        C                 C                 a=0.5   a=1.0       6.01~10.00
                           L                                d=P-0.1  d=P-0.2                   -0.015
                              +0.3    +0.3                                                     0
                            5L 0   6B 0                                         10.01~18.00               P.12-069
                                                                                               -0.018
                 E*For the lead-in part, only D tolerance p7 is applicable.                    0
                 ESUS440C Equivalent products have an identification groove at any position on D part.  18.01~20.00  -0.021
                 ESUS304 Equivalent products may be polished or have no centering hole.                    Heads  Micrometer
                 QP Dimension Selectable
                                    Part Number                                                           P.12-073
                    1Type   2D Tolerance  3D      D Tolerance         4P Selection     L   B    L   C
                                                m7       p7
                                        3      +0.012   +0.016   2                     5            0.1
                                                       +0.006
                                               +0.002
                                        4                      2  3                        3    1          Stages  Positioning
                   E-JPDB               5      +0.016   +0.024   2  3  4               8            0.5
                                               +0.004
                                                       +0.012
                              C(m7)
                   E-SJPDB    PC(p7)    6                        3  4  5              10   4
                   E-CJPDB              8      +0.021   +0.030      4  5  6           12            1     P.12-075
                                       10      +0.006  +0.015         5  6  7  8      16   5    2
                                       16      +0.025   +0.036                  10  13  22  12      3
                                                       +0.018
                                               +0.007
                 QP Dimension Configurable                                                                 Products  Other New
                                    Part Number                  4P
                                                  D Tolerance   0.01mm    L        B       L       C
                    1Type   2D Tolerance  3D                   increments                                 P.12-115
                                                m7       p7
                                        2      +0.012   +0.016   1.50~2.00  4              0               12
                                        3      +0.002  +0.006  1.50~3.00  5        3              0.1
                   E-JPDS               4 5    +0.016   +0.024   2.00~4.00  8              1      0.5
                                                               2.00~5.00
                   E-GJPDS              6      +0.004  +0.012  2.00~6.00  10
                   E-BJPDS    C(m7)     8      +0.021   +0.030   3.00~8.00  12     4               1
                   E-SJPDS    PC(p7)   10      +0.006  +0.015  3.00~10.00  16      5                       Adjustment Parts / Positioning Stages  Locating Pins & Bushings / Position
                   E-HJPDS             12      +0.025   +0.036   5.00~12.00  20    6              1.5
                                                               6.00~13.00
                   E-CJPDS             13      +0.007  +0.018  10.00~16.00  22    10       2       2
                                       16
                                                                                  12
                                       20      +0.029   +0.043   13.00~20.00  30  20               3
                                               +0.008
                                                       +0.022
                 QP/L/B Dimension Configurable
                                    Part Number                  4P       5L      6B
                                                  D Tolerance   0.01mm   1mm     0.1mm     L       C
                    1Type   2D Tolerance  3D    m7       p7    increments  increments  increments
                                        2      +0.012   +0.016   1.50~2.00  2~4            0
                                        3      +0.002  +0.006  1.50~3.00  3~6    3.0~10.0         0.1
                                                                         4~8
                   E-FPDS               4 5    +0.016   +0.024   2.00~4.00  5~10  4.0~10.0  1     0.5
                                                               2.00~5.00
                   E-GFPDS              6      +0.004  +0.012  2.00~6.00  6~12   4.0~12.0
                   E-BFPDS    C(m7)     8      +0.021   +0.030   3.00~8.00  8~16  6.0~15.0         1
                   E-SFPDS    PC(p7)   10      +0.006  +0.015  3.00~10.00  10~20
                   E-HFPDS             12      +0.025   +0.036   5.00~12.00  12~24  6.0~20.0      1.5
                                                               6.00~13.00
                   E-CFPDS             13      +0.007  +0.018  10.00~16.00  13~26          2       2
                                       16
                                                                         16~32
                                       20      +0.029   +0.043   13.00~20.00  20~40  7.0~20.0      3
                                               +0.008
                                                       +0.022
                 Ordering  Part Number (1Type · 2D Tolerance · 3D)  -  4P  -  5L  -  6B
                  Example            E-BFPDSC2           -  P2  -  L3  -  B5
 12-051                                                                  Locating Pins                  12-052
   1058   1059   1060   1061   1062   1063   1064   1065   1066   1067   1068