Page 1066 - MiSUMi 2025
P. 1066

Bushings for Locating Pins Shouldered, Adhesive Groove for Positioning /

                       Dimensions Configurable, Straight




            Locating    Pins  QShouldered         Equivalent to SUJ2   H Hardness       S Surface Treatment                                                                                                       Pins  Locating
                                                    M Material
                                                                        58HRC~
                                                                                            None
                                                                  C0.5
                                                                                   A   25  6.3 0.8
          P.12-009                                                              0.8                                                                                                                              P.12-009
            Bushings For   Locating Pins                           H  R      L  0.8  2d  D                                                                                                                        Locating Pins  Bushings For

                                                                             0
                                                                         6.3
                                                                      T
                                                                         3L-0.5
          P.12-053                                 Feature: The contact area   Bushings for Locating Pins  φ 0.02 A                                                                                              P.12-053
           Adjusting Bolts /    Adjusting Stopper Screws /    Clamping Screws  between the O.D. adhesion   Fixture Body                                                                                          Clamping Screws  Adjusting Stopper Screws /    Adjusting Bolts /
                                                   groove and the glue is
                                                   increased, effectively enhancing
                                                   the adhesion strength.
                  L<10
                       → 1 pcs L=L/2
          P.12-061  E  Number of O.D. Grooves:                                                                                                                                                                   P.12-061
                  10≤L≤12 → 2 pcs L=L/3
            Polyurethane   Pushers  E  The I.D. tolerance of bushing is high precision. If a caliper                                                                                                              Pushers  Polyurethane
                       → 3 pcs L=L/4
                  L>12
                  is used for inspection, the result will be unsuitable. It
                  is recommended to use a high-precision tool (internal
                  micrometer, pin gauge, etc.) for inspection.
                         Part Number
          P.12-069     1Type      2I.D. d  d Tolerance  3Length L Selection  O.D.    D Tolerance  H  T  R                                                                                                        P.12-069
                                                                          D
                                                                                   g7
                                           H7
                                                                          8
                                   4 5    +0.012   5 5  6 6               10      -0.005   12   3   1
            Micrometer   Heads  C-JBHG  10  +0.015  5 5  6 6 6  8 8 8  10  12  15  12  -0.006  16  4  2                                                                                                           Heads  Micrometer
                                                                                  -0.020
                                                                                           14
                                           0
                                   6
                                                                 12
                                   8
                                                             10
                                                                     15
                                                                          15
                                                                                           19
                                           0
                                                             10
                                                                 12
                                                                                  -0.024
                                          +0.018
                                   12
                                           0
          P.12-073  Ordering  Part Number (1Type · 2I.D. d) -  3Length L 8  10  12  18     22                                                                                                                    P.12-073
            Positioning   Stages  QStraight  C-JBHG6  -  6                                                                                                                                                        Stages  Positioning
                  Example
                                                                                                   H
          P.12-075  New                          p7   Type  m7       M Material   S Surface Treatment  Hardness                                                                                                  P.12-075
                 Products                     E-JBAFP    E-JBAF   Equivalent to 9CrWMn    -
            Other New   Products              E-JBAFBP   E-JBAFB   SUS304 Equivalent  Electroless Nickel Plating  55HRC~                                                                                          Products  Other New
                                                                                    Black Oxide Film
                                                                    (Alloy Tool Steel
                                                                    or Bearing Steel)
                                                         E-JBAFM
                                              E-JBAFMP
                                                         E-JBAFS
                                              E-JBAFSP
                                                                                        -
                                                                                                  50HRC~
          P.12-115                            E-JBAFCP   E-JBAFC   SUS440C Equivalent   6.3  0.8                                                                                                                 P.12-115
           12                                                   Wall Thickness (N)  Lead-in Part D-0.05  1~3  0.8                                                                                                 12
                                                                              -0.03
            Locating Pins & Bushings / Position   Adjustment Parts / Positioning Stages  R angle  4L -0.3  +0.02  3P  0       2D                                                                                  Adjustment Parts / Positioning Stages  Locating Pins & Bushings / Position
                                                                            0.8
                                                                             0
                                 Part Number                    3P               4L
                       1Type        2D       D Tolerance    0.01mm increments  0.1mm increments  Wall Thickness (N)
                                           p7       m7
                        (p7)         5    +0.024   +0.016      2.00~2.50        5.0~6.0       1.25~1.50
                      E-JBAFP        7    +0.012   +0.004      2.00~3.50        5.0~8.0
                      E-JBAFBP       8    +0.030   +0.021      3.00~4.50        5.0~13.0      1.75~2.50
                      E-JBAFMP      10    +0.015   +0.006      4.00~6.50
                      E-JBAFSP      12                         6.00~8.50        5.0~20.0      1.75~3.00
                      E-JBAFCP      15    +0.036   +0.025     8.00~10.50                      2.25~3.50
                                          +0.018
                                                   +0.007
                                    18                        10.00~12.50                     2.75~4.00
                        (m7)        20                                                        3.25~4.00
                      E-JBAF        22    +0.043   +0.029     12.00~13.50       5.0~40.0      4.25~5.00
                      E-JBAFB       25    +0.022   +0.008     13.00~15.50                     4.75~6.00
                      E-JBAFM       26                        15.00~16.50                     4.75~5.50
                      E-JBAFS       30                        16.00~20.50                     4.75~7.00
                      E-JBAFC       35    +0.051   +0.034     20.00~25.00       5.0~60.0      5.00~7.50
                                          +0.026
                                                   +0.009
                 E  When P≤3.59, L≤P×2.5     When P≥3.60, L≤P×3.0
                 Ordering  Part Number (1Type · 2D)  -  3P  -  4L
                  Example        E-JBAF5      -   P2  -   L5
          12-055                 Bushings For Locating Pins                                                                                                                                                    12-056
   1061   1062   1063   1064   1065   1066   1067   1068   1069   1070   1071