Page 1071 - MiSUMi 2025
P. 1071

Bushings for Locating Pins, Round Flanged /

                       Compact Flanged



                  New
                                                       Type
                                                                       M Material
 Locating    Pins  Products                   P Dimension, L Dimension Configurable   L Dimension Configurable  Configurable  S Surface Treatment  H Hardness  Pins  Locating
                                                                      P Dimension
                                                              P Dimension,
                                              Fixed at 4 points Fixed at 3 points
                                              E-JBYF
                                                                                      -
                                                                                               Quenching
                                              E-JBYFB  E-JBTF  E-JBNF  Equivalent to 9CrWMn    Black Oxide Film   Hardness: 55HRC~
                                                        -
                                                             E-JBNFB
                                                                     (Alloy Tool Steel or
                                                                      Bearing Steel)
 P.12-009                   Round Flanged     E-JBYFM E-JBTFM E-JBNFM  SUS304 Equivalent  Electroless Nickel Plating  -  P.12-009
                                                             E-JBNFS
                                              E-JBYFS
 Bushings For   Locating Pins  Products      E  If there are requirements for rust prevention, please give priority to the electroless nickel plated products or   Locating Pins  Bushings For
                                                        -
                                                                                      -
                                                             E-JBNFC
                                              E-JBYFC
                                                                    SUS440C Equivalent
                                                                                             Quenching Hardness: 45HRC~
                  New
                                              SUS304 Equivalent products.
                                             E  Since the wall thickness of the counterbored hole is only about 1.5mm and the product is hard, make sure that
                                              the flange edge completely fits with the mounting surface before locking the bolt. Otherwise there is a risk of
 P.12-053                                    E  The I.D. tolerance of bushing is high precision. If a caliper is used for inspection, the result will be unsuitable. It is   P.12-053
                                              cracking of the counterbored hole.
                                              recommended to use a high-precision tool (internal micrometer, pin gauge, etc.) for inspection.
                           Compact Flanged
 Adjusting Bolts /    Adjusting Stopper Screws /    Clamping Screws  Round Flanged                        Clamping Screws  Adjusting Stopper Screws /    Adjusting Bolts /
 P.12-061                         Fixed at 4 points   Fixed at 3 points                       6.3  1.6  0.8  P.12-061
 Polyurethane   Pushers                  A          120°     A                            0.8              Pushers  Polyurethane
 P.12-069                                                              H  R angle  D 0     -0.1  0.8  3P +0.02  0  2Dg7  P.12-069
 Micrometer   Heads       d1 Counterbored Hole Depth h  d1 Counterbored Hole Depth h  T  4L-0.5            Heads  Micrometer
                               4-d Through
                                                    3-d Through
                                                                                   0
 P.12-073        Compact Flanged                                                      6.3  1.6  0.8       P.12-073
 Positioning   Stages                                                          0.8                         Stages  Positioning
 P.12-075                                             A  H  R angle  D 0  -0.1  0.8  3P +0.02  0  2Dg7    P.12-075
 Other New   Products                        W                                                             Products  Other New

                                                                      0
                                       2-d Through
 P.12-115                         d1 Counterbored Hole Depth h  T   4L -0.5                               P.12-115
 12              QP Dimension, L Dimension Configurable  3P    0.1mm increments  H  W  T  A  d  d1  h      12
 Locating Pins & Bushings / Position   Adjustment Parts / Positioning Stages  Round, Fixed at 4 points  10  2Dg7 -0.005  10.00~12.50  5.0~15.0  25  5  17  3.3  6.5  3.5  Adjustment Parts / Positioning Stages  Locating Pins & Bushings / Position
                          Part Number
                                                            4L
                                           0.01mm increments
                      1Type
                                              4.00~6.50
                                     -0.02
                    E-JBYF
                                              6.00~8.50
                                                                     28
                                12
                                                                                     20
                                     -0.006
                                15
                                              8.00~10.50
                    E-JBYFB
                                     -0.024
                                                                                     26
                                                                     36
                                18
                    E-JBYFM
                    E-JBYFS
                                22
                    E-JBYFC
                                             13.00~15.50
                                25
                                     -0.028
                                                                                     34
                                                                     44
                 Round, Fixed at 3 points  20  -0.007  12.00~13.50  10.0~35.0  40  -  6  30  4.5  8  4.5
                                26
                                             15.00~16.50
                    E-JBTF      30           16.00~20.50             56              42
                    E-JBTFM     35   -0.009  20.00~25.00   12.0~50.0  60        8    46   6.6  11   6.5
                                     -0.034
                                10   -0.005   4.00~6.50    5.0~15.0  25   12    5    17   3.3  6.5  3.5
                                     -0.02
                                12            6.00~8.50              28   15         20
                     Compact    15   -0.006   8.00~10.50
                    E-JBNF      18   -0.024  10.00~12.50             36   22         26
                    E-JBNFB     20           12.00~13.50   10.0~35.0  40  25    6    30   4.5  8    4.5
                    E-JBNFM     22   -0.007
                    E-JBNFS     25   -0.028  13.00~15.50             44   30         34
                    E-JBNFC     26           15.00~16.50             56   35         42
                                30
                                             16.00~20.50
                                35   -0.009  20.00~25.00   12.0~50.0  60  40    8    46   6.6  11   6.5
                                     -0.034
                 EL+T≤P×3.0
                 Ordering  Part Number (1Type · 2D)  -  3P  -  4L
                  Example       E-JBYF10      -   P6  -   L5
 12-059                                               Bushings For Locating Pins                        12-060
   1066   1067   1068   1069   1070   1071   1072   1073   1074   1075   1076