Page 1069 - MiSUMi 2025
P. 1069

Bushings for Locating Pins Shouldered, with Fixing Groove /

                       Slotted Hole




 Locating    Pins  QWith Fixing Groove           p7       Type     h7       M Material  S Surface   Hardness  Pins  Locating
                  New
                                                                                                   H
                                                                                        Treatment
                 Products
                                                          m7
                                                       E-JBHFG
                                              E-JBHFPG
                                                                                           -
                                                                          (Alloy Tool Steel or
                                                                 E-JBHMG
                                              E-JBHFMPG E-JBHFMG  E-JBHG  Equivalent to 9CrWMn    Electroless Nickel Plating  55HRC~
                                                                           Bearing Steel)
 P.12-009                                     E-JBHFCPG E-JBHFCG    -     SUS440C Equivalent  -   45HRC~  P.12-009
 Bushings For   Locating Pins                                                                              Locating Pins  Bushings For
 P.12-053                                          6.3  0.8    1Type  Part Number  m7  h7  increments increments  Thickness  H  T  P.12-053
                                                                                                Wall
                                                                                            4L
                                                                                      3P
                                                                                     0.01mm
                                                                                           0.1mm
                                                                        D Tolerance  D Tolerance  D Tolerance
                                                                     2D
                                                                                                 (N)
                                                                         p7
 Adjusting Bolts /    Adjusting Stopper Screws /    Clamping Screws  *Lead-in Part D -0.05  1~3  E-JBHFPG   10 8  +0.030  +0.021  0  4.00~4.50 8.0~10.0 1.75~2.50 12  3  Clamping Screws  Adjusting Stopper Screws /    Adjusting Bolts /
                                             -0.03
                                                               (p7)
                                                                        +0.015 +0.006 -0.015 4.00~6.50
                                                                                                    14
                                                                                          8.0~15.0 1.75~3.00
                                                                                    6.00~8.50
                                                                                                    16
                                                            E-JBHFCPG  15
                                                                        +0.018 +0.007 -0.018
 P.12-061                                      Wall Thickness (N)  0.8  E-JBHFMPG  12  +0.036  +0.025  0  8.00~10.50  2.25~3.50 19  4  P.12-061
                                                                      18
                                                                                    10.00~12.50
                                                                                               2.75~4.00 22
 Polyurethane   Pushers        H  R angle  -0.2  D 0     3P +0.02  0       2D  E-JBHFG   22  +0.043  +0.029  0  12.00~13.50  10.0~35.0  4.25~5.00  26  5  Pushers  Polyurethane
                                                               (m7)
                                                                      20
                                                                                               3.25~4.00
                                                            E-JBHFMG
                                                                                               4.75~6.00
                                                            E-JBHFCG
                                                                                    13.00~15.50
                                                                      25
                                                                        +0.022 +0.008 -0.021
                                                                                                    30
                                                                                    15.00~16.50
                                                                      26
                                                                                               4.75~5.50
                                                               (h7)
 P.12-069                                    0.8            E-JBHG    30  +0.051  +0.034  0  16.00~20.50  12.0~50.0  4.75~7.00 35  6  P.12-069
                                                            E-JBHMG
                                                                      35
                                                                                               5.00~7.50 40
                                                                                    20.00~25.00
                                               3     0.5    EL+T≤P×3.0  +0.026 +0.009 -0.025
 Micrometer   Heads                    T  L/2 4L -0.3        Ordering  Part Number (1Type · 2D)  - -  3P  - -  4L  Heads  Micrometer
                                             0
                                                             Example
                                                                                            P4
                                                                                                   L8
                                                                          E-JBHFCG8
 P.12-073        QSlotted Hole                                                                            P.12-073
 Positioning   Stages  Products               D Dimension p7 D Dimension m7  Equivalent to 9CrWMn    S Surface Treatment  H Hardness  Stages  Positioning
                  New
                                                      Type
                                                                    M Material
                                                         E-JBE
                                               E-JBPE
                                                                                     -
                                                                                               Quenching
                                                                   Bearing Steel)
 P.12-075                                      E-JBPEM   E-JBEM   (Alloy Tool Steel or   Electroless Nickel Plating  Hardness: 55HRC~  P.12-075
                                                                                                6.3
                                                                                                   1.6
 Other New   Products                                         φ4H8                        C angle          Products  Other New
                                                                                           1.6
 P.12-115                                       P                   H           D   0     -0.2  3PH8  2D  P.12-115
 12                                                                   R angle      1.6                     12
 Locating Pins & Bushings / Position   Adjustment Parts / Positioning Stages  4WH8  Part Number  T  0.01mm    0  0.01mm   1mm   T  H  Adjustment Parts / Positioning Stages  Locating Pins & Bushings / Position
                                                           H/2
                                                                                5L -0.3
                                                                                      4WH8
                                                                                              5L
                                                                               3PH8
                                                1Type
                                                      2D
                                                            +0.030
                                                                      +0.021
                                                       10  D Tolerance p7  D Tolerance m7  increments  increments  increments  14
                                                                             4.00~ 8.00
                                                            +0.015
                                                                      +0.006
                                                (p7)
                                              E-JBPE   12   +0.036    +0.025   4.00~10.00          3  16
                                                            +0.018
                                                                      +0.007
                                                                             8.00~14.00
                 QTolerance Table of P Dimension  E-JBPEM  16                10.00~18.00  3.00≤W<P  8~40  20
                                                       20
                                                                                                     26
                     P        W Tolerance       (m7)   25   +0.043    +0.029   13.00~22.00           30
                                                            +0.022
                                H8
                                                                      +0.008
                   4.00~6.00   +0.018         E-JBE    30   +0.051    +0.034   16.00~25.00         5  35
                                0
                                              E-JBEM
                                                       35
                                                                             18.00~25.00
                                                                                                     40
                   6.10~10.00  +0.022                       +0.026    +0.009
                                0
                   10.10~18.00  +0.027       EL+T≤P×3  Part Number (1Type · 2D)  -  3P  -  4W  -  5L
                                0
                                              Ordering
                   18.10~25.00  +0.033        Example        E-JBE10       -  P4   -  W3   -  L8
                                0
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-JBHFPG           2          bushing for pin        # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
 12-057                                               Bushings For Locating Pins                        12-058
   1064   1065   1066   1067   1068   1069   1070   1071   1072   1073   1074