Page 1068 - MiSUMi 2025
P. 1068

Bushings for Locating Pins Shouldered, Dimensions Configurable,

                       Thin Wall / Straight, with Fixing Groove




            Locating    Pins  QShouldered        p7   Type  m7       M Material   S Surface Treatment  Hardness                                                                                                   Pins  Locating
                                                                                                   H
                                              E-JBHUFP
                                                                                        -
                                              E-JBHUFBP  E-JBHUF  Equivalent to 9CrWMn    Black Oxide Film   55HRC~
                                                        E-JBHUFB
                                                                    (Alloy Tool Steel
                                                                    or Bearing Steel)
          P.12-009                            E-JBHUFMP  E-JBHUFM  SUS440C Equivalent  Electroless Nickel Plating  45HRC~                                                                                        P.12-009
                                                        E-JBHUFC
                                              E-JBHUFCP
                                                                                        -
            Bushings For   Locating Pins                                                                                                                                                                          Locating Pins  Bushings For
                                                                                   3P
                                                                                         4L
                                                                                               Wall
                                                                                        0.1mm
                                                                                 0.01mm
          P.12-053                                             1Type Part Number D Tolerance  increments increments  Thickness  H  T                                                                             P.12-053
                                                                     2D
                                                                                               (N)
                                                                             m7
                                                                         p7
                                                                        +0.024  +0.016
           Adjusting Bolts /    Adjusting Stopper Screws /    Clamping Screws  6.3  0.8  5 6 7  +0.012 +0.004  2.20~3.00  3.00~5.00 1.00~1.40  11 9  2.5                                                         Clamping Screws  Adjusting Stopper Screws /    Adjusting Bolts /
                                                                                       3.00~5.50 1.00~1.50
                                                                                 3.00~4.00
                                                                                        3.0~6.0
                                                                                 3.51~5.00
                                                                                             1.00~1.74
                                                                        +0.030  +0.021
                                                                                                   12
                                               -0.03
                                                                                 4.51~6.50
          P.12-061                     Lead-in Part D-0.05  1~3  E-JBHUFP   10 8 9  +0.015 +0.006  4.51~6.00  3.0~10.0  1.25~2.24 13.5  3                                                                        P.12-061
                                                                                 6.51~8.00
                                                                                             1.00~1.74 14
                                                               (p7)
            Polyurethane   Pushers               Wall Thickness (N)  E-JBHUFBP   12  +0.036  +0.025   10.51~12.00  1.50~1.74 16  4                                                                                Pushers  Polyurethane
                                                                                        3.0~15.0 1.00~1.50 15
                                                                                 8.00~9.00
                                                                      11
                                                                                 8.51~9.00
                                                                                 8.51~10.00
                                                            E-JBHUFMP  13
                                                                                             1.50~2.24 17
                                                                                             1.50~2.50 18
                                                            E-JBHUFCP  14
                                                                                 9.00~11.00
                                                                        +0.018 +0.007
                                                                      15
                                                                                             1.50~2.24 19
                                                               (m7)
          P.12-069              C angle                  0.8  E-JBHUF   17      10.51~13.00  2.00~3.24 21                                                                                                        P.12-069
                                                                      18
                                                                                             2.00~2.74 22
                                                            E-JBHUFB   19       12.51~14.00  5.0~35.0 2.50~3.24
                                                                                             2.50~3.25 24
            Micrometer   Heads  H  R angle   0.8      3P +0.02  0       2D  E-JBHUFC  21  +0.043  +0.029   13.51~15.00  2.50~3.75  26  5                                                                          Heads  Micrometer
                                           D 0
                                                            E-JBHUFM
                                           -0.2
                                                                      20
                                                                      22
                                                                                             2.50~4.24
                                                                                13.51~17.00
                                                                        +0.022 +0.008
                                                                      25
                                                                                15.51~19.00
          P.12-073                             0                      26        16.51~20.00  3.00~4.74  30                                                                                                       P.12-073
                                                                                                   35
                                                                      30
                                       T    4L-0.3                    31 +0.051  +0.034   20.51~24.00  3.50~5.24 36  6
            Positioning   Stages                            E  When P≤3.59, L+T≤P×2.5     When P≥3.60, L+T≤P×3.0  3P  -  4L                                                                                       Stages  Positioning
                                                                      35
                                                                        +0.026 +0.009 25.01~29.00 5.0~50.0 3.00~4.99 40
                                                                                         -
                                                             Ordering
                                                                     Part Number (1Type · 2D)
          P.12-075                                           Example       E-JBHUF5      -  P5  -  L3                                                                                                            P.12-075
            Other New   Products  QStraight      p7   Type  m7       M Material   S Surface Treatment  Hardness                                                                                                   Products  Other New
                  New
                                                                                                   H
                 Products
                                                                                        -
                                                        E-JBAFBG
                                              E-JBAFBPG
                                                                    (Alloy Tool Steel
          P.12-115                            E-JBAFPG  E-JBAFG   Equivalent to 9CrWMn    Black Oxide Film   55HRC~                                                                                              P.12-115
                                                                    or Bearing Steel)
           12                                 E-JBAFMPG  E-JBAFMG  SUS440C Equivalent  Electroless Nickel Plating  45HRC~                                                                                         12
                                              E-JBAFSPG
                                                        E-JBAFSG
                                                                   SUS304 Equivalent
                                                                                                    -
                                                                                        -
                                                        E-JBAFCG
                                              E-JBAFCPG
            Locating Pins & Bushings / Position   Adjustment Parts / Positioning Stages  -0.03  6.3  0.8  1Type  Part Number +0.030   +0.021   increments  increments                                             Adjustment Parts / Positioning Stages  Locating Pins & Bushings / Position
                                                                                        3P
                                                                                                 4L
                                                                           D Tolerance
                                                                                      0.01mm
                                                                                                0.1mm
                                                                       2D
                                                                           p7
                                                                                m7
                                                                (p7)
                                                                                                10.0~13.0
                                                                                      4.00~4.50
                                                                        8
                                                 1~3
                                    Lead-in Part D -0.05
                                                                                      4.00~6.50
                                                             E-JBAFBPG
                                                                       12
                                                                                      6.00~8.50
                                      L/2
                                                             E-JBAFMPG
                                                        0.8  E-JBAFPG  10  +0.015  +0.006  8.00~10.50  10.0~20.0
                                                                          +0.036
                                                                               +0.025
                                                                       15
                                                             E-JBAFSPG  18  +0.018  +0.007  10.00~12.50
                                                             E-JBAFCPG   20          12.00~13.50  10.0~40.0
                                                    3P +0.02  0       2D  E-JBAFG  22  +0.043   +0.029   13.00~15.50
                                                                (m7)
                                                                       25
                                                                          +0.022
                                                                               +0.008
                              R angle     0.8                E-JBAFBG  26            15.00~16.50
                                                             E-JBAFMG  30            16.00~20.50
                                                             E-JBAFSG  35  +0.051   +0.034   20.00~25.00  12.0~60.0
                                                             E-JBAFCG     +0.026  +0.009
                                          3         0.5     E  L≤P×3.0
                                           0
                                        4L -0.5              Ordering  Part Number (1Type · 2D)  -  3P  -  4L
                                                             Example      E-JBAFBG8      -  P4  -  L10
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-JBHUFP           2          bushing for pin        # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          12-057                 Bushings For Locating Pins                                                                                                                                                    12-058
   1063   1064   1065   1066   1067   1068   1069   1070   1071   1072   1073