Page 1070 - MiSUMi 2025
P. 1070

Bushings for Locating Pins Compact Flanged, Slotted Hole




                  New
                                                                              S Surface Treatment
                                                Type
                                                                   M Material
                                                          Type
            Locating    Pins  Products        E-JBEH  Counterbored Hole or Bearing Steel Electroless Nickel Plating  H Hardness                                                                                   Pins  Locating
                                                                                     -
                                                      Compact Flanged,  Alloy Tool Steel
                                                                                               56~60HRC
                                              E-JBEMH
                                              E-JBFR                                 -
          P.12-009                            E-JBFM     Compact   General Structural  Electroless Nickel Plating  -                                                                                             P.12-009
                                                                  Steel or Carbon
                                                         Flanged,
            Bushings For   Locating Pins      E-JBFN   Through Hole  Steel   Electroless Nickel Plating  45~50HRC                                                                                                 Locating Pins  Bushings For
                                              E-JBFK
                                                                                     -
          P.12-053  Compact Flanged, Counterbored Hole       Compact Flanged, Through Hole                                                                                                                       P.12-053
           Adjusting Bolts /    Adjusting Stopper Screws /    Clamping Screws  C angle  6.3 1.6  C angle                                                                                                         Clamping Screws  Adjusting Stopper Screws /    Adjusting Bolts /
          P.12-061                                    C angle                                     C angle                                                                                                        P.12-061
                                                         1.6
            Polyurethane   Pushers  P  A  H  R angle  1.6  3PH8  2Dg7  P       A  H  *R angle      +0.3  3P  +0.1  2D  0  -0.2                                                                                    Pushers  Polyurethane



          P.12-069                                  0                                                                                                                                                            P.12-069
                                                                                               0
                                              T  5L-0.3  2-d Through hole  4W +0.3        T  5L-0.3
            Micrometer   Heads  d1 Counterbored   B                    B                                                                                                                                          Heads  Micrometer
                             4WH8
                                                                        +0.1
                 2-d Through
                 Hole Depth h
                 E  Since the wall thickness of the counterbored hole is only about 1.5mm and the product is hard, make sure that the flange edge fits with
          P.12-073  EWhen wall thickness is 2mm or less (D-P)/2≤2, R is 0.5.                                                                                                                                     P.12-073
                  the mounting surface before locking the bolt. Otherwise there is a risk of cracking of the counterbored hole.
            Positioning   Stages  Q Compact Flanged, Counterbored Hole                                                                                                                                            Stages  Positioning
                 E  The I.D. tolerance of bushing is high precision. If a caliper is used for inspection, the result will be unsuitable. It is recommended to use
                  a high-precision tool (internal micrometer, pin gauge, etc.) for inspection.
          P.12-075       Part Number          3PH8         4WH8         5L       T  H  A   B  d  d1  h                                                                                                           P.12-075
                    1Type    2D D Tolerance g7  0.01mm increments 0.01mm increments 1mm increments
            Other New   Products  10  -0.020  4.00~10.00                         5  25  17  12  3.3  6.5  3.5                                                                                                     Products  Other New
                                  -0.005
                                            4.00~8.00
                                                                                    28
                             12
                                                                                       20
                                                                                          15
                                  -0.006
                                            8.00~14.00
                                                                        8~40
                                                                                          25
          P.12-115  E-JBEH   16   -0.024    10.00~18.00   3.00≤W<P     L+T≤P×3   6  36  26  22  4.5  8  4.5                                                                                                      P.12-115
                                                                                       30
                             20
                                                                                    40
                   E-JBEMH
           12                25   -0.007    13.00~22.00                             44  34  30                                                                                                                    12
                                  -0.028
                             30   -0.009    16.00~25.00                          8  56  42  35  6.6  11  6.5
            Locating Pins & Bushings / Position   Adjustment Parts / Positioning Stages  QCompact Flanged, Through Hole  4W    1mm increments  T  H  A  B  d                                                      Adjustment Parts / Positioning Stages  Locating Pins & Bushings / Position
                                                                                    60
                                                                                       46
                                                                                          40
                                            18.0~25.00
                             35
                                  -0.034
                    Part Number
                                     3P
                                                                 5L
                             2D
                    1Type
                                0.1mm increments 0.1mm increments
                                    4.0~8.0
                             10
                                                                                       20
                                                                                             15
                                                                                 28
                             12     4.0~10.0                                     25    17    12     5
                             15     8.0~13.0                                                 17
                   E-JBFR                                                  3
                   E-JBFM    16     8.0~14.0                    5~40             40    30    20
                   E-JBFK    18    10.0~16.0     4.0≤W<P       L+T≤P×3                              6
                   E-JBFN    20    10.0~18.0                                                 22
                             25    13.0~22.0                               4     44    34    30
                             30    16.0~25.0                               5     56    42    35     8
                             35    18.0~25.0                                     60    46    40
                 Ordering  Part Number (1Type · 2D)  -  3P  -  4W  -  5L
                  Example       E-JBEH10      -   P5  -  W3   -  L10
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-JBEH             2          bushing for pin        # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          12-059                 Bushings For Locating Pins                                                                                                                                                    12-060
   1065   1066   1067   1068   1069   1070   1071   1072   1073   1074   1075