Page 1067 - MiSUMi 2025
P. 1067

Bushings for Locating Pins Dimensions Configurable, Straight, Thin Wall /

                       Dimensions Configurable, Shouldered




 Locating    Pins  QStraight                     p7   Type  m7       M Material   S Surface Treatment  Hardness  Pins  Locating
                                                                                                   H
                                              E-JBAUFP
                                                                                        -
                                              E-JBAUFBP  E-JBAUF  Equivalent to 9CrWMn    Black Oxide Film   55HRC~
                                                        E-JBAUFB
                                                                    (Alloy Tool Steel
                                                                    or Bearing Steel)
 P.12-009                                     E-JBAUFMP  E-JBAUFM  SUS440C Equivalent  Electroless Nickel Plating  45HRC~  P.12-009
                                              E-JBAUFCP
                                                        E-JBAUFC
                                                                                        -
 Bushings For   Locating Pins                                                                              Locating Pins  Bushings For
                                                                                                   Wall
                                                                                     3P
                                                                                            4L
                                                                                           0.1mm
                                                                                    0.01mm
 P.12-053                                                      1Type  Part Number D Tolerance  increments  increments  Thickness   P.12-053
                                                                     2D
                                                                                                   (N)
                                                                          p7
                                                                               m7
                                                                         +0.024
                                                                              +0.016
                                                                                   2.20~3.00
                                                                                                 1.00~1.40
                                                                                           5.0~7.5
                                                                      5
 Adjusting Bolts /    Adjusting Stopper Screws /    Clamping Screws   6 7 8  +0.012  +0.004  3.00~4.00  5.0~8.0  1.00~1.50  Clamping Screws  Adjusting Stopper Screws /    Adjusting Bolts /
                                                                                   3.51~5.00
                                                                                                 1.00~1.74
                                                                         +0.030
                                                                              +0.021
                                                                                   4.51~6.00
                                                                         +0.015
                                                                              +0.006
                                                               (p7)
                                                                                                 1.00~1.74
                                                                                   6.51~8.00
 P.12-061                          Wall Thickness (N)  6.3  0.8  E-JBAUFP  10 9    4.51~6.50  5.0~13.0  1.25~2.24  P.12-061
                                                                                   8.00~9.00
                                                                                                 1.00~1.50
                                                                      11
 Polyurethane   Pushers              Lead-in Part D-0.05  1~3  0.8  E-JBAUFMP  13  +0.036   +0.025   10.51~12.00  1.50~2.24  Pushers  Polyurethane
                                                            E-JBAUFBP
                                                                      12
                                                                                                 1.50~1.74
                                                                                           5.0~20.0
                                                                                   8.51~9.00
                                                                                   8.51~10.00
                                          -0.03
                                                            E-JBAUFCP
                                                                      14
                                                                                                 1.50~2.50
                                                                                   9.00~11.00
                                                                         +0.018
                                                                              +0.007
                                                                                                 1.50~2.24
                                                                      15
                                                                                   10.51~13.00
                                                                      17
                                                               (m7)
                                                                                                 2.00~3.24
                                                            E-JBAUFB
 P.12-069                                         3P +0.02  0       2D  E-JBAUF  18  12.51~14.00  5.0~40.0  2.00~2.74  P.12-069
                                                                                                 2.50~3.25
                                                                      19
                                                            E-JBAUFM
                                                                                                 2.50~3.24
                                                                      20
                                                                                   13.51~15.00
 Micrometer   Heads         R angle  4L -0.3                          22  +0.043   +0.029   13.51~17.00  2.50~4.24  Heads  Micrometer
                                                            E-JBAUFC
                                                                      21
                                                                                                 3.00~3.75
                                      0.8
                                                                         +0.022
                                                                              +0.008
                                                                                   15.51~19.00
                                                                      25
                                                                      26
                                                                                                 3.00~4.74
                                                                                   16.51~20.00
                                        0
                                                                                   20.51~24.00
                                                                      30
                                                                              +0.034  20.51~24.00
                                                                      31
                                                                         +0.051
 P.12-073                                                   EWhen P≤3.59, L≤P×2.5     When P≥3.60, L≤P×3.0  5.0~60.0  3.50~5.24  P.12-073
                                                                         +0.026
                                                                              +0.009
                                                                      35
                                                                                                 3.00~4.99
                                                                                   25.01~29.00
 Positioning   Stages                                        Ordering  Part Number (1Type · 2D)  - -  P2.2  - -  4L  Stages  Positioning
                                                                                            3P
                                                             Example
                                                                           E-JBAUF5
                                                                                                   L5
 P.12-075        QShouldered                          Type                                         H      P.12-075
                  New
 Other New   Products  Products               E-JBHFP    E-JBHF   Equivalent to 9CrWMn    S Surface Treatment  Hardness  Products  Other New
                                                                     M Material
                                                 p7
                                                           m7
                                                                                        -
                                              E-JBHFBP
                                                         E-JBHFB
                                                                                                  55HRC~
                                                                    (Alloy Tool Steel
                                                                                    Black Oxide Film
                                                                    or Bearing Steel)
                                              E-JBHFSP
                                                         E-JBHFS
 P.12-115                                     E-JBHFMP   E-JBHFM   SUS304 Equivalent  Electroless Nickel Plating  -  P.12-115
                                                                                        -
 12                                           E-JBHFCP   E-JBHFC   SUS440C Equivalent             45HRC~   12
 Locating Pins & Bushings / Position   Adjustment Parts / Positioning Stages  Lead-in Part D-0.05  1~3  0.8  E-JBHFP  Part Number p7  +0.021   increments increments  Thickness  H  2.5  Adjustment Parts / Positioning Stages  Locating Pins & Bushings / Position
                                                                                         4L
                                                                                   3P
                                                                                               Wall
                                                     6.3
                                                                                                      T
                                                                        D Tolerance
                                                                                        0.1mm
                                                                                 0.01mm
                                                              1Type
                                                                    2D
                                                                                               (N)
                                                                             m7
                                                -0.03
                                                                       +0.024
                                                                                        3.0~3.5
                                                                                 2.20~2.50
                                                                                             1.25~1.50 9
                                                                     5
                                                                       +0.012
                                                               (p7)
                                                                                        3.0~6.0
                                                                     7
                                                                                                   11
                                                                                 2.20~3.50
                                                                            +0.006
                                                                                             1.75~2.50
                                                                       +0.030
                                                            E-JBHFBP
                                                                     8
                                                                                        3.0~10.0
                                                                                 3.00~4.50
                                                                                                   12
                                                                       +0.015
                                                                                 4.00~6.50
                                                                                 6.00~8.50
                                                            E-JBHFSP  12
                                                                                                   16
                                                            E-JBHFCP  15
                                                                                             2.25~3.50 19
                                                                                 8.00~10.50
                                                                       +0.018 +0.007
                                                                     18
                                                                                             2.75~4.00 22
                                 C angle         Wall Thickness (N)  E-JBHFMP  10  +0.036  +0.025   10.00~12.50  3.0~15.0 1.75~3.00  14  3 4
                                                               (m7)
                                                                                             3.25~4.00
                                                                     20
                                                          0.8
                                                            E-JBHF   22         12.00~13.50  5.0~35.0  4.25~5.00  26
                                                            E-JBHFB   25  +0.043  +0.029   13.00~15.50  4.75~6.00  30  5
                                                                       +0.022 +0.008
                                           0     D -0.2  0       E-JBHFM   26   15.00~16.50  4.75~5.50
                                                            E-JBHFS
                                                                                             4.75~7.00 35
                                                                     30
                                                                                16.00~20.50
                                 H                     3P +0.02  2D  E-JBHFC  +0.051  +0.034   5.0~50.0  6
                                  R angle    0.8                     35  +0.026 +0.009  20.00~25.00  5.00~7.50 40
                                                            E  When P≤3.59, L+T≤P×2.5     When P≥3.60, L+T≤P×3.0
                                               0             Ordering  Part Number (1Type · 2D)  -  3P  -  4L
                                       T    4L-0.3
                                                             Example       E-JBHF12      -  P6  -  L10
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-JBAUFP           2          bushing for pin        # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
 12-055                                               Bushings For Locating Pins                        12-056
   1062   1063   1064   1065   1066   1067   1068   1069   1070   1071   1072