Page 1064 - MiSUMi 2025
P. 1064

Locating Pins Eccentric /

                       Bushings for Locating Pins Straight, Tapered




            Locating    Pins  QLocating Pins   E-JPEA      or Bearing Steel  S Surface Treatment  Quenching Hardness: 60~63HRC                                                                                    Pins  Locating
                                                 Type
                  New
                                                            M Material
                                                                                           H Hardness
                 Products
                                                                              -
                                                           Alloy Tool Steel
                                                                                      Quenching Hardness: 50~55HRC
                                               E-GJPEA
                                                                         Hard Chrome Plating
                                                                                       Plating Hardness: 750HV~
          P.12-009                             E-CJPEA    SUS440C Equivalent  -       Quenching Hardness: 50~55HRC                                                                                               P.12-009
                                               E-SJPEA
                                                                                              -
                                                          SUS304 Equivalent
            Bushings For   Locating Pins                     T    2-C1                                                                                                                                            Locating Pins  Bushings For
          P.12-053                                                   2D±0.2   l               (A)                                                                                                                P.12-053
           Adjusting Bolts /    Adjusting Stopper Screws /    Clamping Screws  d2  d1                                                                                                                            Clamping Screws  Adjusting Stopper Screws /    Adjusting Bolts /
          P.12-061  *Please purchase the Bolts by yourself.  H                                                                                                                                                   P.12-061
            Polyurethane   Pushers  1Type  2D  3.5   6.5      T 6      H 4   Applicable   l 1    2.75                                                                                                             Pushers  Polyurethane
                        Part Number
                                                                                                  (A)
                                            d1
                                                     d2
                                                                               Bolt
                                                                                M3
                                   10
                                                     8
                                                              8
                                                                                                  3.2
                                   16
                                                                                         2
                                                                                M5
                                            5.5
                   E-GJPEA
          P.12-069  E-JPEA         12       4.5      9.5      10       5 6 7    M4       1.2     5.25                                                                                                            P.12-069
                                                     11
                                            6.5
                                                                                                  7
                                                                                         2.5
                                   20
                                                              12
                                                                                M6
                   E-SJPEA
            Micrometer   Heads  E-CJPEA  25  11     17.5      16       11      M10       3.5     12.25                                                                                                            Heads  Micrometer
                                                                                                  9
                                                     14
                                                                                M8
                                                                       9
                                            9
                                                                                         5
                                                              20
                                   32
                                   40
                                            14
                                                                                         7
                                                                                                  17
                                                              24
                                                                               M12
                                                     20
                                                                       13
                  Example
          P.12-073  Ordering  Part Number (1Type · 2D)                                                                                                                                                           P.12-073
                                E-CJPEA10
            Positioning   Stages  QBushings for Locating Pins  M Material  H Hardness   S Surface Treatment                                                                                                       Stages  Positioning
          P.12-075                                Equivalent to SUJ2    58HRC~              25 None 0.8                                                                                                          P.12-075
                                                                          *Auxiliary line  2.5~3
            Other New   Products                                              10°    1.5  0.8  A                                                                                                                  Products  Other New
          P.12-115                                                                                                                                                                                               P.12-115
           12                                                                          2d  D                                                                                                                      12
                                                                     R       0.8
            Locating Pins & Bushings / Position   Adjustment Parts / Positioning Stages  E  The I.D. tolerance of bushing is high precision. If a caliper is used for inspection, the result will be unsuitable. It is recommended to use   Adjustment Parts / Positioning Stages  Locating Pins & Bushings / Position
                                                                                0
                                                                                          φ0.02 A
                                                                           3L -0.5
                  a high-precision tool (internal micrometer, pin gauge, etc.) for inspection.
                         Part Number
                                                                                    D
                      1Type        2I.D. d  d Tolerance    3Length L Selection     O.D.    D Tolerance  R
                                                                                            m7
                                              F7
                                     4      +0.022  5  6  8                          8     +0.016
                                     5                 6  8  10                     10              1
                                     6      +0.010  5  6  8  10  12  15  16  20            +0.004
                      C-JBAM         8      +0.028     6  8  10  12  15  16  20  25  12    +0.021
                                     10     +0.013        8  10  12  15  16  20  25  15    +0.006   2
                                            +0.034                                         +0.025
                                     12                      10  12  15  16  20  25  30  18
                                            +0.016                                         +0.007
                 Ordering  Part Number (1Type · 2I.D. d) -  3Length L
                  Example        C-JBAM6        -      6
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-JPEA             2          locating pin           # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          12-053                 Locating Pins / Bushings For Locating Pins                                                                                                                                    12-054
   1059   1060   1061   1062   1063   1064   1065   1066   1067   1068   1069