Page 1061 - MiSUMi 2025
P. 1061

Locating Pins Straight, Tapered, Tapped / Straight, Spherical, Tapped




                 QStraight, Tapered
                  New                            Type       M Material  s Surface Treatment  h Hardness
                 Products                     E-LPSTTA                        -       Quenching Hardness: 60~63HRC  Pins  Locating
                                                           Alloy Tool Steel
                                              E-GLPSTTA    or Bearing Steel  Hard Chrome Plating  Quenching Hardness: 50~55HRC
                                                                                       Plating Hardness: 750HV~
                                              E-BLPSTTA                       -               -           P.12-009
                                              E-SLPSTTA   SUS304 Equivalent
                                              E-HLPSTTA                  Hard Chrome Plating  Plating Hardness: 750HV~
                                              E-CLPSTTA   SUS440C Equivalent  -       Quenching Hardness: 50~55HRC  Locating Pins  Bushings For
                     M                                               QTolerance Selectable
                                                                                     Standard Grade
                                         6A°                            D      M      P     G      H      P.12-053
                                                                              m7     p7     g7     h7
                                                                                                  0
                  3D                                                   1~3   +0.012   +0.016   -0.002   -0.010
                                                                                    +0.006
                                                                                           -0.012
                                                                             +0.002
                                                                                                  0
                                                                       4~6   +0.016   +0.024   -0.004   -0.012  Clamping Screws  Adjusting Stopper Screws /    Adjusting Bolts /
                                                                             +0.004
                                                                                    +0.012
                                                                                           -0.016
                                                                                                  0
                                                                       8·10  +0.021   +0.030   -0.005   -0.015
                                                                             +0.006
                                                                                    +0.015
                                                                                           -0.020
                        L           +0.3                                                                  P.12-061
                                 4L 0              5E                ED-2EtanA≥0.73 (tip diameter: above φ0.73)
                                                                     EReference: tan15°≈0.267  tan30°≈0.577  tan45°≈1  tan60°≈1.732
                               Part Number                4L          5E        6A       M         L       Pushers
                        1Type       2D Tolerance  3D  0.1mm increments  0.1mm increments  Selection  (Coarse Thread)  Polyurethane
                      E-LPSTTA        M(m7)     5       10.0~30.0                        M2        3
                      E-GLPSTTA                                                                           P.12-069
                      E-BLPSTTA       P(p7)     6       10.0~40.0    0.5~10.0   15       M3        5
                                                                                30

                      E-SLPSTTA       G(g7)     8                               45

                      E-HLPSTTA       H(h7)             15.0~40.0               60       M5        8
                      E-CLPSTTA                 10                                                         Heads  Micrometer
                 Ordering  Part Number (1Type · 2D Tolerance · 3D)  -  4L  -  5E  -  6A                   P.12-073
                  Example           E-BLPSTTAG5          -  L20  -  E2  -  A15
                 QStraight, Spherical                                                                      Stages  Positioning
                  New                            Type       M Material  s Surface Treatment  h Hardness
                 Products                     E-LPSQTA                        -       Quenching Hardness: 60~63HRC
                                                           Alloy Tool Steel
                                              E-GLPSQTA    or Bearing Steel  Hard Chrome Plating  Quenching Hardness: 50~55HRC    P.12-075
                                                                                       Plating Hardness: 750HV~
                                              E-BLPSQTA                       -               -
                                              E-SLPSQTA   SUS304 Equivalent
                                              E-HLPSQTA                  Hard Chrome Plating  Plating Hardness: 750HV~  Products  Other New
                                              E-CLPSQTA   SUS440C Equivalent  -       Quenching Hardness: 50~55HRC
                                             E  SUS440C Equivalent products have an identification groove at any position on D part.
                                             EWhen the D dimension is small, a centering hole will cause the sphere section to become small.  P.12-115
                                                                                                           12
                    M                                                QTolerance Selectable
                                                                                     Standard Grade
                                                                        D      M      P     G      H
                  3D                                                          m7     p7     g7     h7
                                                                                                  0
                                                                       1~3   +0.012   +0.016   -0.002   -0.010  Adjustment Parts / Positioning Stages  Locating Pins & Bushings / Position
                                                                                           -0.012
                                                                                    +0.006
                                                                             +0.002
                                                                                                  0
                       L                                               4~6   +0.016   +0.024   -0.004   -0.012
                                                                                    +0.012
                                                                                           -0.016
                                                                             +0.004
                                   +0.3                                      +0.021   +0.030   -0.005   0
                                 4L 0                                  8·10  +0.006  +0.015  -0.020  -0.015
                                  Part Number                     4L                 M
                          1Type          2D Tolerance  3D     0.1mm increments   (Coarse Thread)   L
                        E-LPSQTA                     5           10.0~30.0           M2            3
                        E-GLPSQTA          M(m7)

                        E-BLPSQTA          P(p7)     6           10.0~40.0           M3            5

                        E-SLPSQTA          G(g7)     8
                        E-HLPSQTA                                15.0~40.0           M5            8
                        E-CLPSQTA          H(h7)     10
                 Ordering  Part Number (1Type · 2D Tolerance · 3D)  -  4L
                  Example           E-BLPSQTAG5          -  L20
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-LPSTTA           2          locating pin           # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
 12-049                                                                  Locating Pins                  12-050
   1056   1057   1058   1059   1060   1061   1062   1063   1064   1065   1066