Page 1058 - MiSUMi 2025
P. 1058

Locating Pins Large Head, Round Tapered, Tolerance Selectable, Tapped




                  New
                                                 Type
                                                            M Material
                                                                                           H Hardness
            Locating    Pins  Products        E-KFPBT      or Bearing Steel  S Surface Treatment  Quenching Hardness: 60~63HRC
                                                                              -
                                                           Alloy Tool Steel
                                                                                      Quenching Hardness: 50~55HRC
                                              E-GKFPBT
                                                                         Hard Chrome Plating
                                                                                       Plating Hardness: 750HV~
                                                          SUS304 Equivalent
                                                                                              -
          P.12-009                            E-SKFPBT    SUS440C Equivalent  -       Quenching Hardness: 50~55HRC
                                              E-CKFPBT
            Bushings For   Locating Pins      E-MKFPBT     or Bearing Steel  Hard Chrome Plating  Quenching Hardness: 60~63HRC
                                                                            Polished
                                                           Alloy Tool Steel
                                                                                      Quenching Hardness: 50~55HRC
                                              E-MGKFPBT
                                                                                       Plating Hardness: 750HV~
          P.12-053                            E-MCKFPBT   SUS440C Equivalent  Polished  Quenching Hardness: 50~55HRC
           Adjusting Bolts /    Adjusting Stopper Screws /    Clamping Screws  ITapped  Smooth Transition  E  When D=P,    EOnly    part is Polished.
                                                              there is no relief groove.
                                                              (i)  When D=P and tolerances are different
                                                                    B±0.3
          P.12-061     M                     0R               L±0.3  L±0.3  B±0.3
            Polyurethane   Pushers  5D           6P              When D tolerance overlaps with P   The boundary between B  +0.6  B+E +0.6
                                                                    L±0.3
                                                                          B±0.3
                                                                                                B+E 0
                                                                                                        +0.6
                                                                 tolerance, it may be straight type.
                                                                                                     B+E 0 0
                                                                                     clearly defined.
          P.12-069  C0.5  L  +0.3    +0.3       +0.3           (ii)  When D=P and tolerances are the same  dimension and E dimension is not
                                                                 (L+B)
            Micrometer   Heads  QTolerance Details of D Dimension and P Dimension  (L+B)
                                              9E
                                  8B
                          7L
                              0
                                       0
                                                  0
                                                                      (L+B)
          P.12-073                                                Standard Grade
                                           M
                                                                                   H
                                                        P
                         D or P            m7           p7           g7            h7           S -
                                                                      G
            Positioning   Stages  6.01~10.00  +0.016   +0.024       -0.004        -0.012
                                                                                  0
                        3.01~6.00
                                                                    -0.016
                                          +0.004
                                                       +0.012
                                                       +0.030
                                                                    -0.005
                                          +0.021
                                                                                  0
                                                                                                0
                                          +0.025
                                                       +0.036
                                                                    -0.006
                                                                                  0
          P.12-075      10.01~18.00       +0.006       +0.015       -0.020        -0.015       -0.02
                                                                                  -0.018
                                                       +0.018
                                          +0.007
                                                                    -0.024
                                                                    -0.007
                                                       +0.043
                                          +0.029
                                                                                  0
            Other New   Products  XHard chrome plated products and polished products are not suitable with precision grade tolerance.  -0.028  -0.021
                        18.01~30.00
                                                       +0.022
                                          +0.008
                 E SUS440C Equivalent products have an identification groove on D part.
                 E SUS304 Equivalent products may be polished or have no centering hole.
          P.12-115            Part Number             6P       7L      8B        9E             M
                                                                                         0R
           12       1Type   2Shape  Tolerance  Tolerance  5D  increments  increments  increments  increments  Selection  (Coarse   L 5
                                     3D
                                           4P
                                                                                0.5mm
                                                               1mm
                                                                      0.5mm
                                                     0.01mm
                                                                                               Thread)
                                         Selection
                                   Selection
            Locating Pins & Bushings / Position   Adjustment Parts / Positioning Stages  E-KFPB   T  M   S   10T  10.00~15.00    6~10  3.0~14.0  1.0~20.0  10  M2.6  4 8 6 8 6 8
                                                                6~12
                                                6
                                                                                                M3
                                                                      3.0~12.0
                                                    6.00~10.00
                                                6T
                                                                                         5
                                                8
                                                                                                M5
                                                                8~16
                                                    8.00~13.00
                                                8T
                                                                6~12
                                                                                                M4
                  E-GKFPB
                                                                                         15
                                                10
                                                                                                M5
                                                              10~20
                                                                                         20
                                                                      3.0~16.0
                  E-SKFPB
                                                                                         25
                                                                                                M4
                                                                6~16
                  E-CKFPB
                                           M
                                                                                         30
                                                                                                M5
                                                              12~24
                                                12
                                     P
                                                                      3.0~18.0
                                                    12.00~16.00
                                                                                         35
                                           P
                                                                                                      6
                                     H
                                                13
                                                              13~26
                                                                                                M8
                  E-MKFPB
                                           H
                                                                8~20
                                                13T
                                                                                                      9
                                                                                                M6
                  E-MGKFPB           G     G    12T  13.00~18.00    8~18                 40     M4   10
                                                                                                M8
                                                                                                     12
                                                              16~32
                                                16
                  E-MCKFPB                      16T  16.00~25.00  10~24  3.0~20.0  E  The value that can be specified depends on   M6  9
                                                                               the P dimension.
                                                20  20.00~30.00  20~40         Please check the "Details of Specified Range   M8  12
                                                20T          12(18)~30         of E Dimension and R Dimension" table.  M6  9
                 E For specifications where the D dimension includes a “T” suffix, the thread diameter is reduced by one size. (The D dimension refers to the number without the “T”.)
                 QDetails of Specified Range of E Dimension and R Dimension
                        P               E
                    0.01mm increments  0.5mm increments                  R Selection
                      4.01~8.00        2.5~4.0            10     15
                      8.01~12.00       4.5~7.0            10     15     20
                      12.01~16.00     5.0~10.0                   15     20     25
                      16.01~20.00     5.0~15.0                          20     25    30
                      20.01~25.00                                              25    30     35
                      25.01~30.00     5.0~20.0                                       30     35     40
                 Ordering   Part Number (1Type · 2Shape · 3D Tolerance · 4P Tolerance · 5D)  - 6P - 7L - 8B - 9E - 0R
                  Example                     E-CKFPBTGG6                     -  P6  -  L6  - B3 -  E3  - R10
          12-047                 Locating Pins                                                                                                                                                                 12-048
   1053   1054   1055   1056   1057   1058   1059   1060   1061   1062   1063