Page 1053 - MiSUMi 2025
P. 1053

QStraight Type

                            Part Number              4P          5B             6R             7G          Pins  Locating
                                                    0.1mm       0.1mm      1mm increments  1mm increments
                     1Type     2Tip Shape  3M      increments  increments  A Shape, C Shape only  B Shape only
                                                                                                          P.12-009
                                            3       6.0~10.0   10.0~25.0
                                            4       7.0~12.0   11.0~25.0                                   Locating Pins  Bushings For

                                            5       8.0~16.0   13.0~30.0                                  P.12-053
                     E-LPCJ
                     E-LPCG                 6       9.0~20.0   15.0~40.0      A Shape
                     E-LPC         A                                           R≥P/2                      Clamping Screws  Adjusting Stopper Screws /    Adjusting Bolts /
                     E-LPCB                                                                   B Shape
                     E-LPCR        B        8      11.0~20.0   19.0~50.0                       G≤P
                     E-LPCS        C                                          C Shape                     P.12-061
                     E-LPCD                10      14.0~20.0   23.0~50.0       R≤P/2
                     E-LPCC
                                           12      18.0~25.0   28.0~60.0                                   Pushers  Polyurethane

                                           16      22.0~30.0   35.0~60.0                                  P.12-069
                                           20      26.0~30.0   44.0~60.0                                   Heads  Micrometer

                 Q Round / Diamond Type
                                                                           6R      7G                     P.12-073
                               Part Number               4P       5B       1mm     1mm    8L     M
                                                       0.01mm    0.1mm    increments increments  1mm    (Coarse  (W)
                                    2Tip     D Tolerance    increments  increments  A Shape, C  B Shape   increments Thread)  Stages  Positioning
                        1Type            3D
                                   Shape        g7                       Shape only  only
                                          6                                                     M3        P.12-075
                                               -0.004   6.50~12.00  2.0~40.0(12.0)        6~12       3
                                               -0.016
                                         6T                                                     M2.6       Products  Other New

                                          8           9.00~15.00  2.0~40.0(15.0)          8~16  M4  3.5
                                                                                                          P.12-115
                                               -0.020
                  (Round Type) (Diamond Type)  10  -0.005                               10(12)~20  M5      12
                  E-LPGJ  E-LPDGJ                     11.00~20.00                                    4
                  E-LPGG E-LPDGG     A   10T                              A Shape       6(12)~16  M4
                  E-LPG   E-LPDG                               3.0~50.0(20.0)  R≥P/2
                  E-LPGB             B   12                                       B Shape    12~24  M5     Adjustment Parts / Positioning Stages  Locating Pins & Bushings / Position
                  E-LPGR                              13.00~20.00         C Shape    G≤P             5
                  E-LPGS E-LPDGS     C   12T                               R≤P/2        8(12)~18  M4
                  E-LPGD                       -0.006
                  E-LPGC E-LPDGC         16    -0.024                                    16~32  M8
                                                      17.00~25.00                                    7
                                         16T                                            10(14)~24  M6
                                                               5.0~50.0(20.0)
                                         20                                              20~40  M8
                                               -0.007
                                               -0.028  21.00~35.00                                   9
                                         20T                                            12(18)~30  M6
                 E For specifications where the D dimension includes a “T” suffix, the thread diameter is reduced by one size. (The D dimension refers to
                  the number without the “T”.)
                 E Dimensions in ( ) are applicable to Diamond Type.
                 e When the overall length L is close to the tap hole depth M×1.5, the tap drill hole may go through. Please consider this when making
                  your selection.
                 Ordering  Part Number (1Type · 2Tip Shape · 3D)  -  4P  -  5B  -  6R  -  7G  -  8L
                  Example            E-LPDGA6            -  P7   -  B2   -  R200         -  L6
 12-041                                                                  Locating Pins                  12-042
   1048   1049   1050   1051   1052   1053   1054   1055   1056   1057   1058