Page 1056 - MiSUMi 2025
P. 1056

Locating Pins Straight, Tapered, Press Fit Type /

                       Tip Shape Selectable, Fully Threaded Type




            Locating    Pins  QStraight, Tapered  E-LPSTA   Alloy Tool Steel    S Surface Treatment  Quenching Hardness: 60~63HRC
                                                                                           H Hardness
                  New
                                                  Type
                                                             M Material
                                                                              -
                 Products
                                                                                      Quenching Hardness: 50~55HRC
                                                            or Bearing Steel
                                               E-BLPSTA
          P.12-009                             E-GLPSTA    SUS304 Equivalent  Hard Chrome Plating  Plating Hardness: 750HV~
                                                                                              -
                                                                              -
                                               E-SLPSTA
            Bushings For   Locating Pins     ESUS440C Equivalent products have an identification groove on D part.  Quenching Hardness: 50~55HRC
                                               E-HLPSTA
                                                                                        Plating Hardness: 750HV~
                                                                         Hard Chrome Plating
                                               E-CLPSTA
                                                                              -
                                                           SUS440C Equivalent
          P.12-053                                         6A°
           Adjusting Bolts /    Adjusting Stopper Screws /    Clamping Screws  C 3D  4L 0     5E
                                                         +0.3
          P.12-061  1Type  Part Number  3D  0.1mm increments  0.1mm increments  Selection  C  D  M  Standard Grade  H
                                           4L
                                                         5E
                                                                     6A
                                                                                                G
                          2D Tolerance
                                                                                           P
            Polyurethane   Pushers  E-LPSTA   M(m7)   2 3 4  3.0~20.0  15    0.5  1~3  +0.012  +0.016  -0.002   -0.010
                                                                                           p7
                                                                                      m7
                                                                                                g7
                                                                                                    h7
                                                                                                    0
                  E-GLPSTA
                                                                                     +0.002 +0.006
                                                                                               -0.012
                                          3.0~25.0
                  E-BLPSTA
                                                                     30
                            P(p7)
                                                                             1
                                                                                                    0
                                                                                               -0.016
                                                                                     +0.004 +0.012
                            H(h7)
                                                                     60
                  E-HLPSTA
          P.12-069  E-SLPSTA   G(g7)   5 6 8  4.0~30.0  0.5~10.0     45      1.5  4~6  +0.016  +0.024  -0.004   -0.012
                                          5.0~40.0
                                                                                                    0
                  E-CLPSTA         10                                        2    8·10  +0.021  +0.030  -0.005   -0.015
                                                                                               -0.020
                                                                                     +0.006 +0.015
            Micrometer   Heads  Ordering  Part Number (1Type · 2D Tolerance · 3D)  - -  L10  - -  5E  - -  A30  EP-2 x E x tanA ≥0.73 (tip diameter ≥0.73)
                                                                            6A
                                                            4L
                                                                                  EReference:  tan15°≈0.267 tan30°≈0.577
                 Example
                                                                                         tan45°≈1 tan60°≈1.732
                                                                    E2
                                     E-LPSTAM5
          P.12-073  QTip Shape Selectable
            Positioning   Stages  Products     E-JPNG       or Bearing Steel  S Surface Treatment  Quenching Hardness: 60~63HRC
                                                             M Material
                                                 Type
                  New
                                                                                          H Hardness
                                                                              -
                                                                                     Quenching Hardness: 50~55HRC
                                                            Alloy Tool Steel
                                               E-GJPNG
                                                                         Hard Chrome Plating
                                                                                       Plating Hardness: 750HV~
          P.12-075                             E-BJPNG     SUS304 Equivalent  -               -
                                               E-SJPNG
            Other New   Products  (d)  (a)                Select from the drawing       2Tip Shape
                                                              Tip Shape
          P.12-115    R0.2          3M                        on the right                    6R
           12      M 3 4  1.3  (d)                         4P 0     -0.2          Shape     2 P 2  R1
                                                                                    A
                        (a)
                                                                                              5B
                             2.2
            Locating Pins & Bushings / Position   Adjustment Parts / Positioning Stages  10  2.5  3.7  EThis product has no centering hole.  EL1=R-  R -   4  7G
                       1.8
                             2.9
                   5
                        2
                             4.4
                   6
                       3.1
                              6
                   8
                                                                                            30°
                                               5B
                                      M×1.5
                       3.7
                             7.7
                       4.4
                             9.4
                   12
                             13
                        5
                   16
                                                                                    B
                             16.4
                   20
                                                                                                 R2
                       6.3
                                                                                            P
                                                                                                ÷
                 EThe above dimensions are reference values and are not guaranteed values.  Shape  l2= ( P-G 5B G 2  )    2tan30°
                                                                                            2
                                                                                       EL2= 2tan30°
                         Part Number        4P      5B         6R         7G                Reference: 2tan30°≈1.15
                                                           1mm increments
                                                    0.1mm
                                           0.1mm
                   1Type  2Tip Shape  3M (Coarse   increments  increments A Shape, C Shape Only  1mm increments    E When G=P,
                                                                        B Shape Only
                                                                                        add about C0.2 chamfering.
                                   Thread)
                                     3     3.5~8.0
                                     4     4.5~8.0  1.0~10.0                               30°   6R
                                           5.5~8.0
                  E-JPNG             5 6   6.5~10.0  1.0~15.0  A Shape
                  E-GJPNG    A       8     9.0~15.0  1.0~30.0  R≥P/2     B Shape    C
                             B

                  E-BJPNG    C      10     11.0~17.0          C Shape     G≤P     Shape    5B  R3
                  E-SJPNG                          3.0~30.0   R≤P/2                       P
                                    12     13.0~20.0                                   E L3= 2 ÷tan30°+R-(R÷sin30°)
                                    16     17.0~27.0  5.0~30.0                          Reference:  tan30°≈0.577
                                    20   21.0(22.0)~30.0                                      sin30°=0.5
                 EValues in ( ) are applicable to B shape.
                 Ordering  Part Number (1Type · 2Tip Shape · 3M)  -  4P  -  5B  -  6R  -  7G
                  Example           E-BJPNGA3           -  P4  -  B2  -  R3
          12-045                 Locating Pins                                                                                                                                                                 12-046
   1051   1052   1053   1054   1055   1056   1057   1058   1059   1060   1061