Page 1055 - MiSUMi 2025
P. 1055

Part Number                                            0L
                                                         6P       7B      8R      1mm increments  QT       Pins  Locating
                                2                       0.01mm    0.1mm    1mm                   0.5mm
                     1Type    Mounting   3    4    5D  increments increments increments M Shape, U  X Shape   increments
                             Part Shape  Material Tip Shape                     Shape only  only          P.12-009
                                                    2    2.50~   2.0~              2~6    0~6
                                                         4.00    25.0
                                                         3.50~                                             Locating Pins  Bushings For
                                                    3                             3~8(6)  0~8(6)
                                                         6.00    2.0~
                                        J           4    3.50~   25.0(10.0)     3(4)~10(8)  0~10(8)       P.12-053
                                                         7.00
                                M       G
                     E-LP     (Standard             5    4.00~   2.0~            5~15(10)  0~15(10)       Clamping Screws  Adjusting Stopper Screws /    Adjusting Bolts /
                  (Round Type)   Type)   Y               8.00   30.0(10.0)
                                                         5.00~   2.0~   A Shape
                                U       B     A     6    10.00  40.0(12.0)  R≥P/2   6(10)~15(12) 0~15(12)  P.12-061
                    E-LPD     (Tapped)                                                          1.0~10.0
                  (Diamond Type)  (D≥6)   R   C          6.00~   2.0~    C Shape
                                                    8    11.00  40.0(15.0)  R≤P/2  8(14)~16  0~16          Pushers
                 E  Applicable when   X  S               8.00~                                              Polyurethane
                  D≥3        (Threaded)            10                            10(14)~20  0~20
                               (D≥3)    D                13.00   3.0~                                     P.12-069
                                                        10.00~   50.0(20.0)
                                        C          12    15.00                   12(14)~24  0~24
                                                        13.00~                                             Heads  Micrometer
                                                   16                             16~32   0~32
                                                         18.00   5.0~
                                                   20   16.00~   50.0(20.0)       20~40   0~40            P.12-073
                                                         22.00


                               Part Number                                            0L                   Stages  Positioning
                                                         6P       7B      9G      1mm increments  QT
                                2                       0.01mm   0.1mm    1mm                    0.5mm    P.12-075
                                              4
                                       3
                     1Type    Mounting   Material Tip Shape  5D  increments increments increments M Shape, U  X Shape   increments
                                                                                Shape only
                                                                                          only
                             Part Shape
                                                         2.50~   2.0~                                      Products  Other New
                                                    2                              2~6    0~6
                                                         4.00    25.0
                                                         3.50~
                                                    3                             3~8(6)  0~8(6)          P.12-115
                                                         6.00    2.0~                                      12
                                        J           4    3.50~   25.0(10.0)     3(4)~10(8)  0~10(8)
                                                         7.00
                                M       G
                                                                 2.0~
                     E-LP     (Standard             5    4.00~   30.0(10.0)      5~15(10)  0~15(10)
                                                         8.00
                  (Round Type)   Type)   Y                                                                 Adjustment Parts / Positioning Stages  Locating Pins & Bushings / Position
                                                         5.00~   2.0~
                                U       B           6    10.00  40.0(12.0)      6(10)~15(12) 0~15(12)
                    E-LPD     (Tapped)        B                         B Shape                 1.0~10.0
                  (Diamond Type)  (D≥6)   R         8    6.00~   2.0~     G≤P    8(14)~16  0~16
                                                         11.00  40.0(15.0)
                 E  Applicable when   X  S               8.00~
                  D≥3        (Threaded)            10    13.00                   10(14)~20  0~20
                               (D≥3)    D                        3.0~
                                                        10.00~   50.0(20.0)
                                        C          12    15.00                   12(14)~24  0~24
                                                   16   13.00~                    16~32   0~32
                                                         18.00   5.0~
                                                        16.00~   50.0(20.0)
                                                   20    22.00                    20~40   0~40
                 E Dimensions in ( ) are applicable to Diamond Type.
                 EPlease note that if a torque of 4.6N·M or more is applied, the D dimension is 8, products of M5 specification may be damaged.
                 Ordering  Part Number (1Type · 2Mounting Part Shape · 3Material · 4Tip Shape · 5D) - 6P - 7B - 8R -  9G  -  0L - QT
                  Example                   E-LPDMBA3                   -  P4  - B2  R2      -  L3 - T2
 12-043                                                                  Locating Pins                  12-044
   1050   1051   1052   1053   1054   1055   1056   1057   1058   1059   1060