Page 1051 - MiSUMi 2025
P. 1051

QStandard Type
                           Part Number            4P       5L        6B       7T                           Pins
                                      D Tolerance   0.01mm    1mm    0.1mm    0.5mm    H   C   m    (W)     Locating
                   1Type   2Shape  3D    m7    increments  increments  increments  increments
                                   2    +0.012   1.00~2.00  2~4                       7        0.5  -     P.12-009
                                   3    +0.002  2.00~4.00  3~6     2.0~10.0           8   0.5   1   1
                                   4            2.00~5.00  4~8                        9             1.2    Locating Pins  Bushings For
                            AT     5    +0.016   3.00~6.00  5~10                      10   1        1.5
                  E-FPJ    (Round       +0.004                                                  2
                  E-GFPJ    Type)   6           4.00~7.00  6~12    2.0~12.0           11            1.8   P.12-053
                  E-SFPJ           8    +0.021   5.00~9.00  8~16   2.0~15.0  1.0~10.0  13  1.5      2.2
                  E-HFPJ    DT    10    +0.006  7.00~11.00  10~20  3.0~20.0           15        3   3
                  E-CFPJ  (Diamond   12         7.00~12.00  12~24                     17   2        3.2   Clamping Screws  Adjusting Stopper Screws /
                            Type)       +0.025                                                               Adjusting Bolts /
                                  13    +0.007  8.00~13.00  13~26                     18            3.5
                                  16           13.00~16.00  16~32  5.0~20.0           21        4   4     P.12-061
                                  20    +0.029   16.00~20.00  20~40                   25   3    5   5.5
                                        +0.008
                 E Please understand that E-HFPJ series products are temporarily not available in the diamond type!  Pushers  Polyurethane
                 QTapped
                           Part Number            4P       5L        6B       7T                M         P.12-069
                                      D Tolerance   0.01mm    1mm    0.1mm    0.5mm    H  m (W) (Coarse  L
                   1Type   2Shape  3D
                                         g7    increments  increments  increments  increments  Thread)
                                   5    -0.004   3.00~6.00  7~10                     10    1.5  M2   3     Heads  Micrometer
                                   6    -0.016  4.00~7.00  6(9)~12  2.0~10.0         11  2  1.8  M3  5
                            AT
                  E-FPU    (Round   8   -0.005   5.00~9.00  8(12)~16  2.0~12.0       13    2.2            P.12-073
                  E-GFPU    Type)   10  -0.020  7.00~11.00  10(12)~20  2.0~15.0      15  3  3   M5   8
                  E-SFPU          12            7.00~12.00  12~24            1.0~10.0  17  3.2
                  E-HFPU    DT          -0.006                     3.0~20.0                                Stages  Positioning
                  E-CFPU  (Diamond   13  -0.024  8.00~13.00  13(14)~26               18  4  3.5      10
                            Type)  16          13.00~16.00  16~32                    21     4   M8        P.12-075
                                  20    -0.007   16.00~20.00  20~40  5.0~20.0        25  5  5.5      12
                                        -0.028
                 E Please understand that E-HFPU series products are temporarily not available in the round type!  Products  Other New
                 QThreaded
                           Part Number            4P       5L        6B       7T                          P.12-115
                   1Type   2Shape  3D  D Tolerance   0.01mm    1mm    0.1mm    0.5mm    H    m     (W)     12
                                         g7    increments  increments  increments  increments
                                   3    -0.002   2.00~4.00  2~6                        8            1
                                        -0.012
                                                                                             1
                                   4            2.00~5.00  2~8     2.0~10.0            9           1.2     Adjustment Parts / Positioning Stages  Locating Pins & Bushings / Position
                                        -0.004
                                   5    -0.016  3.00~6.00                              10          1.5
                            AT                             3~10                              2
                  E-FPN    (Round   6           4.00~7.00          2.0~12.0            11          1.8
                  E-GFPN    Type)
                  E-SFPN           8            5.00~9.00  5~10    2.0~15.0  1.0~10.0  13          2.2
                  E-HFPN    DT          -0.005                                               3
                                        -0.020
                  E-CFPN  (Diamond   10         7.00~11.00  5~15                       15           3
                            Type)
                                                                   3.0~20.0
                                  12            7.00~12.00  8~15                       17          3.2
                                        -0.006
                                        -0.024
                                  16           13.00~16.00  8~20                       21    4      4
                                                                   5.0~20.0
                                  20    -0.007   16.00~20.00  10~20                    25    5     5.5
                                        -0.028
                 Ordering  Part Number (1Type · 2Shape · 3D)  -  4P  -  5L  -  6B  -  7T
                  Example          E-CFPJAT2          -  P1   -  L2   -  B2   -  T1

 12-039                                                                  Locating Pins                  12-040
   1046   1047   1048   1049   1050   1051   1052   1053   1054   1055   1056