Page 1047 - MiSUMi 2025
P. 1047

Locating Pins Small Head, Spherical, Press Fit




                  New                                Type
                 Products                     P Dimension  P/L/B Dimension   M Material  S Surface   H Hardness
                                                                               Treatment
                                              Configurable  Configurable                                   Pins  Locating
                                              E-JPQ    E-FPQ                     -    Quenching Hardness: 60~63HRC
                                                                  Alloy Tool Steel
                                              E-GJPQ   E-GFPQ     or Bearing Steel  Hard Chrome   Quenching Hardness: 50~55HRC  P.12-009
                                                                                Plating
                                              E-SJPQ   E-SFPQ                    -
                                              E-HJPQ   E-HFPQ    SUS304 Equivalent  Hard Chrome   -
                                                                                Plating
                                              E-CJPQ   E-CFPQ    SUS440C Equivalent  -  Quenching Hardness: 50~55HRC  Locating Pins  Bushings For
                                              E-MJPQ   E-MFPQ                  Polished
                                                                  Alloy Tool Steel    Quenching Hardness: 60~63HRC
                                                                              Hard Chrome
                                              E-MGJPQ  E-MGFPQ    or Bearing Steel  Plating+Polished      P.12-053
                                              E-MCJPQ  E-MCFPQ   SUS440C Equivalent  Polished  Quenching Hardness: 50~55HRC
                                             E Hard Chrome Plating: Plating Hardness 750HV~               Clamping Screws  Adjusting Stopper Screws /    Adjusting Bolts /
                 (Round Type)                                     (Diamond Type)
                             *Lead-in Part D -0.01                 (W)                                    P.12-061
                                     -0.03
                                                                                      Smooth Transition
                    3D                          0  4P-0.02                                                 Pushers  Polyurethane

                          L                  Smooth Transition       (60°)                                P.12-069
                              +0.3
                            5L  0     6B
                 E SUS440C Equivalent products have an identification    When D<3    When D≥3   R0.2  R0.2  When D<3    When D≥3    Heads  Micrometer
                  groove on the lead-in part.                      a=0.5               a=1.0               a=0.5               a=1.0
                                                                      a
                 E Locating pins for circuit boards with shorter B fixed    a  d             d=D-0.1 a            d=D-0.2 d  a  d             d=D-0.1            d=D-0.2
                                                                  d
                  dimension are also available.
                 e Dimensions in ( ) are applicable to Diamond Type.                                      P.12-073
                 e Please understand that E-GJPQ and E-HFPQ series products
                  are temporarily not available in the diamond type!
                 QP Dimension Configurable                                                                 Stages  Positioning
                                Part Number                 4P
                      1Type     2D Tolerance /   3D  D Tolerance  0.01mm increments  L  B  C  L   (W)     P.12-075
                                  Shape       m7    p7
                     E-JPQ                 2  +0.012   +0.016   1.00~2.00  4  2     0.3     0      -
                     E-GJPQ                3  +0.002  +0.006  1.00~3.00  5    3     0.5
                     E-SJPQ     <Round Type>  4  +0.016   +0.024   2.00~4.00                1      1       Products  Other New
                     E-HJPQ       SA(m7)   5  +0.004  +0.012  2.00~5.00              1            1.2
                     E-CJPQ       SPA(p7)  6               2.00~6.00  10      5                   1.5

                                <Diamond Type>  8  +0.021   +0.030   3.00~8.00  6   1.5           1.8     P.12-115
                     (Polished)   SD(m7)     +0.006  +0.015                                                12
                     E-MJPQ       SPD(p7)  10             3.00~10.00  15                          2.2
                     E-MGJPQ              12  +0.025   +0.036   5.00~12.00    8      2            2.5
                     E-MCJPQ   eApplicable when  13  +0.007  +0.018  6.00~13.00  22         2      3
                                   D≥4    16              10.00~16.00                              4
                  e  Applicable when D≥5     +0.029   +0.043                 10      3
                   and P≥5                20  +0.008  +0.022  13.00~20.00  30                      5       Adjustment Parts / Positioning Stages  Locating Pins & Bushings / Position
                 QP/L/B Dimension Configurable
                                Part Number                 4P         5L        6B
                      1Type     2D Tolerance /    3D  D Tolerance  0.01mm increments  1mm increments 0.1mm increments  C  L  (W)
                                  Shape       m7    p7
                     E-FPQ                 2  +0.012   +0.016   1.00~2.00  2~5            0.3  0    -
                     E-GFPQ                3  +0.002  +0.006  1.00~3.00  3~10   2.0~10.0  0.5
                     E-SFPQ     <Round Type>  4          1.50(2.00)~4.00  4~10                 1    1
                     E-HFPQ       SA(m7)   5  +0.016   +0.024   2.00~5.00  5~10  2.0~15.0(10.0)  1  1.2
                                             +0.004
                                                   +0.012
                     E-CFPQ       SPA(p7)  6               2.00~6.00   5~17     2.0~15.0            1.5

                                <Diamond Type>  8  +0.021   +0.030   3.00~8.00  8~21  2.0~20.0(15.0)  1.5  1.8
                     (Polished)   SD(m7)  10  +0.006  +0.015  3.00~10.00  10~23  3.0~20.0           2.2
                     E-MFPQ       SPD(p7)  12             5.00~12.00   12~24   3.0~30.0(25.0)  2    2.5
                     E-MGFPQ                 +0.025   +0.036
                     E-MCFPQ   e  Applicable when   13  +0.007  +0.018  6.00~13.00  13~26  5.0~30.0(25.0)  2  3
                                 D≥4      16              10.00~16.00  16~32                        4
                  e  Applicable when D≥5     +0.029   +0.043                    5.0~30.0  3
                   and P≥5                20  +0.008  +0.022  13.00~20.00  20~40                    5
                 Ordering  Part Number (1Type · 2D Tolerance / Shape · 3D)  -  4P  -  5L  -  6B
                  Example               E-CFPQSA2              -  P2   -  L4   -  B3
 12-035                                                                  Locating Pins                  12-036
   1042   1043   1044   1045   1046   1047   1048   1049   1050   1051   1052