Page 1049 - MiSUMi 2025
P. 1049

Locating Pins Flat Flange, Tip Shape Selectable /

                       Locating Pins Screw Mounted



                 QFlat Flange
                  New                           Round Flanged  Compact Flanged  M Material  S Surface   H Hardness
                 Products                     Round Type Diamond Type Round Type Diamond Type  Treatment   Pins  Locating
                                                                           Alloy Tool Steel
                                              E-MASA  E-MASD  E-MATA  E-MATD  or Bearing Steel  -  Quenching Hardness:
                                                                                              60~63HRC
                                              E-SMASA        E-SMATA                             -        P.12-009
                                                        -              -     SUS304   Hard Chrome   Plating Hardness:
                                              E-HMASA        E-HMATA         Equivalent  Plating  750HV~
                                                                                    Tip Shape Selection    Locating Pins  Bushings For
                                                                                          15°             P.12-053
                         h                             IRound Type  ICompact Type  A Shape
                                     (Round Type) (Diamond Type)                             (B)   m
                       d     d1                (W)                                                        Clamping Screws  Adjusting Stopper Screws /    Adjusting Bolts /
                  H±0.3  3Dh7                                                            15°              P.12-061

                                   -0.02     (60°)  P.C.D.        P.C.D.       B Shape              R
                                   4P 0                                                    (B)  R          Pushers  Polyurethane
                   -0.1                                                G
                                                                                  P
                  F -0.3    5B  m                                             EL= ÷tan15°+R-(R÷sin15°)
                                                                                  2
                    6T±0.05                                                   Reference:  tan15°≈0.267, sin15°≈0.259  P.12-069
                            Part Number             4P       5B       6T
                                                   0.01mm
                                                            0.1mm
                                                                     0.1mm
                                    2Tip
                        1Type      Shape  3Dh7    increments  increments increments  F H G P.C.D. d d1 h m R (W)  Heads  Micrometer
                   (Round  (Compact      5   0    3.00~5.00  3.0~10.0  5.0~10.0  5 25 -  16  3.5 6.5 3.5 3  1  1.5
                                                                                                    1.8
                   Flanged)  Flanged)    6 8  -0.012  4.00~7.00  3.0~12.0                        1.5 2.2  P.12-073
                                                  6.00~9.00
                                                            3.0~15.0
                                             0
                 E-MASA    E-MATA    A   10  -0.015  7.00~11.00  4.0~20.0  7.0~15.0  5 36 16  24  5.5 9.5 5.5 4  2  3
                 E-MASD    E-MATD    B   12  0    8.00~12.00  4.0~20.0                            3  3.2
                 E-SMASA   E-SMATA       16  -0.018  13.00~16.00  5.0~20.0  11.0~20.0  10 54 24  37  9 14 9  5  4  4  Stages  Positioning
                 E-HMASA   E-HMATA       20   0   16.00~20.00  5.0~20.0                           5  5.5
                                            -0.021
                                                                                                          P.12-075
                 Ordering  Part Number (1Type · 2Tip Shape · 3D)  -  4P  -  5B  -  6T
                  Example           E-HMASAA5          -   P3  -   B4  -   T5
                 QScrew Mounted                                                                            Products  Other New
                  New                           Type      M Material   S Surface Treatment  H Hardness
                 Products                      E-LPZ                        -        Quenching Hardness: 45~50HRC  P.12-115
                                               E-LPZB  General Structural Steel or   Black Oxide Film      12
                                               E-LPZR     Carbon Steel  Hard Chrome Plating  Quenching Hardness: 45~50HRC
                                                                                       Plating Hardness: 750HV~
                                               E-LPZS   SUS304 Equivalent   -                 -
                                               E-LPZH                  Hard Chrome Plating  Plating Hardness: 750HV~
                                               E-LPZC   SUS440C Equivalent  -        Quenching Hardness: 50~55HRC  Adjustment Parts / Positioning Stages
                                                                              H                             Locating Pins & Bushings / Position
                                                                         30°
                                                                                        0
                                                            d1                     d2  5G  3P -0.02
                    P-G
                 *L= 2tan30°
                 Reference: 2tan30°≈1.15                              4B       *L
                        Part Number         3P          4B          5G                         Applicable
                                                       0.1mm
                                                                   0.1mm
                                           0.01mm
                       1Type       2No.   increments  increments  increments  d1    d2     H     Bolt
                                     3    11.00~15.00              9≤G<P     3.5    6.5    4      M3
                  E-LPZ    E-LPZS    4    12.00~20.00  10.0~25.0   10≤G<P    4.5    8      5      M4
                  E-LPZB   E-LPZH    5    14.00~20.00  10.0~30.0   12≤G<P    5.5    9.5    6      M5
                  E-LPZR   E-LPZC    6    15.00~25.00  12.0~40.0   13≤G<P    6.5    11     7      M6
                                     8    18.00~25.00  14.0~50.0   16≤G<P     9     14     9      M8
                 Ordering  Part Number (1Type · 2No.)  -  3P  -  4B  -  5G
                  Example         E-LPZ3       -  P11  -  B10  -   G9
 12-037                                                                  Locating Pins                  12-038
   1044   1045   1046   1047   1048   1049   1050   1051   1052   1053   1054