Page 1054 - MiSUMi 2025
P. 1054

Locating Pins Shouldered, Tip Shape Selectable




                  New
            Locating    Pins  Products          Type    Mounting Part   Material   M Material  S Surface   Quenching Hardness:
                                                                                             H Hardness
                                                                                 Treatment
                                                                  Code
                                                          Shape
                                                                   J
                                                                                    -
                                                                       Equivalent to
                                                                                             55~60HRC
                                                                      Alloy Tool Steel
                                                                                          Quenching Hardness:
          P.12-009                                                 G  or Bearing Steel  Hard Chrome   Plating Hardness: 750HV~
                                                                                              50HRC~
                                                                                  Plating
            Bushings For   Locating Pins        E-LP               Y    General     -     Quenching Hardness:
                                                                                           45~50HRC or more
                                                         U (Tapped)
          P.12-053                            (Round Type)  M (Standard Type)  B R  Structural Steel   Black Oxide Film   Quenching Hardness:
                                                E-LPD
                                                                      or Carbon Steel
                                                        X (Threaded)
                                                                                Hard Chrome
                                                                                             55~60HRC
                                              (Diamond Type)
                                                                                  Plating
           Adjusting Bolts /    Adjusting Stopper Screws /    Clamping Screws  S  SUS304   -  Plating Hardness: 750HV~
                                                                                                -
                                                                                  Plating
          P.12-061                                                 D C  Equivalent  Hard Chrome   Plating Hardness: 750HV~
                                                                        SUS440C
                                                                                          Quenching Hardness:
                                                                                    -
            Polyurethane   Pushers  Mounting Part Shape  Tip Shape                             M1
                                                                                              50HRC~
                                                                       Equivalent
                                                G
                                                                           (
                            G
                                                              H
                                                                                          (W) (Coarse
                                            Select from  P φ0.01   A
                                             0.4
                            drawing below
          P.12-069  A    0.4  Select from the   15°   the drawing below  (Round Type) ±0.3  (Diamond Type) W)  D  C 6.3  H  0.4  G Thread)  L
                                                                      (W)        2  0.5  7  -
            Micrometer   Heads  H±0.3  2D       3P                               3 4   8 9  1.2  -   -
                                                0
                                                 -0.01
                  m6
                                                                                           1
                                                                                    1
                                       0.4
                                                                                       11
                                                                                          1.8
          P.12-073  C    L +0.3  G  0.4  3±0.3  +0.3 0     m 0       6P  -0.02  (60°)  ( 6 0 °   )  5 6 8  1.5  10  1.5  M3  5
                                        G
                                        +0.3
                                       B
                                                                                          2.2
                                                                                       13
                           0
            Positioning   Stages  QT±0.05  7B  0     R0.2  When  P<3    When  P≥3    10  2  15  3.2   M5  8
                                                                                           3
                                                                                       17
                                                                                12
                                                                                           4
                                                                       d=P-0.2
                                                             d=P-0.1
          P.12-075                                  a  d     a=0.5     a=1.0    16  3  21  5.5   M8  12
                                                                                20
                                                                                       25
            Other New   Products  E  Products made of SUS440C Equivalent materials have an identification groove on D part.
                                                                        Tip Shape Selection
                         Mounting Part Shape Selection
          P.12-115  M Shape    U Shape     X Shape       A Shape        B Shape            C Shape
           12    (Standard Type)  (Tapped)  (Threaded)                 30°               30°    8R
                                            M2(=D)
                               M1
            Locating Pins & Bushings / Position   Adjustment Parts / Positioning Stages  5Dm7  0L +0.3  5Dg7  0L -0.1  5Dg7  M×1.5  0L -0.1  8R B  L1  B  L2 9G  B  L3
                                L
                                  -0.3
                        0
                                                  -0.3
                                                                                        P
                            ED≥6
                                                             2 P
                                       ED≥3
                                                      EL1=R- R -
                                                                                        2
                                                                         2
                                                                      2
                                                               4 2  EL2=(  P  -  G )÷tan30°  EL3=  ÷tan30°+R-(R÷sin30°)
                                                                   Reference: tan30°≈0.577   Reference:  tan30°≈0.577
                                                                 E When G=P, add about      sin30°=0.5
                                                                   C0.2 chamfering.
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-LP               2          locating pin           # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          12-043                 Locating Pins                                                                                                                                                                 12-044
   1049   1050   1051   1052   1053   1054   1055   1056   1057   1058   1059