Page 1042 - MiSUMi 2025
P. 1042

Locating Pins Large Head, Spherical, Tapped




                  New
                                                         Type
            Locating    Pins  Products        P Dimension  P Dimension  P/L/B Dimension   M Material  S Surface    H Hardness
                                                                                  Treatment
                                              Selectable
                                                      Configurable
                                                              Configurable
                                               E-JPQT  E-JPQT  E-FPQT                -     Quenching Hardness:
                                                                                              60~63HRC
          P.12-009                               -   E-GJPQT  E-GFPQT   or Bearing Steel  Hard Chrome   Quenching Hardness:
                                                                        Alloy Tool Steel
            Bushings For   Locating Pins      E-SJPQT E-SJPQT  E-SFPQT   Equivalent  Plating  50~55HRC
                                                                                     -
                                                                         SUS304
                                                                                                -
                                                         -
                                                 -
                                                                                   Plating
          P.12-053                            E-CJPQT E-CJPQT  E-HFPQT   SUS440C   Hard Chrome   Quenching Hardness:
                                                              E-CFPQT
                                                                                     -
                                                                                              50~55HRC
                                                                         Equivalent
           Adjusting Bolts /    Adjusting Stopper Screws /    Clamping Screws  E-MJPQT  E-MFPQT  or Bearing Steel  Hard Chrome   Quenching Hardness:
                                                                                   Polished
                                                                        Alloy Tool Steel
                                                                                              60~63HRC
          P.12-061                               -   E-MGJPQT E-MGFPQT   SUS440C   Plating+Polished  Quenching Hardness:
                                                     E-MCJPQT
                                                              E-MCFPQT
                                                                                   Polished
                                                                         Equivalent
                                                                                              50~55HRC
            Polyurethane   Pushers  (Round Type)  E Hard Chrome Plating: Plating Hardness 750HV~
                                                                   (Diamond Type)
          P.12-069       M                                                                   (W)
            Micrometer   Heads  3Dg7         -0.02
          P.12-073                           4P 0
                          L              Smooth Transition          Smooth Transition           (60°)
            Positioning   Stages  5L-0.3  6(B)
                            -0.1
          P.12-075  E SUS440C Equivalent products have an identification groove at any position on D part.
                 QP Dimension Selectable
            Other New   Products  1Type  2Shape 3D  D Tolerance    4P Selection       L  B   (Coarse   L
                            Part Number
                                                                                               M
                                                                                             Thread)
                                          g7
          P.12-115                 6     -0.004   7  8  9 10                         10       M3     5
           12                            -0.016                                          8
                                   8     -0.005        9 10 11 12 13                 15       M5     8
                             BB
            Locating Pins & Bushings / Position   Adjustment Parts / Positioning Stages  Type)  12  -0.006   15 16  18 19 20 24 25  22  10  M8  12
                                         -0.020
                   E-JPQT
                                   10
                            (Round
                                                           11 12 13 15
                                         -0.024
                                   16













                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-JPQT             2          locating pin           # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

          12-031                 Locating Pins                                                                                                                                                                 12-032
   1037   1038   1039   1040   1041   1042   1043   1044   1045   1046   1047