Page 1041 - MiSUMi 2025
P. 1041

QP Dimension Configurable
                               Part Number                 4P                                              Pins
                             2D Tolerance /   D Tolerance  0.01mm     L      B      C      L      (W)       Locating
                    1Type       Shape   3D   m7   p7    increments
                                                                                                          P.12-009
                                         1               1.50~2.50    3            0.1             -
                                                                             3             0
                                         2  +0.012  +0.016   2.50~4.00  4                         1.2      Locating Pins  Bushings For
                                            +0.002 +0.006
                                                                                   0.5
                                         3               3.50~6.00           5                    1.5
                   E-JPQ                                              5                                   P.12-053
                   E-GJPQ    <Round Type>  4             4.50~7.00                                1.8
                   E-SJPQ       A(m7)       +0.016  +0.024                   6                            Clamping Screws
                   E-HJPQ       PA(p7)   5  +0.004 +0.012  5.50~8.00                1             2.2      Adjusting Stopper Screws /    Adjusting Bolts /
                   E-CJPQ                                             10
                                         6               6.50~10.00                        1       3      P.12-061
                   (Polished)  <Diamond Type>                                8
                   E-MJPQ       D(m7)    8               9.00~13.00                1.5            3.5
                   E-MGJPQ       PD(p7)     +0.021  +0.030                                                 Pushers  Polyurethane
                                            +0.006 +0.015
                   E-MCJPQ    e  Applicable   10        11.00~15.00   15                           4
                               when D≥2
                  e  Applicable          12             13.00~16.00                 2              5      P.12-069
                    when D≥5                                                 10
                                         13  +0.025  +0.036   14.00~18.00                         5.5
                                            +0.007 +0.018
                                                                      22                                   Heads  Micrometer
                                         16             17.00~25.00                        2       7
                                                                                    3
                                         20  +0.029  +0.043   22.00~30.00  30  15                  9      P.12-073
                                            +0.008 +0.022
                 QP/L/B Dimension Configurable                                                             Stages  Positioning
                               Part Number                 4P         5L         6B
                             2D Tolerance /    D Tolerance  0.01mm    1mm       0.1mm     C    L   (W)    P.12-075
                    1Type               3D              increments  increments  increments
                                Shape        m7   p7
                                         1             1.50~3.00(2.50)  2~3     1.5~5.0  0.1        -      Products  Other New
                                                                                               0
                                         2  +0.012  +0.016   2.50~6.00(4.00)  2~6                   1.2
                                            +0.002 +0.006
                                                                                         0.5              P.12-115
                                         3               3.50~8.00    3~10                          1.5    12
                   E-FPQ                                                     1.5~15.0(10.0)
                   E-GFPQ                4               4.50~8.00   3(4)~14                        1.8
                   E-SFPQ    <Round Type>   +0.016  +0.024
                                A(m7)
                   E-HFPQ       PA(p7)   5  +0.004 +0.012  5.50~10.00                     1         2.2    Adjustment Parts / Positioning Stages  Locating Pins & Bushings / Position
                   E-CFPQ                                             5~15
                                         6              6.50~10.00                             1    3
                   (Polished)  <Diamond Type>                                1.5~30.0(15.0)
                   E-MFPQ       D(m7)    8              8.50~15.00   5(6)~16             1.5        3.5
                   E-MGFPQ      PD(p7)      +0.021  +0.030
                                            +0.006 +0.015
                   E-MCFPQ      e  Applicable   10      11.00~17.00  5(10)~20                       4
                               when D≥2                                      3.0~30.0(25.0)
                  e  Applicable          12             13.00~18.00  6(10)~24             2         5
                    when D≥5
                                         13  +0.025  +0.036   14.00~20.00  7(12)~26  5.0~30.0(25.0)  5.5
                                            +0.007 +0.018
                                         16             17.00~27.00  8(15)~32                  2    7
                                                                               5.0~30.0   3
                                         20  +0.029  +0.043   22.00~30.00  10(15)~40                9
                                            +0.008 +0.022
                 e Dimensions in ( ) are applicable to Diamond Type.

                 Ordering  Part Number (1Type · 2Shape · 3D)  -  4P  -  5L  -  6B
                  Example           E-CFPQA2          -  P3   -  L5   -  B2
 12-029                                                                  Locating Pins                  12-030
   1036   1037   1038   1039   1040   1041   1042   1043   1044   1045   1046