Page 1043 - MiSUMi 2025
P. 1043

QP Dimension Configurable
                             Part Number                                            M                      Pins
                                         D Tolerance     4P           L      B    (Coarse   L      (W)      Locating
                    1Type    2Shape  3D             0.01mm increments
                                             g7                                   Thread)
                                                                                                          P.12-009
                                      5                5.50~8.00             6      M2      3      2.2
                                      6    -0.004                     10            M3      5
                                           -0.016
                                                       6.50~10.00                                  3       Locating Pins  Bushings For
                                     6T                                            M2.6     4
                  E-JPQT                                                     8
                  E-GJPQT      A      8                                             M5      8             P.12-053
                  E-SJPQT    (Round                    9.00~13.00                                  3.5
                  E-CJPQT     Type)   8T   -0.005                                   M4      6
                                           -0.020
                                                                      15                                  Clamping Screws  Adjusting Stopper Screws /    Adjusting Bolts /
                   (Polished)  D     10                11.00~15.00                                 4
                  E-MJPQT    (Diamond                                               M5      8             P.12-061
                  E-MGJPQT    Type)  12                13.00~16.00                                 5
                  E-MCJPQT                 -0.006                           10
                                     13    -0.024      14.00~18.00                          10     5.5
                                                                      22                                   Pushers  Polyurethane
                                     16                17.00~25.00                  M8             7
                                                                                            12
                                     20    -0.007      22.00~30.00    30    15                     9      P.12-069
                                           -0.028
                 QP/L/B Dimension Configurable                                                             Heads
                             Part Number               4P          5L         6B         M                  Micrometer
                                         D Tolerance    0.01mm    1mm        0.1mm     (Coarse   L  (W)
                    1Type    2Shape  3D
                                             g7     increments  increments  increments  Thread)           P.12-073
                                      5              5.50~8.00   5(9)~10     2.0~10.0    M2     3   2.2
                                      6    -0.004                          1.5~15.0(12.0)  M3   5          Stages  Positioning
                                           -0.016
                                                     6.50~10.00  6(9)~12                            3
                                     6T                                      2.0~12.0   M2.6    4         P.12-075
                                      8                          8(12)~16                M5     8
                                                     8.50~15.00            1.5~15.0(12.0)           3.5    Products
                                     8T                          6(12)~16                M4     6           Other New
                  E-FPQT                   -0.005
                                           -0.020
                  E-GFPQT            10                          10(12)~20               M5     8         P.12-115
                  E-SFPQT      A                     11.0~17.00                                     4      12
                  E-HFPQT    (Round   10T                        6(12)~16                M4     6
                  E-CFPQT     Type)   12                          12~24    3.0~30.0(20.0)  M5   8
                               D                    13.00~18.00                                     5
                   (Polished)  (Diamond   12T                    8(12)~18
                  E-MFPQT     Type)                                                      M4     6          Adjustment Parts / Positioning Stages  Locating Pins & Bushings / Position
                  E-MGFPQT           13                          13(14)~26               M8    10
                  E-MCFPQT                 -0.006   14.00~20.00            5.0~30.0(20.0)           5.5
                                     13T   -0.024                8(14)~20                M6     9
                                     16                           16~32                  M8    12
                                                    17.00~27.00            5.0~30.0(27.0)           7
                                     16T                         10(14)~24               M6     9
                                     20                           20~40                  M8    12
                                           -0.007   22.00~30.00              5.0~30.0               9
                                     20T   -0.028                12(18)~30               M6     9
                 e For specifications where the D dimension includes a “T” suffix, the thread diameter is reduced by one size. (The D dimension refers to
                  the number without the “T”.)
                 e Dimensions in ( ) are applicable to Diamond Type.
                 e When the overall length L is close to the tap hole depth M×1.5, the tap drill hole may go through. Please consider this when making
                  your selection.
                 Ordering  Part Number (1Type · 2Shape · 3D)  -  4P  -  5L  -  6B
                  Example          E-CFPQTA5          -  P6   -  L5   -  B2
 12-031                                                                  Locating Pins                  12-032
   1038   1039   1040   1041   1042   1043   1044   1045   1046   1047   1048