Page 1060 - MiSUMi 2025
P. 1060

Locating Pins Large Head, Tapered, Tolerance Selectable, Tapped




                  New
                                                                                           H Hardness
                                                            M Material
                                                 Type
            Locating    Pins  Products          E-KFT      Alloy Tool Steel    S Surface Treatment  Quenching Hardness: 60~63HRC  L±0.3  B
                                                                              -
                                                                                      Quenching Hardness: 50~55HRC
                                                E-GKFT
                                                                         Hard Chrome Plating
                                                E-BKFT     or Bearing Steel            Plating Hardness: 750HV~
                                                                              -
                                                                                              -
          P.12-009                              E-SKFT    SUS304 Equivalent  Hard Chrome Plating  Plating Hardness: 750HV~
                                                E-HKFT
            Bushings For   Locating Pins        E-CKFT    SUS440C Equivalent (Round Type)  -  (Diamond Type)    (L+B)
                                                                                      Quenching Hardness: 50~55HRC
          P.12-053              M           0A°                                      (W)
           Adjusting Bolts /    Adjusting Stopper Screws /    Clamping Screws  5D  6P

          P.12-061                 L                                             L±0.3  B
            Polyurethane   Pushers  7L -0.3  8B       9E      R0.2   a=1.0          (60°)
                                      -0.1
                                                                     d=D-0.2
                                                                                    (L+B)
          P.12-069        EWhen D=P                            d  a  E  The dimensions of the relief groove are reference
                                                                      values and are not guaranteed values.
   M                      (1) Round Type has no relief groove.  (W)  L±0.3  B  (2)  Diamond Type has a relief groove.
            Micrometer   Heads  0A°  (i) When D=P and tolerances are different  (ii) When D=P and tolerances are the same


 5D       P.12-073           6P  L±0.3  B                    (L+B)
            Positioning   Stages
 M                         When D tolerance overlaps with P tolerance,   Overall length (L+B) is general tolerance
                                 (W)
                           it may be straight type.
 0A°  L                                                        Standard Grade
         -0.1         D or P       (L+B) M          P   (60°)      G             H             S
       7L -0.3 P.12-075  8B  9E       m7            p7            g7             h7             -
                                                                                0
                                                   +0.006
                                                                  -0.012
                                     +0.002
 M  5D  6P  (W)        1~3           +0.012        +0.016         -0.002        -0.010
                                                                                0
                      3.01~6
 0A°        Other New   Products  6.01~10  +0.016   +0.024        -0.004        -0.012         0
                                     +0.004
                                                   +0.012
                                                                  -0.016
                                     +0.021
                                                                                0
                                                   +0.030
                                                                  -0.005
                                                   +0.036
 L                    10.01~18       +0.006        +0.015         -0.020        -0.015         -0.02
                                                                                0
                                                                  -0.006
                                     +0.025
                                                                  -0.024
                                                                                -0.018
                                                   +0.018
                                     +0.007
                                                                                0
 5D  6P  7L -0.3  8B  9E  P.12-115  18.01~30  (60°)  +0.029   +0.043   -0.007   -0.021
 -0.1
           12
                                                   +0.022
                                                                  -0.028
                                     +0.008
                 XHard chrome plated products are not suitable for precision-grade tolerances.  ESUS440C Equivalent products have an identification groove on D part.
                 ESUS304 Equivalent products may be polished or have no centering hole.
 L               E  P-2EtanA≥0.73 (tip diameter: above φ0.73)
                  Reference:  tan15°≈0.267  tan30°≈0.577  tan45°=1  tan60°≈1.732
 -0.1  (60°)                 Part Number
                                                                                  9E
                                                                                                 M
                                                     6P
 7L -0.3  8B  9E  Locating Pins & Bushings / Position   Adjustment Parts / Positioning Stages  1Type  2Shape  Tolerance  Tolerance  5D  increments  1mm increments 0.1mm increments  increments  Selection  (W)  (Coarse   L
                                                                                        0A
                                                                         8B
                                                              7L
                                   3D
                                         4P
                                                   0.01mm
                                                                                 0.1mm
                                                                                                Thread)
                                        Selection
                                 Selection
                                                                                                 M2
                                                                       2.0~10.0
                                                   5.00~8.00
                                               5
                                               6
                                                                                                 M3
                                                                                             3
                                                             6(9)~12
                                                                       2.0~12.0
                                              6T   6.00~10.00  5(9)~10  1.5~15.0(12.0)       2.2  M2.6  3 5 4
                                               8             8(12)~16                            M5   8
                                              8T   8.50~15.00  6(12)~16  2.0~30.0(15.0)      3.5  M4  6
                   E-KFT     A                10            10(12)~20                   15       M5   8
                   E-GKFT   (Round   M    S   10T  10.00~17.00  6(12)~16                     4   M4   6
                   E-BKFT   Type)    P    M   12             12~24    3.0~30.0(20.0)  0.5~15.0  30   M5  8
                                          P


                   E-SKFT    D     G      G   12T  12.00~18.00  8(12)~18                45   5   M4   6
                                   H
                   E-HKFT   (Diamond      H   13            13(14)~26                   60       M8  10
                            Type)
                   E-CKFT                         13.00~20.00         5.0~30.0(20.0)         5.5
                                              13T            8(14)~20                            M6   9
                                              16  16.00~27.00  16~32  5.0~30.0(27.0)         7   M8  12
                                              16T           10(14)~24                            M6   9
                                              20             20~40                               M8  12
                                              20T  20.00~30.00  12(18)~30  5.0~30.0          9   M6   9
                 E Dimensions in ( ) are applicable to Diamond Type.
                 EFor specifications where the D dimension includes a “T” suffix, the thread diameter is reduced by one size. (The D dimension refers to the number without the “T”.)
                 Ordering  Part Number (1Type · 2Shape · 3D Tolerance · 4P Tolerance · 5D) -  6P  -  7L  -  8B  -  9E  -  0A
                  Example                    E-BKFTAGG5                   -  P5  -  L5  -  B2  -  E2  -  A15
          12-049                 Locating Pins                                                                                                                                                                 12-050
   1055   1056   1057   1058   1059   1060   1061   1062   1063   1064   1065