Page 1062 - MiSUMi 2025
P. 1062

Locating Pins Large Head, Flat End, Standard Type




                  New
                                                         Type
            Locating    Pins  Products        P Dimension  P Dimension  P/L/B Dimension   M Material  S Surface   Quenching Hardness:
                                                                                             H Hardness
                                                                                  Treatment
                                              Selectable
                                                              Configurable
                                                      Configurable
                                                                E-FP
                                               E-JP
                                                       E-JP
                                                                                     -
                                                                                              60~63HRC
                                                                                           Quenching Hardness:
                                                                        Alloy Tool Steel
                                                                                              50~55HRC
          P.12-009                             E-GJP   E-GJP    E-GFP  or Bearing Steel  Hard Chrome   Plating Hardness:
                                                                                   Plating
            Bushings For   Locating Pins       E-BJP   E-BJP    E-BFP    Equivalent  Hard Chrome   Plating Hardness:
                                                                                              750HV~
                                                                                     -
                                                                                                -
                                               E-SJP
                                                       E-SJP
                                                                E-SFP
                                                                         SUS304
                                               E-HJP
                                                                E-HFP
                                                       E-HJP
                                                                                              750HV~
                                                                         SUS440C
          P.12-053                           ESUS440C Equivalent products have an identification groove on D part.  Plating  Quenching Hardness:
                                                                E-CFP
                                                       E-CJP
                                               E-CJP
                                                                                     -
                                                                                              50~55HRC
                                                                         Equivalent
           Adjusting Bolts /    Adjusting Stopper Screws /    Clamping Screws  -0.01 ESUS304 Equivalent products may be polished or have no centering hole.
                                                                              QTolerance Table of P Dimension
                                                                                                h7
                                                                                   P
          P.12-061                *Lead-in Part D -0.03                          1.50~3.00     -0.010
                                                                                               0
            Polyurethane   Pushers  3D               4Ph7                        3.01~6.00     -0.012
                                                                                               0
                                                                                               0
                                                                                6.01~10.00
          P.12-069          C  L                  C                             10.01~18.00    -0.015
                                                                                               0
            Micrometer   Heads  *For the lead-in part, only D tolerance p7 is applicable.  +0.3  18.01~30.00  -0.018
                                    +0.3
                                           6B 0
                                  5L 0
                                                                                               0
                                                                                               -0.021
          P.12-073          Part Number  D Tolerance  P/L/B    P Dimension    P/L/B    5L P Dimension    P/L/B    6B P Dimension
                                                         4P
            Positioning   Stages  1Type  Tolerance  3D  m7  p7  Configurable   Configurable   P Dimension   Configurable   Configurable /  Configurable   Configurable /    L  C
                              2D
                                                               Selectable
                                                        (0.01mm
                                                                       (1mm
                                                                                           P Dimension
                                                                                     (0.1mm
                                                                             P Dimension
                                                (0.01mm
                                                                      increments)
                                               increments)
                                                                             Selectable
                                                       increments)
                                                                                    increments)
                                                                                            Selectable
          P.12-075  P Dimension    1            1.50~3.00  1.50~2.50  2  2·3   3     2.0~5.0         0.1
                    Selectable     2  +0.012 +0.018  2.50~6.00  2.50~4.00  3  2~6  4          2    0  0.5
            Other New   Products  E-GJP  3  +0.002 +0.009  3.50~800  3.50~6.00  5  3~10
                    E-JP
                    E-BJP
                    E-HJP
          P.12-115  E-SJP          4            4.50~8.00  4.50~7.00  6·8  3~14  5   2.0~15.0  3
                    E-CJP
           12                 DA      +0.016 +0.024                                                1  1
                                                                 8
                                                        5.50~8.00
                   P Dimension   (m7)   5 6  +0.004 +0.012  5.50~10.00  6.50~10.00  8·10  5~15  10 8  4 5

            Locating Pins & Bushings / Position   Adjustment Parts / Positioning Stages  E-GJP  (m7)  10  +0.021 +0.030  11.00~17.00  11.00~15.00  12·14  5~16  12  2.0~30.0  10  1.5
                   Configurable
                              DPA
                    E-JP
                                               6.50~10.00
                              (p7)
                    E-BJP
                              DC
                                               8.50~15.00
                                   8
                                                                 12
                                                                                              6
                                                       9.00~13.00
                    E-SJP
                                      +0.006 +0.015
                    E-HJP
                                                                       5~20
                                                                               16
                              DPC
                    E-CJP
                  P/L/B Configurable
                    E-FP      (p7)  12         13.00~18.00  13.00~16.00  16  6~24  20  3.0~30.0  20  2  2
                    E-GFP          13  +0.025 +0.036  14.00~20.00  14.00~18.00  18  7~26  22  22
                    E-BFP             +0.007 +0.018
                    E-SFP          16          17.00~27.00  17.00~25.00  25  8~32  24  5.0~30.0  25
                    E-HFP                                                                            3
                    E-CFP             +0.029 +0.043
                                   20          22.00~30.00  22.00~30.00  30  10~40  32       30
                                      +0.008 +0.022
                 EDA (m7) and DPA (p7) are only available for P Dimension Selectable type.
                 Ordering  Part Number (1Type · 2D Tolerance · 3D)  -  4P  -  5L  -  6B
                  Example            E-BFPDC2            -  P3  -  L5  -  B3
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-JP               2          locating pin           # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          12-051                 Locating Pins                                                                                                                                                                 12-052
   1057   1058   1059   1060   1061   1062   1063   1064   1065   1066   1067