Page 1032 - MiSUMi 2025
P. 1032

Locating Pins Large Head, Tapered, Tapped




                  New
            Locating    Pins  Products        P Dimension  P Dimension  P/L/B Dimension   M Material  S Surface   H Hardness
                                                         Type
                                                                                  Treatment
                                              Selectable
                                                     Configurable
                                                              Configurable
                                               E-JP    E-JP     E-FP                -     Quenching Hardness:
                                                                                             60~63HRC
          P.12-009                                                      Alloy Tool Steel    Hard Chrome   Quenching Hardness:
            Bushings For   Locating Pins       E-GJP   E-GJP    E-GFP  or Bearing Steel  Plating  Plating Hardness: 750HV~
                                                                                             50~55HRC
                                               E-BJP
                                                                E-BFP
                                                       E-BJP
                                                                                    -
          P.12-053                             E-SJP   E-SJP    E-SFP    Equivalent  Hard Chrome   -
                                                                         SUS304
           Adjusting Bolts /    Adjusting Stopper Screws /    Clamping Screws  E-HJP  E-HJP  E-HFP  SUS440C   Plating  Plating Hardness: 750HV~
                                                                                          Quenching Hardness:
                                                                E-CFP
                                                                                    -
                                               E-CJP
                                                       E-CJP
                                                                         Equivalent
                                                                                             50~55HRC
          P.12-061     (Round Type)                               (Diamond Type)
            Polyurethane   Pushers  M  15°                                                 (W)
          P.12-069      3Dg7                    0       -0.02
            Micrometer   Heads  C0.5  R          4P


                                 -0.1
                                        +0.3
          P.12-073            5L-0.3  6B 0  m                                              (60°)
            Positioning   Stages  E SUS440C Equivalent products have an identification groove at any position on D part.


          P.12-075  QP Dimension Selectable
                             Part Number                                                       M
            Other New   Products  1Type  2Shape  3D  D Tolerance    4P Selection  L  B  m  (W)  (Coarse   L
                                                                                             Thread)
                                             g7
          P.12-115                    6     -0.004   8  10                   10      3   3    M3     5
                                            -0.016
           12                         6T           8  10                                      M2.6   4
                                                                                 8       3.5  M5     8
            Locating Pins & Bushings / Position   Adjustment Parts / Positioning Stages  E-JP  (Round   8T  -0.005   10 12 13  15  4  4  M4  6 8
                                                      10 12 13
                                      8
                               BTB
                                            -0.020
                     E-GJP
                               Type)
                     E-BJP
                                                         12 13 15
                                      10
                               DTB
                     E-SJP
                                                                                              M5
                              (Diamond
                                                                                         5
                     E-CJP
                                      12
                               Type)
                                                              15 16
                                      13    -0.006         13 15 16              10      5.5
                                            -0.024
                                                                             22
                                      16                            20 25                7    M8    12
                                                                                     5
                                      20    -0.007                     25 30  30  15     9
                                            -0.028
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-JP               2          locating pin           # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          12-021                 Locating Pins                                                                                                                                                                 12-022
   1027   1028   1029   1030   1031   1032   1033   1034   1035   1036   1037