Page 1029 - MiSUMi 2025
P. 1029

Part Number
                                                           6P       7L      8B       9E
                                       3D      4P         0.01mm    1mm    0.5mm    0.5mm     0R     C     Pins  Locating
                     1Type     2Shape Tolerance  Tolerance   5D  increments increments increments increments  Selection
                                      Selection Selection
                                                                                                          P.12-009
                                                     2   2.00~4.00  4~10
                                                                                                    0.5    Locating Pins  Bushings For
                                                     3   3.00~6.00
                                                                           2.0~10.0                       P.12-053
                                                     4   4.00~7.00
                                                                   5~12                        5
                                                                                              10          Clamping Screws  Adjusting Stopper Screws /    Adjusting Bolts /
                  E-KFPB                             5   5.00~8.00                            15     1
                  E-GKFPB*                                                          1.0~20.0  20
                                                                                              25
                  E-SKFPB                            6   6.00~10.00        3.0~12.0           30          P.12-061
                  E-CKFPB               M       S                                             35
                                        P      M                                              40
                    (Polished)          G       P                                                          Pushers
                  E-MKFPB*       A      H       G    8   8.00~13.00        3.0~14.0                 1.5     Polyurethane
                                                H
                                        *A
                  E-MGKFPB*             *B     *A                  8~15
                  E-MCKFPB*                    *B    10  10.00~15.00       3.0~16.0                       P.12-069
                  E  Applicable when
                    D≥5                              12  12.00~16.00  10~18  3.0~18.0                2     Heads  Micrometer
                                                                                   E The value that
                                                     13  13.00~18.00  12~20          can be specified     P.12-073
                                                                                     depends on the P
                                                                                     dimension. Please
                                                     16  16.00~25.00  14~25  3.0~20.0
                                                                                     check the "Details of   Stages  Positioning
                                                                                     Specified Range of   3
                                                                                     E Dimension and R
                                                     20  20.00~30.00  18~32          Dimension" table.    P.12-075
                 XTolerance marks with * symbol (precision grades A and B) are not applicable to hard-chrome plated products and polished products.
                 QDetails of Specified Range of E Dimension and R Dimension                                Products  Other New
                         P                  E
                   0.01mm increments  0.5mm increments                    R Selection                     P.12-115
                                                                                                           12

                       2.00~4.00          1.0~2.0       5     10

                       4.01~8.00          2.5~4.0             10    15                                     Adjustment Parts / Positioning Stages  Locating Pins & Bushings / Position

                      8.01~12.00          4.5~7.0             10    15    20


                      12.01~16.00        5.0~10.0                   15    20    25


                      16.01~20.00        5.0~15.0                         20    25     30

                      20.01~25.00        5.0~15.0                               25     30    35


                      25.01~30.00        5.0~20.0                                      30    35    40


                 Ordering   Part Number (1Type · 2Shape · 3D Tolerance · 4P Tolerance · 5D)  -  6P  -  7L  -  8B  -  9E  -  0R
                  Example                  E-CKFPBAAA2                  -  P2  -  L4  -  B2  -  E1  -  R5
 12-017                                                                  Locating Pins                  12-018
   1024   1025   1026   1027   1028   1029   1030   1031   1032   1033   1034