Page 1023 - MiSUMi 2025
P. 1023

QStandard, P Dimension Configurable
                           Part Number             4P                                                      Pins
                   1Type      2Shape     3D   0.01mm increments  L      B       C        m       (W)        Locating

                                          10    14.00~17.00                                       4       P.12-009
                                                               15
                                          12    15.00~18.00                      2       4        5        Locating Pins  Bushings For
                  E-JPT                                                 10
                  E-SJPT   MA (Round Type)                                                                P.12-053
                  E-HJPT   MD (Diamond Type)  13  17.00~20.00                                     5.5
                  E-CJPT                                       22
                                          16    20.00~27.00                                       7       Clamping Screws  Adjusting Stopper Screws /    Adjusting Bolts /
                                                                                 3       5
                                          20    23.00~30.00    30       15                        9       P.12-061


                 QStandard, P/L/B Dimension Configurable                                                   Pushers  Polyurethane
                           Part Number             4P           5L           6B
                   1Type      2Shape     3D   0.01mm increments 1mm increments 0.1mm increments  C  m  (W)  P.12-069
                                          10    14.00~17.00     5~20        4.0~20.0                4      Heads  Micrometer


                  E-FPT                   12    15.00~18.00     6~24        7.0~20.0    2     4     5     P.12-073
                  E-GFPT
                  E-BFPT   MA (Round Type)
                  E-SFPT   MD (Diamond Type)  13  17.00~20.00   6~26                               5.5     Stages  Positioning
                  E-HFPT
                  E-CFPT                  16    20.00~27.00     7~32        8.0~20.0                7     P.12-075

                                                                                        3     5
                                          20    23.00~30.00     8~40                                9      Products  Other New

                 E C dimension (chamfering) is 0.5 when L<D.
                 E Please understand that E-HFPT series products are temporarily not available in the diamond type!  P.12-115
                                                                                                           12
                 QCompact Type
                           Part Number             4P           5L           6B
                   1Type      2Shape     3D   0.01mm increments 1mm increments 0.1mm increments  C  m  (W)
                                          10    11.00~15.00     5~14        3.0~16.0                4      Adjustment Parts / Positioning Stages  Locating Pins & Bushings / Position


                                          12    13.00~17.00     6~15        3.0~18.0          2     5
                 E-FPTC    MA (Round Type)
                 E-SFPTC   MD (Diamond Type)  13  14.00~18.00   6~16                   0.5         5.5

                                          16    17.00~21.00     7~18        3.0~20.0                7
                                                                                              3
                                          20    21.00~25.00     8~20                                9


                 Ordering  Part Number (1Type · 2Shape · 3D)  -  4P  -  5L  -  6B
                  Example          E-BFPTMA10        -  P14  -  L5  -  B5



 12-011                                                                  Locating Pins                  12-012
   1018   1019   1020   1021   1022   1023   1024   1025   1026   1027   1028