Page 1103 - MiSUMi 2025
P. 1103

XZ-Axis Manual Stages, Linear Ball Guide





                                                                          M Material
                                                                Type
                                                                                       S Surface Treatment
 Locating    Pins                                             Z Support  Aluminum Alloy  Electroless Nickel Plating  Pins  Locating
                                                                           SUS440C
                                                                Body
                                                                                         Clear Anodized
 P.12-009                                                                                                 P.12-009
 Bushings For   Locating Pins  69.3                                             110                        Locating Pins  Bushings For
                                                φ 10
                     φ 10
                                               76.2
 P.12-053           71.1  E-XZSG40          E-XZSG60                      E-XZSG80                        P.12-053
                                                                           124.3
                         69.3
                                                                                 110
 Adjusting Bolts /    Adjusting Stopper Screws /    Clamping Screws  71.1  φ 10  φ 13.2   76.2   φ 10    89.3   φ 4 Depth 3   φ 13.2   124.3  φ 10  φ 13.3  Clamping Screws  Adjusting Stopper Screws /    Adjusting Bolts /
                                                       4-M3 Depth 4
                                                                                    12-M4 Depth 6
 P.12-061        φ 4 Depth 3     60     φ 13.2        89.3  8-M4 Depth 5   60   φ 13.2   φ 10  φ4 Depth 3.5  82.7  φ 13.3  P.12-061
                  4-M2 Depth 4
 Polyurethane   Pushers  φ 4 Depth 3   #20  #32  #40  60  151  4-M3 Depth 4 #60   60    161   φ4 Depth 3.5  82.7  202.7  Pushers  Polyurethane
                                                        φ 4 Depth 3
                 8-M3 Depth 5
                                                          #32
                                                           #50
                                                                                       #70
                                                                                      #50
                                                                                    12-M4 Depth 6 #80
                                                        8-M4 Depth 5
                  4-M2 Depth 4
                  8-M3 Depth 5
                                                            #50
                                                          #32
                                                                                      #50
                                                                                        #70
 P.12-069                     #20  #32 51  #40  151      4- φ 8 4   41   #60   161   3.5   #70  4- φ 8 4.2  #80 40  202.7  P.12-069
                                                                                     φ 4.5 Through
                         32  φ 3.4 Through          #50  φ 4.5 Through   3.5              40
                             4- φ 6.5 3.4
 Micrometer   Heads      32   4- φ 6.5 3.4          #50   φ 4.5 Through         #70  φ 4.5 Through         Heads  Micrometer
                                                               41
                                  51
                                                                                      4- φ 8 4.2
                                                          4- φ 8 4
                              φ 3.4 Through
 P.12-073        IDimensions of stage surface mounting hole                                               P.12-073
 Positioning   Stages  No.40              No.60                      No.80 80                              Stages  Positioning
                                                                         70
 P.12-075                                     25 60 25                  25  25                            P.12-075
                                                32  Front  φ 4 Depth 3    80   Front  φ 4 Depth 3.5
                          40
 Other New   Products  16  16 16  Front  φ 4 Depth 3  60  25  32  25 60 25  4-M3 Depth 4  80  70  25  25  25  25  12-M4 Depth 6  Products  Other New
                                                                          70
                          20
                                                                                Front  φ 4 Depth 3.5
                             4-M2 Depth 4
                                                32
                          40
                                                     Front  φ 4 Depth 3
 P.12-115           40  16  20  16 16  8-M3 Depth 5  25  8-M4 Depth 5  25                                 P.12-115
                          20
                              Front  φ 4 Depth 3
                                           25
                                                                 80
                                                                   70
 12                1Type 20  2No.    Stage Surface  Travel Distance  Load Capacity  Straightness  12-M4 Depth 6  Mass (kg)  12
                                                     4-M3 Depth 4
                     40 Part Number
                              4-M2 Depth 4
                                                                                 Minimum Reading
                                             32
                                          60
                                                                    25
                      16
                                                     8-M4 Depth 5
                              8-M3 Depth 5
                                                                         (μm)
                                                   (mm)
                                           25
                                        (mm)
                                                               (N)
                                                                                     (μm)
                      16
 Locating Pins & Bushings / Position   Adjustment Parts / Positioning Stages  Ordering  Part Number (1Type · 2No.)  -  3Alterations  49  Within 10  10  0.98  Adjustment Parts / Positioning Stages  Locating Pins & Bushings / Position
                              40
                                       40×40
                                                                                                 0.55
                                                    ±6.5
                  E-XZSG
                              60
                                       60×60
                                                                                                 2.1
                              80
                                       80×80
                                                   ±12.5
                  Example
                                 E-XZSG40
                      Alterations  E-XZSG40    -     A
                 Alterations                     3Alterations to Micrometer Knob Position
                                Center             Side Up            Side Down           Reversed
                   Spec.
                   Code           A                  C                  CU                   R
 12-091                                                           Positioning Stages                    12-092
   1098   1099   1100   1101   1102   1103   1104   1105   1106   1107   1108