Page 1104 - MiSUMi 2025
P. 1104

XYZ-Axis Manual Stages, Cross Roller Guide





                                                                   M Material
            Locating    Pins                                      Aluminum Alloy     S Surface Treatment                                                                                                          Pins  Locating
                                                                                       Black Anodized

          P.12-009                                                                                                                                                                                               P.12-009
            Bushings For   Locating Pins                                                                                                                                                                          Locating Pins  Bushings For


                        74.4
                                                89.3
          P.12-053  E-XYZPG40             E-XYZPG60                125.5  E-XYZPG80                                                                                                                              P.12-053
                     φ10
                        74.4
           Adjusting Bolts /    Adjusting Stopper Screws /    Clamping Screws  84.1  84.1  φ10  95.1  89.3  125.5  116.3  φ13.3                                                                                  Clamping Screws  Adjusting Stopper Screws /    Adjusting Bolts /


          P.12-061        M6 Depth 6  60  φ13.2  95.1  4-M3 Depth 6  φ13.2  116.3 M16×P1 Depth 7  82.7  φ13.3                                                                                                    P.12-061
            Polyurethane   Pushers  M6 Depth 6  #40  60  175  φ13.2  M16×P1 Depth 6  60  φ13.2  M16×P1 Depth 7 #70  #80 82.7  222.7                                                                               Pushers  Polyurethane
                                                                           12-M4 Depth 6
                          8-M3 Depth 6
                                                  8-M4 Depth 6
                            #32
                                                   4-M3 Depth 6
                                                                               #50
                                                                           12-M4 Depth 6
                                                     #32
          P.12-069        8-M3 Depth 6  7540  #  175  M16×P1 Depth 6 #50  #60  60  180  φ10  #50  #70  60  #80  222.7  φ10                                                                                       P.12-069
                                                  8-M4 Depth 6
                            #32
            Micrometer   Heads  #32  4-φ6 3.4   #50  φ4.5 Through Hole  φ10  #70  φ4.5 Through Hole  φ10                                                                                                          Heads  Micrometer
                                                        60
                                                        #60
                                                      #50
                                                         180
                                                     #32
                                                    4-φ8 4.3
                                                                              4-φ8 4.2
                              75
                            φ3.4 Through
                                                                                 60
                                                        60
                                                    4-φ8 4.3
                            4-φ6 3.4
                                                                              4-φ8 4.2
                                                #50
                       #32
          P.12-073  IDimensions of stage surface mounting hole          #70   φ4.5 Through Hole                                                                                                                  P.12-073
                            φ3.4 Through
                                                    φ4.5 Through Hole
            Positioning   Stages  No.40      No.60                        No.80                                                                                                                                   Stages  Positioning
                                                                              80
          P.12-075                               60                         25 70 25  M16×P1 Depth 7                                                                                                             P.12-075
                                               25 32 25  M16×P1 Depth 6       80      12-M4 Depth 6
                                                        4-M3 Depth 6
            Other New   Products  16 16  M6 Depth 6  25 60 25  M16×P1 Depth 6  25  25  M16×P1 Depth 7                                                                                                             Products  Other New
                                                                              70
                                                        8-M4 Depth 6
                        40
                                                                                      12-M4 Depth 6
                             8-M3 Depth 6
                                                                                      25
                                                        4-M3 Depth 6
                                                 32
                                                          25
                        40
                                                           60
                             16
                               40
          P.12-115     16 16  M6 Depth 6                32 8-M4 Depth 6               25  25  70  80                                                                                                             P.12-115
                             16 8-M3 Depth 6
                                                          25
                                                          25
           12       1Type    16  16  2No.  Stage Surface   Distance (mm) 60  Load Capacity  Straightness   Reading (μm)  Mass (kg)                                                                                12
                                                                                        70
                                                                                          80
                                                        32
                                                                                      25
                                                          25
                       Part Number 40
                                                    Travel
                                                                                    Minimum
            Locating Pins & Bushings / Position   Adjustment Parts / Positioning Stages  E-XYZPG  40  40×40  ±12.5  19.6  Within 20  10  0.48                                                                     Adjustment Parts / Positioning Stages  Locating Pins & Bushings / Position
                                                                (N)
                                                                           (μm)
                                          (mm)
                                                                9.8
                                                     ±6.5
                                                                                                0.95
                                          60×60
                                60
                                                                 49
                                                                                                 1.8
                                80
                                          80×80
                          Part Number (1Type · 2No.)
                 Ordering
                  Example
                                E-XYZPG60
                                E-XYZPG60      - -  3Alterations
                                                     A
                      Alterations
                 Alterations                     3Alterations to Micrometer Knob Position
                                Center             Side Up            Side Down           Reversed
                   Spec.
                   Code           A                  C                  CU                   R
          12-093                 Positioning Stages                                                                                                                                                            12-094
   1099   1100   1101   1102   1103   1104   1105   1106   1107   1108   1109