Page 1109 - MiSUMi 2025
P. 1109

Economy series  Product Overview  X-Axis Motorized Positioning Stages
 Motorized Positioning Stages



                                                                        S Surface Treatment
                                                                                           A Accessories
 Locating    Pins  QDriver                                    M Material  Electroless Nickel Plating  Locating Pins: 4 pcs  Pins  Locating
                                                              Alloy Steel
 Two-Phase
 Pulse Input Mode
 Resolution
 P.12-009  Stepper motor   Pulse Signal Voltage (V)  Power Voltage (V)  Output Current (A)  200~51200  2-Pulse (CW/CCW) /   P.12-009
 0.1~2.2
 5~24
 DC12~50
 Driver
 1-Pulse(Pul/Dir)
 Bushings For   Locating Pins  QCurrent Setting  QResolution Setting  QPulse Input Mode  C-XMBS420-L  C-XMBS630-L  Locating Pins  Bushings For
                                                                             #60
                                                                             50
                                  #40
                                                                             50
 P.12-053  Constant Value  SW1  SW2  SW3  SW4  Pulse / Revolution  SW5  SW6  SW7  SW8  Mode  SW11  SW12  φ 4H7 Depth 4  #40  2- φ 3H7 Through  φ 4H7 Depth 4  8-M4 Depth 6  #60  P.12-053
                                   32
                       φ 4H7 Depth 4
                                                                             32
                                                                 8-M4 Depth 6
                                   32
                                                                             32
                                                       φ 4H7 Depth 4
                                       2- φ 3H7 Through
 2-Pulse
 Adjusting Bolts /    Adjusting Stopper Screws /    Clamping Screws  Default[0.1A]  on  on  on  on  Default[200]  on  on  on  on  (CW/CCW)  off  on  32  32  32  32  1  1  50  50  50  50  32  32  Clamping Screws  Adjusting Stopper Screws /    Adjusting Bolts /
 on
 on
 400
 off
 off
 on
 on
 0.2A
 on
 on
 on
 on
 on
 on
 off
 800
 on
 off
 on
 0.3A
 1-Pulse
                                           4-M3 Depth 6
                                                                                   2-φ3H7 Through
                                     +0.02
                                     4  0 Depth 4 4-M3 Depth 6
                                     4  0 Depth 4
                                     +0.02
                                                                                  +0.02 2-φ3H7 Through
                                                                   4-M3 Through
                                                                                 4  0 Depth 4
 P.12-061  0.5A  off  off  on  on  1600  off  off  on  on  (Pul/Dir)  off  off  11.5  11.5  4-φ3.4 Counterbored Hole φ6 Depth 3.4  4-M3 Through 11.5  1  1  126.5  P.12-061
 on
 3200
 on
 on
 0.6A
                                      106.5
 off
 on
 on
 off
 on
                                                                                 4  0 Depth 4
                                                                                  +0.02
                                      106.5
 Polyurethane   Pushers  0.7A  off  on  off  on  12800  off  on  off  on  24  24  20  20  4  4-φ3.4 Counterbored Hole φ6 Depth 3.4  24  24  11.5  20  20  126.5  Pushers  Polyurethane
 3600
 on
 off
 on
 off
 0.8A
 on
 on
 off
 off
 6400
 off
 on
 off
 off
 1.0A
 off
 on
 off
 off
                                   32
                                                     Motor Connector Cable
                                                                         4
                                                                                   4- φ 4.5 Counterbored Hole  φ 8 Depth 4.6
                                                                             50
                                                                         4
 P.12-069  1.2A  on  on  on  off  1000  on  on  on  off  C-XMBS650-L  4  32  #60  20  Motor Connector Cable 8-M4 Depth 6  50  #80  4- φ 4.5 Counterbored Hole  φ 8 Depth 4.6  P.12-069
                                      100
 on
 1.3A
 on
 off
 off
 on
 2000
 off
 on
 off
                                      100
                                                              C-XMBS820-L
                       8-M4 Depth 6
                                      #60
                                            20
                                                                                #80
 Micrometer   Heads  1.6A  off  off  on  off  5000  off  off  on  off  φ4H7 Depth 4 8-M4 Depth 6  50  8-M4 Depth 6  70  φ 4H7 Depth 4  Heads  Micrometer
 off
 on
 4000
 on
 off
 off
 on
 on
 1.5A
 off
                                                                                 70
                                      50
                                                                                 32
                                      32
                                                                                 32
                                      32
                  φ4H7 Depth 4
 on
 on
 off
 off
 1.7A
 on
 off
 on
 7200
 off
                                                                                       φ 4H7 Depth 4
 8000
                             50
                             50
 P.12-073  1.8A  off  on  off  off  10000  off  on  off  off  50  50  4-M3 Through 32  32  1  1  2- φ 3H7 Through  70  70  70  70  32  32  1  P.12-073
 off
 off
 on
 on
 off
 2.0A
 off
 off
 off
 off
 off
 off
 51200
 off
 off
 2.2A
 off
 off
 off
 Positioning   Stages  QExample of Use  4-M3 Through  11.5  11.5  4  0 Depth 4  2-φ3H7 Through  1  4  0 Depth 4  11.5  11.5  Stages  Positioning
                                             2- φ 3H7 Through
                                         +0.02
                                        4  0 Depth 4
                                         +0.02
                                                                     2-φ3H7 Through
                                                                                   +0.02
                                          166.5
                                                                                  4  0 Depth 4
                                                                                   +0.02
                                                                            146.5
 P.12-075  Application Name: Motor Installation Error Simulation Testing Machine  24  24  20  20  50  166.5 4- φ 4.5 Counterbored Hole  φ 8 Depth 4.6  26  26  25  2  146.5  P.12-075
 Application: A magnet is fixed at the front end of the motor output shaft and the PCB inspection substrate is
 Other New   Products  fixed on the positioning stage to make the magnet close to the PCB inspection center.  4  4  50  4- φ 4.5 Counterbored Hole  φ 8 Depth 4.6  25  2  70  4- φ 4.5 Counterbored Hole  φ 8 Depth 4.5  Products  Other New
                                                                                4- φ 4.5 Counterbored Hole  φ 8 Depth 4.5
                                                                         70
 The actual installation error of the motor is simulated by the motorized positioning stage position
                 E  The purchased model already includes the positioning stage body, the corresponding driver and cable, so no need to purchase
 P.12-115  transformation, and the PCB will detect and record the electrical signal when the motor output shaft is in   EMotor side connector cable lengths vary by model, which are subject to the actual products.  P.12-115
                  separately.
 12  different positions.  E  The above figure shows the model when sensor position L is selected. Please check the detailed dimensions by CAD data when   12
                  selecting the sensor position R.  5   Mechanical Specification  Accuracy Specification  Sensor
 Locating Pins & Bushings / Position   Adjustment Parts / Positioning Stages  1Type  2Category  Surface   Sensor   Driver Length  Distance   Capacity   Mass   Resolution   Maximum    Positioning  Positioning   Motion  Parallelism  Straightness Parallelism Sensor  Sensor   Adjustment Parts / Positioning Stages  Locating Pins & Bushings / Position
                    Part Number
                                Stage
                                      3
                                          4
                                                                     One-Way   Repetitive
                                             Cable  Travel
                                                                                                    Origin
                                                     Load
                                                                                        Motion
                                                                                             Motion   Limit
                                                                             Invalid
                                (mm)
                                     Position
                                                                 Speed
                                                         (kg)
                                                            (Pulse)
                                              (m)
                                                                     Accuracy Accuracy
                                                                                                    (ORG1)
                                                 (mm)
                                                     (N)
                                      L
                             420 40×40
                                          A
 Economy series Motorized Positioning Stages
                                      L
                                         motor
                                                 28
                             630 60×60  R  (include   2   18  98  0.4  10   Within   Within
                                                        0.6
                                      R
 Z-Axis          C-XMBS X-Axis        L  driver)  4         5μm  mm/  20μm ±5.0μm  10μm 30μm  10μm 20μm Provided Provided
                             650 60×100   N      43     0.8      sec
                                      R   (no
                                      L
                             820 80×80   driver)  20  117.6  1.1
                                      R
 Economy series Motorized Positioning Stages   EDrivers: The driver model used in this series: E-DR42B.
                 ECables: The cable models used in this series: HRS12-2M (2m) / HRS12-4M (4m).
 XY-Axis         E The load shown in the specification table refers to the load at the center position when the slide table is placed horizontally; if
                  placed vertically, the load capacity is reduced by half.
                 Ordering  Part Number (1Type · 2Category) -  3Sensor Position  -  4Driver  - 5Cable Length
                  Example         C-XMBS630        -      L       -    A   -      2
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-XMBS             2          motorized stage        # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
 12-097                                                           Positioning Stages                    12-098
   1104   1105   1106   1107   1108   1109   1110   1111   1112   1113   1114