Page 1114 - MiSUMi 2025
P. 1114

Economy series               Product Overview                                                        Product Overview                                                       Economy series
                  Motorized Rotary Stages                                                                                                                                             Motorized Rotary Stages



            Locating    Pins  Economy series                                                                                                                                                                      Pins  Locating



          P.12-009  Motorized Rotary Stages                                                                                                                                                                      P.12-009
            Bushings For   Locating Pins  Ball screw type (small angle frequent adjustment)                                                                                                                       Locating Pins  Bushings For




          P.12-053    Worm gear type (360 degree rotation angle adjustment)                                                                                                                                      P.12-053
           Adjusting Bolts /    Adjusting Stopper Screws /    Clamping Screws  Positioning holes provided for quick disassembly and assembly                                                                     Clamping Screws  Adjusting Stopper Screws /    Adjusting Bolts /
                      Localized production, simplified structure, and low price

          P.12-061      2-Pulse (CW/CCW) and 1-Pulse(Pul/Dir) control                                                                                                                                            P.12-061
            Polyurethane   Pushers  is available to meet multiple applications                                                                                                                                    Pushers  Polyurethane




          P.12-069  QBall Screw Type Rotary Stages                                                                                                                                                               P.12-069
            Micrometer   Heads  IAbout Travel Distance and Constant Speed                                                                                                                                         Heads  Micrometer
                 The linear drive of a ball screw is converted into rotary motion by the internal structure of the positioning stage.
                 There is no linear relation between the travel distance of the ball screw and the travel angle of the positioning stage, and the rotation
          P.12-073  speed is not constant even if the pulse signal is sent at a constant speed.                                                                                                                  P.12-073
                 ITravel Distance Calculation Formula
            Positioning   Stages  A calculation formula based on the stroke center.                                                                                                                               Stages  Positioning
                 1Travel angle = arcSin ((input pulse×X)/P)
                 2Input pulse = P×Sin (travel angle)/X
          P.12-075  Meaning of formula parameters and calculation example:             P                                                                                                                         P.12-075
                                                  Value
                            Definition
                                                              Unit
            Other New   Products  Rotation radius P*  21      mm                                                                                                                                                  Products  Other New
                                                   1
                                                              mm
                  Ball screw lead
                                                               °
                                                  1.8
          P.12-115  Motor basic step angle       0.0025       mm                                                                                                                                                 P.12-115
                  Ball screw travel distance per pulse X
           12    *The rotation radius is not the radius of the circular tabletop.  P=Rotation radius                                                                                                              12
            Locating Pins & Bushings / Position   Adjustment Parts / Positioning Stages  IBasic specification  Motor basic step angle  Rotation radius P                                                          Adjustment Parts / Positioning Stages  Locating Pins & Bushings / Position
                           Part Number
                           E-RMBG40
                                                                                        24
                           E-RMBG60                                                     21
                           E-RMBG80                        1.8°                         36
                           E-RMBG100                                                    45
                           E-RMBG120                                                    55














          12-103                                                                                                                                                                                               12-104
   1109   1110   1111   1112   1113   1114   1115   1116   1117   1118   1119