Page 1119 - MiSUMi 2025
P. 1119

Sensor
                                                                          Accuracy Specification
                   Part Number
                                                  Mechanical Specification
 Locating    Pins  1Type  2No.  3Driver  4Cable  Surface   Distance   Capacity   Mass   Maximum  One-Way  Repetitive   Parallelism   Limit    Sensor   Pins  Locating
                                              Stage
                                                         Load
                                                   Travel
                                                                                                  Origin
                                                                  Speed   Positioning   Positioning
                                                             (kg)
                                                                                        (μm)
                                                                                             Sensor
                                                         (N)
                                                    (°)
                                              (mm)
                                                                        Accuracy
                                                                              Accuracy
                                                                                                  (ORG1)
                                                                  (°/sec)
 P.12-009                  40    A       2    φ39        29.4  0.5  25                                    P.12-009
 Bushings For   Locating Pins  E-RMPG  60  (include  (2m cable)  φ60  360  39.2  0.9  15  Within   ±0.08°  Within 50 None Provided  Locating Pins  Bushings For
                                motor
                                                                                Within
                           80
                                driver)
                                                              1.1
                                                                   15
                                              φ79
                                                         39.2
                                                                         0.15°
                                 N
                                         4
                                 (no
 P.12-053                  100  driver)  (4m cable)  φ99  196  1.9  25                                    P.12-053
 Adjusting Bolts /    Adjusting Stopper Screws /    Clamping Screws  EDrivers: The driver model used in this series: E-DR42B.  196  2.2  25  Clamping Screws  Adjusting Stopper Screws /    Adjusting Bolts /
                           120
                                              φ119
 P.12-061        ECables: The cable models used in this series: HRS12-2M (2m) / HRS12-4M (4m).            P.12-061
                 E  Load indicated in the specification table is the load at the center when the stage is placed horizontally;
                  if placed vertically, the load is reduced by half.
 Polyurethane   Pushers  Ordering  Part Number (1Type · 2No.) - -  3Driver  - 4Cable                       Pushers  Polyurethane
                  Example
                                                   A
                                E-RMPG40
                                                           2
                                                        -
 P.12-069        Specification Table                                                                      P.12-069
                          No.               40           60           80           100          120
 Micrometer   Heads   Reduction ratio  2-Phase Standard Stepper  2-Phase Standard Stepper   2-Phase High Torque   2-Phase Standard Stepper  2-Phase Standard Stepper   Heads  Micrometer
                                                                     1/180
                                                        1/180
                                                                                  1/120
                                                                                               1/120
                                           1/120
                         Bearing
                                                               Deep groove ball bearing
 P.12-073          Motor      Type      Motor 1.3A/Phase  Motor 1.3A/Phase  Stepper Motor 1.3A/Phase  Motor 2.0A/Phase  Motor 2.0A/Phase  P.12-073
                            Step Angle                               1.8°
 Positioning   Stages  Resolution (Pulse) Full  ≈0.015°  ≈0.01°    DC12~50V      ≈0.015°      ≈0.015°      Stages  Positioning
                                                                     ≈0.01°
                           Power Voltage
                                                                    0.1~2.2A
                           Output Current
 P.12-075          Driver   Pulse Signal                             5~24V                                P.12-075
                             Voltage
 Other New   Products  Connector  Receiving Side             HR10A-10R-12P(73) (HIROSE)                    Products  Other New
                            Resolution
                                                                   200~51200
                            Part Number
 P.12-115                   Part Number                      HR10A-10P-12S(73) (HIROSE)                   P.12-115
                            Limit Sensor
                                                                     None
 12                Sensor   Power Voltage                          DC24V±10%                               12
                           Origin Sensor
                                                                    Provided
 Locating Pins & Bushings / Position   Adjustment Parts / Positioning Stages  Connector Pin Configuration  Connecting Diagram  Adjustment Parts / Positioning Stages  Locating Pins & Bushings / Position
                  Substrate
                            Sensor Type
                                                           Photomicrosensor RPI-0125 (ROHM)
                           Control Output
                                                              NPN Open Collector Output
                                                  When detecting (shading): output transistor OFF (non-conductive)
                           Output Logic
                                                                                   Vin   Vout
                     1          10                Foot Position  Signal Definition  Sensor Substrate
                                                   1   Power Supply 24V            GND
                     2           9                 2       Spare
                                                   3       Spare                               ORG
                     3           8
                                                   4   Power Supply 0V
                                                   5       Origin
                                                   6       A+        Black
                     11          7                 7        A-       Green          MOTOR
                                                   8       B+        Red
                     4          12                 9        B-       Blue
                                                   10      Spare
                     5           6                 11      Spare
                                                   12   GND (ground)
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-RMPG             2          rotary stage           # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
 12-107                                                           Positioning Stages                    12-108
   1114   1115   1116   1117   1118   1119   1120   1121   1122   1123   1124