Page 1111 - MiSUMi 2025
P. 1111

Mechanical Specification
                                          Stage
 Locating    Pins   1Type Part Number    Surface    3Sensor   4Driver  5Cable Length   Travel Distance   Load Capacity   Mass    Pins  Locating
                                                 Position
                                                                    (m)
                              2Category
                                          (mm)
                                                                                (mm)
                                                                                                   (kg)
                                                                                            (N)
                                                    L
 P.12-009                           420   40×40     R                            18         94      0.8   P.12-009
 Bushings For   Locating Pins       630             L      A                                               Locating Pins  Bushings For
 P.12-053         C-XYMBS   XY-Axis       60×60     R    (include    2 4         28         92      1.2   P.12-053
                                                          motor
                                                          driver)
 Adjusting Bolts /    Adjusting Stopper Screws /    Clamping Screws  650  60×100  L R  (no driver)  43  90  1.6  Clamping Screws  Adjusting Stopper Screws /    Adjusting Bolts /
                                                           N
 P.12-061                           820   80×80     L                            20        109.0    2.2   P.12-061
 Polyurethane   Pushers  EDrivers: The driver model used in this series: E-DR42B.                          Pushers  Polyurethane
                                                    R


                 E The load shown in the specification table refers to the load at the center position when the slide table is placed horizontally; if
 P.12-069        ECables: The cable models used in this series: HRS12-2M (2m) / HRS12-4M (4m).            P.12-069
                  placed vertically, the load capacity is reduced by half.
 Micrometer   Heads  Ordering  Part Number (1Type · 2Category) - 3Sensor Position - -  4Driver  - 5Cable Length  Heads  Micrometer
                  Example
                                                   -
                                                                          -
                                                                                 2
                                                          L
                                                                      A
                                 C-XYMBS630
 P.12-073                                        Accuracy Specification* 1                   Sensor       P.12-073
 Positioning   Stages  Type  Resolution   Maximum    Positioning Positioning   Motion  Parallelism  Straightness Parallelism  Sensor  Sensor   Stages  Positioning
                                                                                                 Origin
                                           One-Way   Repetitive
                                                                                          Limit
                                                                          Motion
                                                                                  Motion
                                                           Invalid
                                    Speed
                            (Pulse)
                                                  Accuracy
                                                                                                 (ORG1)
                                           Accuracy
 P.12-075            420                                                                                  P.12-075
 Other New   Products                                                                                      Products  Other New
 P.12-115            630             10     Within    Within                                              P.12-115
 12                  650     5μm    mm/sec  20μm   ±5.0μm  10μm    30μm   10μm    20μm   Provided  Provided  12
 Locating Pins & Bushings / Position   Adjustment Parts / Positioning Stages  820                          Adjustment Parts / Positioning Stages  Locating Pins & Bushings / Position


                 1
                 *  The accuracy specification is the guaranteed value when the motorized positioning stage is set horizontally.












                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-XYMBS            2          motorized stage        # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

 12-099                                                           Positioning Stages                    12-100
   1106   1107   1108   1109   1110   1111   1112   1113   1114   1115   1116