Page 1106 - MiSUMi 2025
P. 1106

Economy series                   Product Overview                                                    Product Overview                                                       Economy series
                  Motorized Positioning Stages                                                                                                                                   Motorized Positioning Stages



            Locating    Pins                                                                                           QConnector Pin Configuration  QConnecting Diagram            Sensor Substrate              Pins  Locating

                                                                                                                                                           Signal Definition
                                                                                                                                                                                       Vin
                                                                                                                                                                                                        CW
                                                                                                                                                          Power Supply 24V
                                                                                                                                                       1
          P.12-009  Economy series                                                                                                                   Foot Position  CW Reverse (Rear) Limit  GND  Vout  ORG      P.12-009
                   Motorized Positioning Stages
                                                                                                                                                       2
            Bushings For   Locating Pins                                                                                                               3 4 5  CCW Positive (Front) Limit                CCW       Locating Pins  Bushings For
                                                                                                                                                           Power Supply 0V
                                                                                                                                                              Origin
          P.12-053  Linear Ball Guide Type                                                                                                             6 7     A+        Black        MOTOR                      P.12-053
                                                                                                                                                               A-
                                                                                                                                                                         Green
                                                                                                                                                               B+
                                                                                                                                                       8
           Adjusting Bolts /    Adjusting Stopper Screws /    Clamping Screws  Long Stroke  Quick Positioning                                         10      Spare      Red                                     Clamping Screws  Adjusting Stopper Screws /    Adjusting Bolts /
                                                                                                                                                               B-
                                                                                                                                                                         Blue
                                                                                                                                                       9
                     Diverse Combinations
          P.12-061                                                                                                                                    11      Spare                                              P.12-061
                                                                                                                                                              Spare
                                                                                                                                                      12
            Polyurethane   Pushers                                                                                     QConnection Example                                                                        Pushers  Polyurethane
          P.12-069  QFeatures                                                                                          MISUMI Economy series positioning stage has been equipped with two-phase stepper motor, driver and   P.12-069
                                                                                                                       cable. Customers only need to prepare 24V power supply and host computer (PLC or motion control card) to
            Micrometer   Heads                                 Shorten ball spacing   Added positioning holes on the   use it. The connection examples between various products are shown in the figure below.  Driver  Heads  Micrometer
                                                                                                                                        DC24V
                                                                                   upper and lower tables for quick
          P.12-073  1Low price is achieved by simplifying the structure   for long stroke  positioning Low Price achieved by   Positioning stage end pin function  GND     PUL+              R                   P.12-073
                                                                                                                                                                           PUL-
                                                                                         standardizing the
                     and sharing the parts.
                                                                                                                                                                                             R
                                                                                                                                                                           DIR+
            Positioning   Stages  2Quick positioning is achieved by adding positioning   and motor.                      1 2 3  CW Reverse (Rear) Limit (Blue)  Controller  ENA+             R                    Stages  Positioning
                                                                                         assembly circuit board
                                                                                                                            Power Supply 24V (Red)
                                                                                                                                                                            DIR-
                     holes to the upper and lower bases of the stage.
                                                                                                                            CCW Positive (Front) Limit (Green)
                                                                                                                                                                           ENA-
                     and extending the lower base, etc.
          P.12-075  3Long stroke is achieved by rearranging the balls                                                    4 5  Power Supply 0V (Black)                                                            P.12-075
                                                                                                                              Origin (Yellow)
                   4Uniform hole diameters and positions across the                                                      6     A+ (Orange)                                  A+
            Other New   Products  entire series enable interchangeable assembly and   Cross                              7 8   B+ (Brown)                                   B+                                    Products  Other New
                                                                                                                                                                            A-
                                                                                                                               A- (White)
                                                                              orthogonal and
                     diverse combinations.
                                                                              equally spaced
                                                                                                                                                                            B-
                                                                                                                         9
                                                                                                                               B- (Purple)
          P.12-115                                                            positioning holes are                      10   Spare (Grey)                                 GND                                   P.12-115
                                                                              added to the upper / lower
           12    QUniversal Specifications                                    table for diverse combinations             11  Spare (Light Blue)      *1                 DC12~50V                                  12
                                                                                                                         12
                                                                                                                               Spare (Pink)
            Locating Pins & Bushings / Position   Adjustment Parts / Positioning Stages  Feed Screw  Ball Screw φ6, Lead 1mm  *1. The cable in the dotted box is a 2m or 4m cable.                                Adjustment Parts / Positioning Stages  Locating Pins & Bushings / Position
                                                                                                                       QTiming Diagram
                                                                           Linear Ball Guide Type
                                     Guide
                                                Type                   2-Phase Stepper Motor 1.3A/Phase                    Motor                 CW                  CCW
                          Motor                                                                                                                                                   t1<0.1us
                                              Step Angle                         1.8°                                  2-Pulse Input                                              t2≥0.9us
                                              Part Number               HR10A-10J-12P(73) (HIROSE)                         CW
                        Connector                                                                                                                                                 t3≥10us
                                         Receiving Side Part Number     HR10A-10P-12S(73) (HIROSE)                        CCW                                                     t4: ENA (Enable Signal)
                                             Power Voltage                    DC24V±10%                                1-Pulse Input                                              t4 should be at least 10μs ahead of DIR,
                                                                                                                           PUL                                                    determined as high.
                                                             For linear axis stages: Photomicrosensor EE-SX4320 (OMRON) /
                                              Sensor Type    For rotary stages and goniometer stages: Photomicrosensor RPI-0125 (ROHM)  t1 t2 t1 t2
                      Sensor Substrate                                                                                                                                            Generally, ENA+ and ENA- are
                                             Control Output               NPN Open Collector Output                        DIR                                                    recommended to be suspended.
                                                                                                                                     t1 t3               t1  t3
                                              Output Logic    When detecting (shading): output transistor OFF (non-conductive)
                                                                                                                          ENA
                                                                                                                                  t1 t4
          12-095                                                                                                                                                                                               12-096
   1101   1102   1103   1104   1105   1106   1107   1108   1109   1110   1111