Page 1279 - MiSUMi 2025
P. 1279

Economy series  Product Overview  Angle Plates Lightweight, High Rigidity Type
 Angle Plates



 Application 1                                                     M Material        S Surface Treatment
 Economy series   Picking and Conveying                           Cast Aluminum         Not Provided
 Mechanism
 Angle Plates



 Suitable for mechanism part holder

 Lightweight  High rigidity  Low price  Single-Axis Actuator
 MISUMI Economy series
 Angle Plates
                           When A=60, 70               When A=100 or more
                                                            2-d
                              a±0.05  a±0.05 2-d  2-d  a±0.05  a±0.05  a±0.05 DH7  DH7  a±0.05  DH7
                                                                                          1.6
                                                            DH7
 Q Adopt Chinese aluminum casting to realize lightweight and ensure low price  DH7  DH7  1.6  1.6  4-d  1.6  4-d  4-d
                                            1.6
                                       1.6
 Weight  Height: 400mm                   B±0.02  B±0.02        B±0.02  B±0.02  B±0.02       B±0.02
 10kg  Q Height 400mm, allowing pickup with one hand  3  3   3      3    3                3
 Q Mass production of standard specifications, and domestic casting process to achieve low prices
                                        2-R5  2-R5   X    D1H7  2-R5  2-R5  2-R5       D1H7  2-R5          16
                                                                      D1H7
 68%  Replacing the current iron welded angle plates outsourced  X  X D1H7  D1H7  1.6  D1H7  1.6  X  F  1.6
 Lightweight                         1.6   1.6             X   F  X  1.6  F
 It is used to fix the Single-Axis Actuator and other
 mechanisms, and the load-bearing capacity is about       (W)  (W)              (W)
 20kg. It is enough to use aluminum angle plate.   0.05/100  X  0.05/100  X  (T)  B±0.02
 3.2kg  However, aluminum casting has requirements for the   0.05/100  X  (T)  (T)  B±0.02  B±0.02 2-R5  2-R5  2-R5  Angle Plates  Posts / Strut Clamps /
                                                                         4-d
 minimum order quantity, so iron welded angle plate will   4-d  4-d
 be used. If there are cheap aluminum products, it is                   2-DH7
 more in line with the lightweight design trend.  2-DH7  2-DH7           1.6
 Iron Welding, etc.  Aluminum Casting MISUMI Economy series  Customer  1.6  1.6          G
                                                                   G    G
                               2H   2H
 Q Reinforcement to ensure high rigidity             h±0.05 2H  h±0.05    h±0.05         Y                 Posts
                                               (T)  (T)            Y  (T)  Y
 Thickening and strengthening of reinforcement parts according to FEA analysis  Compression Deformation Test  P.16-005
 Q Stress concentration in the reinforcement area Q Enhancement of reinforcement thickness  Q Physical test of angle   Q Load deformation curve (reference)  X  X  3A  3A  X  3A
 plate pressure resistance
 161.34 Max [MPa]   Height  MISUMI   MISUMI   Load (kgf)  Pressure Resistance Test                         Brackets  Strut Clamps /
 143.42  H  Standard products Economy series  E  Tolerances are not guaranteed where dimensional and geometric tolerances are not marked.
 125.49  100  10  10  300  EThe dimension with ( ) is for reference only.
 107.56  150  14  15  200  E  The appearance of the product will have casting marks as it is a casting product, which does not affect normal use.  P.16-023
 89.636  Reinforcement  Part Number          Angle Plate Body      Through Hole         Positioning Hole
 71.71  200  14  15  100              3A
 53.783  250  15  18  0  1Type  2Height   Dimension  (W)  (T)  d  B  X   F    Y   G   DH7  D1H7  a  h
 35.857  300  15  18  0  0.01  0.05  0.1  0.15  0.2  H                                                     Angle Plates
 17.931  350  15  18  Deformation (mm)  100  60  60   10   6.5  35  30   -   40   40   6   6   45   60
 0.0041696 Min
 400  15  18  * Test Object C-AIKK300-100 (Height 300)  100kg load deformation is only 50μm  150  70  40  -  75  60  55  105
                              200                     15                     110  70                145   P.16-031
                   C-AIKK     250     100                           45   40  130               65   180
 Q Guaranteed perpendicularity tolerance 0.05mm, with wide range of applications  300  100  11  70  180  100  10  10  230
                              350                     18                     230                    280
 Application 2   Application 3   400  150                           40   90  260  120          85   320
 Perpendicularily   Recommended   Cylinder Drive   CCD Testing
 tolerance  Applications  EDimensions with ( ) are for reference only and do not follow general tolerances.
 Mechanism  Mechanism  Ordering  Part Number (1Type · 2Height H)  -  3A Dimension
 MISUMI   X-Axis   MISUMI   Example  C-AIKK200     -      100
 MISUMI   Positioning Stage
 Standard   0.02 / 100  Automotive Welding /  Economy series   Economy series
 products  Inspection Fixture  Angle Plates  Angle Plates
 Cylinder
 MISUMI   FA Industry   How to search  Search on MISUMI official website    Step 1   Step 2   Select Economy series
 Economy   0.05 / 100  Equipment  on website  1     2
 series                          C-AIKK                        angle plate            # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
                                                                           Angle Plates                 16-032
   1274   1275   1276   1277   1278   1279   1280   1281   1282   1283   1284