Page 1282 - MiSUMi 2025
P. 1282

Economy series      Quality AssuranceProduct Overview                                                Quality AssuranceProduct Overview                                     Economy series
                  Economy series
                                                                                                                                                                                              Economy series
                  Shock Absorbers                                                                                                                                                            Shock Absorbers
                  Shock Absorbers
                                                                                                                                                                                             Shock Absorbers
                                                                                                                       Q Structure of Shock Absorbers
                   Economy series                                                                                              1        2    3    4         5          6   7       8      9    0

                   Shock Absorbers



                     Smooth Cushioning

                     Durable

                     Double Anti-Loosening
                                                                                                                         No.    1        2       3       4       5       6       7       8       9       0
                     Widely used in various                                                                              Part                         Outer Pressure                            Impact
                     automation industries                                                                               Name  End Cover  Spring  Inner Tube  Tube  Piston  Bushing  Oil Seal  Piston Rod  Head  Cap



                                                                                                                       Q Common Problems in the Market

                                                                                                                        Q Problem 1: Oil seal leakage              Q Quality Assurance 1: Good sealing
                                                                                                                        Cases of poor quality of generic products on the market* 1  MISUMI Economy series
                  Available in multiple types and features to suit a wide range of

                  industrial applications
                                                                                                                                           Poor abrasion resistance                Good abrasion resistance
           17         Fixed Type                  Adjusting Type              Two-Way Type                                 leakage
                                                                                                                             Oil
            Shock Absorbers / Rod End Bearing /   Floating Joints / O-Rings  stroke  adjusted from time to time   structure, reducing      Non special oil seal                    Special oil seal
                                                  Impact force can be
                      Soft cushioning
                                                                              Dual-stroke
                                                                              installation space
                                                  according to demand



            Shock   Absorbers  Heavy Load         Two-Stage type                                                                                                                   (See above table No.7)
                      Special double inner cylinder
                                                  A high cushioning area at the
                      combination mechanism to
                                                  end of the stroke prevents
          P.17-003    absorb high energy shock loads  damage from bottom bumps                                          Q Problem 2: Unstable cushioning           Q Quality Assurance 2: Stable cushioning
            Rod End   Bearings  Representative Product Shock Absorbers                                                  Cases of poor quality of generic products on the market* 2  MISUMI Economy series


                                                                                                                                           Poor surface finish                     Good surface finish
          P.17-012
            Floating   Joints 800,000 cycles of life test                                 * Impact test
                      Fully ensured product quality
                                                                                          Guarantee the
                                                                                          service life of
                     Product Type         Service life                                    800,000 cycles.
          P.17-014
                                                                                                                                           Rough inner tube                        High precision of inner tube
             O-Rings  MISUMI Economy series  800,000 cycles                                                                                Poor piston rod verticality             (See above table No.3)
                                                                                                                                                                                   High piston rod verticality
                  Generic products on the market *  Less than 300,000 cycles                                                               Non special spring piano wire           (See above table No.8)
                                                                                                                                                                                   The spring is made of German piano wire
          P.17-015                                                                                                                                                                 (See above table No.2)
                 * Generic products on the market are similar products randomly purchased by MISUMI
                   from online or offline markets
          17-003  * The test data are obtained through testing by MISUMI, which are for reference only                                                                                                         17-004
   1277   1278   1279   1280   1281   1282   1283   1284   1285   1286   1287