Page 1287 - MiSUMi 2025
P. 1287

Economy series  Technical Calculation  Shock Absorbers, Adjustable Damping
 Shock Absorbers



                                                                         M Material
                                                    Mounting Screw Nominal (M)          S Surface Treatment
                                                                       Body    Cover
                                                         M12~M36      STKM11A  Urethane   Black Oxide Film





                                              Body                                  Optional Spare Parts
                    3Cap: Not Provided     3Cap: Provided       3Cap: Provided
                   Mounting Screw Nominal   Mounting Screw Nominal   Mounting Screw Nominal   Stopper Nut
                        (M) 12~27            (M) 12~27             (M) 36
                                                           Note: Also refer to this figure for
                                                              (M) 25 Stroke (S) 40mm
                                               d                    d

                                                     t
                                                                           t       E  Please refer to P.17-005 for the
                       d1       S           d1       S                               specific part number and dimension
                                                                 d1                  of the stopper nut.
                                                                           S
                    T                    T
                     B                    B             (L)    T             (L)
                                L1  (L)              L1
                                                               B
                                                                           L1
                     M                    M
                                                               M
                                L2                   L2
                 EM12 to M14 shock absorbers are equipped with 2 anti-loosening gaskets.  L2
                   Impact Speed Type  Maximum Collision Velocity  Operating Environment Temperature  Reference Number of Replacements
                    Adjusting Type      ~4.2m/s               -5~70°C                  800,000 cycles
                                                                                                           17
                      Example                                       Example                                Floating Joints / O-Rings  Shock Absorbers / Rod End Bearing /










                                                     Max.                                                  Absorbers  Shock
                                                            Max.
                  Part Number  3   4    Mounting   Stroke   Absorbed (E’) Equivalent    Max.    Length (L)  B
                                                    Energy
                                                                                                   (Both
                             Cap   Stopper   Screw    (S)  Per   Per   Mass    Collision    Cap    L1  L2  T  t  d  d1  Surfaces   P.17-003
                                                                Velocity
                                   Nut
                                                                      Cap
                        2
                  1Type  NO.           Nominal (M)  Cycle   Minute   (me’)    (m/s)  provided  provided  Width)
                                                                            not
                                                            (kg)
                                                       (J)
                                                   (J)
                       1210             M12×1.0  10  12  360  35  3   89.5  81   61  10  4  8.5  10.5  3  14
                       1412             M14×1.5  12  21  410  90  2.5  107.2  95.2  70.2  13  5  12  12  4  19  Bearings  Rod End
                       1415             M14×1.5  15  22  440  120  3.2  129  117  89  13  5  12  12  4  19
                       1425             M14×1.5  25  28  460  140  3.2  154  142  104  13  5  12  12  4  19
                       1612             M16×1.5  12  22  420  150  3.2  107.2  95.2  70.2  13  5  12  14  4  19
                       2016  Unspecified  Unspecified  M20×1.5  16  25  530  210  3  148.8  133  100  17  8  15.8  18  6  26  P.17-012
                       2020  (Provided)  (Not Provided)  M20×1.5  20  34  580  298  3.6  152.8  137  100  17  8  15.8  18  6  26
                  C-AD  2025            M20×1.5  25  39  650  312  3.6  157.8  142  100  17  8  15.8  18  6  26
                       2525  N     SC   M25×1.5  25  85  1100  450  3.5  162  143.5  106  17.5  10 18.5  22  8  32
                       2540  (Not Provided)  (Provided)  M25×1.5  40  100  1300  780  3.5  221.5  -  127  17.5  10  37  22  8  32  Joints  Floating
                       2550             M25×1.5  50  98  1630  720  4.2  246.5  -  100  78  10 18.5  22  8  32
                       2580             M25×1.5  80  150  2100  800  4.2  343  -  100  144.5  10 18.5  22  8  32
                       2725             M27×1.5  25  90  1200  480  3.5  162  143.5  100  18.5  10 18.5  22  8  32
                       3625             M36×1.5  25  150  1500  1400  3.2  183  -  101  22  15  25  35  10  46  P.17-014
                       3650             M36×1.5  50  300  1800  1450  3.5  246  -  149  22  15  25  35.5 10  46
                 EMax. Operating Cycle (N, cycles/min) = Max. Absorbed Energy per Minute (J/min) ÷ Max. Absorbed Energy per Cycle (J)
                 EFor larger sizes, see the Economy series Shock Absorbers, Heavy Load Absorption Type catalog page.
                 EPlease visit MISUMI website for details of the models available for sale.                O-Rings
                 Ordering  Part Number (1Type · 2No.)  -  3Cap Provided / Not provided  -  4Stopper Nut Provided / Not provided
                  Example    Example 1C-AD1412                                                            P.17-015
                                    2C-AD1412  -           N            -             SC
 17-007                                                              Shock Absorbers                    17-008
   1282   1283   1284   1285   1286   1287   1288   1289   1290   1291   1292