Page 1291 - MiSUMi 2025
P. 1291

Shock Absorbers, Preset (Fixed) Damping, Two-Stage Absoption Type /

                       Rod End Bearings Lubrication Free, Tapped



                 QShock Absorbers              Mounting Screw Nominal (M)  M Material   S Surface Treatment
                                                     M8~M12                  12L14
                                                    M14~M27         Body    STKM11A
                                                      M8                     Nylon       Black Oxide Film
                                                    M10~M27        Cover    Urethane
                                                                      Body              Optional Spare Parts
                                                        3Cap: Not Provided  3Cap: Provided  Stopper Nut
                                                                            d
                                                                                 t
                                                           d1             d1
                                                                  S              S
                                                           T       (L)    T        (L)  E  Please refer to P.17-005 for
                 E  M8 to M14 shock absorbers are equipped with 2 anti-loosening   M  L1  M  L1  the specific part number and
                  gaskets.                                                              dimension of the stopper nut.
                           Maximum   Operating   Reference
                    Type   Collision   Environment   Number of   L2              L2
                           Velocity  Temperature  Replacements
                 Two-Stage type  ~5.0m/s  -5~70°C  800,000 cycles  B        B

                                                   Max.
                  Part Number         Mounting    Energy    Max.    Max.    Total Length (L)        B
                                  4
                            3    Stopper   Screw   Stroke   Absorbed (E)  Equivalent Mass   Collision    T  t  d  (Both
                            Cap   Nut  Nominal    (S)  Per   Per   (ME)    Velocity    Cap    L1  L2  d1  Surfaces
                                                                         Cap
                 1Type  2No.            (M)     Cycle  Minute   (kg)  (m/s)  provided  not         Width)
                                                 (J)  (J)                    provided
                      0806S            M8×1.0  6.0  3.0  116.0  6.0  2.5  52.0  46.0  34.5 5.5 4.0  6.0  6.0 2.9  11.0
                      1007S  Unspecified Unspecified M10×1.0  7.0  6.0  206.0  12.0  3.5  63.0  54.5  42.5 5.0 4.0  8.5  8.5 3.0  12.9
                      1210S  (Provided)  (Not   M12×1.0  10.0  12.0  341.0  25.0  5.0  71.5  62.5  46.5 6.0 4.0  9.0 10.5 3.0  14.0
                 C-AC 1412S  N   Provided)  M14×1.5  12.0  20.0  550.0  40.0  5.0  91.5  79.5  62.5 5.0 5.0 12.0 11.8 4.0  19.0
                      2015S  (Not   SC  M20×1.5  15.0  59.0  635.0  120.0  5.0  103.8  88.0  66.0 7.0 8.0 15.8 18.0 6.0  26.0
                      2525S  Provided)  (Provided)  M25×1.5  25.0  105.0  950.0  220.0  5.0  141.5  123.0  90.0 8.0 10.0 18.5 22.0 8.0  32.0
                      2725S           M27×1.5  25.1  147.0  1200.0  270.0  5.0  141.5  123.0  90.0 8.0 10.0 18.5 22.0 8.0  32.0
                 EMax. Operating Cycle (N, cycles/min) = Max. Absorbed Energy per Minute (J/min) ÷ Max. Absorbed Energy per Cycle (J)
                 Ordering  Part Number (1Type · 2No.) -  3Cap Provided / Not provided  -  4Stopper Nut Provided / Not provided
                  Example   Example 1C-AC1210S                                                             17
                                         2C-AC1210S  -     N           -              SC
                 QRod End Bearings
                                                                       M Material
                                                  Housing       Inner Ring    Outer Ring   Bushing (Lining)  Floating Joints / O-Rings  Shock Absorbers / Rod End Bearing /
 Optional Spare Parts                           S45C (Zinc Plating)  Bearing Steel  H59       PTFE



                                  B1          Part Number  Connecting                        Static Load   Absorbers  Shock
                     D        (r)  B           2Connecting   Thread   D  D1  D2  L  L1 L  B  B1  T  W  d1  (r)  Capacity    Mass
                                      3dH8  1Type  Direction  3d  M×Pitch                     Radial Cs
                                                           Spec.
                                                Thread
                                                                                               (kN)
                                                                   9
                                                                                                6
                                        d1             5 6  M5×0.8  18  10  11  36.5 27 10  6  8  4  10 7.7  7.65  16  P.17-003
                                                                20
                                                                                                     22
                                                                                      11 8.96
                                                                        40.5 30 12 6.75 9
                                                                      13
                                                           M6×1.0
                                                       8  M8×1.25  24 12.5 16  48.5 36 16  9  12  5  14 10.4  12.9  47
                                               Unspecified  10  M10×1.5
                            L                  (Right-Hand)  10A  M10×1.25  28  15  19  57.5 43 20 10.5 14  6.5  17 12.9  0.3  18  77
                                                                                            ~
                     D1   L1              E-GZN   L    12  M12×1.75  32 17.5 22  66.5 50 22  12  16  19 15.4  0.5  24  100  Bearings  Rod End
                                      L        (Left-Hand)  14  M14×2.0  36  20  25  75  57 25 13.5 19  22 16.9  31  160
                                                       14A  M14×1.5                  8
                  T                                    16  M16×2.0  40  22  27  85.5 64 28  15  21  24 19.4  39  220
                     D2           W   M×P              20  M20×1.5  50 27.5 34 102.5 77 33  18  25 10 30  23  57  420  P.17-012
                 Ordering  Part Number (1Type · 2Connecting Thread Direction · 3d)
                  Example                   E-GZN8                                                         Joints  Floating
                      Example
                                                                     QLubrication Free                    P.17-014
                        Right-Hand Thread                            1 As shown in the product photo, the self-lubricating
                             Connecting Rod for                        joint bearing has a layer of PTFE lining between   O-Rings
                             Rod End Bearing                Right-Hand   the steel ball and the copper ring.
                                                            Thread
                                 Left-Hand Thread                    2 PTFE lining is used for lubrication. No oil filling is
                                                                       required during use.
                                                                       Easy to use, maintenance-free, low product unit   P.17-015
                                                                       cost and high cost performance.
 17-011                                   Shock Absorbers / Rod End Bearings                            17-012
   1286   1287   1288   1289   1290   1291   1292   1293   1294   1295   1296