Page 1293 - MiSUMi 2025
P. 1293

Floating Joints Quick Connection Type with Holder / Tapped




                 QQuick connection with holder
                                                              M Material
                                                      Floating Joint  Housing  S Surface Treatment Surface H Hardness
                                                   Equivalent to SUM Material General Structural Steel  Hard Chrome Plating  200HV~













                              Lu                    25  6.3           2Connecting        Housing
                                T1                                   Thread Nominal
                          0                   H               1Type
                        T -0.1   h1             a                      M - Thread   D1 A T1 h1 W H  a P d Lu
                                                                         Pitch
                             6.3  6.3  6.3          2-d
                                                                         4-0.7   8 14    32 13   23  12
                                                                         5-0.8   9 16  7  4  34 14  5  25  4.5  13
                                                            C-FJRHA      6-1.0  11 19  9  41 16.5 6 30  5.5  16
                                                                        8-1.25  14 22  5 44 20 8 33  17
                                                                        10-1.25  18 27 10  51 24 9 39 6.6 18
                                       W  P        6.3 6.3  A
                                                           ERefer to the floating joint for the parameters of the cylinder connector.
                 2M - Thread Pitch                          Ordering  Part Number (1Type · 2Connecting Thread Nominal M - Thread Pitch)
                                                      D1 +0.10  0  Example       C-FJRHA5-0.8
                 QQuick connection, tapped
                                                         M Material    S Surface Treatment  Surface H Hardness
                                                     Equivalent to SUM Material  Hard Chrome Plating  200HV~  17






                                                                                                           Floating Joints / O-Rings
                                                                                                            Shock Absorbers / Rod End Bearing /



                                                                                                            Shock
                                                                                                           Absorbers
                        2M - Thread Pitch     +0.10                     2Connecting Thread                P.17-003
                                              T+0.05          1Type   Nominal M - Thread Pitch  T D L h B (C)
                                                                             4-0.7       3  7  5  3  10 11.5
                                                                             5-0.8         8  6   12 13.9
                                                              C-FJR          6-1.0         10 7   14 16.2  Bearings  Rod End
                       (C)                                                   8-1.25      4  13  4 17 19.6
                                                                            10-1.25      5 16  8  21 24.2
                                                                                                          P.17-012
                                                            Ordering  Part Number (1Type · 2Connecting Thread Nominal M - Thread Pitch)
                              0             h      L        Example               C-FJR5-0.8
                             D-0.1
                              B                                                                            Joints  Floating
                                                                                                          P.17-014




                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series  O-Rings
                  on website  1  C-FJRHA            2          floating joint         # MISUMI            P.17-015
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

 17-013                                                                 Floating Joints                 17-014
   1288   1289   1290   1291   1292   1293   1294   1295   1296   1297   1298