Page 1289 - MiSUMi 2025
P. 1289

Max. Energy    Max.    Total
                    Part Number       5    6   Mounting               Max.                           B
                                 4   Stopper  Mounting   Screw   Stroke    Absorbed (E’) Equivalent   Collision  Length (L)  (Both
                             3   Cap   Nut   Flange    Per   Per   Mass       Cap    L1  L2  T  t  d  d1
                  1Type 2NO. Collision         Nominal   (S)  Cycle   Minute    (me’)    Velocity   Cap    not   Surfaces
                           Velocity Type       (M)     (J)  (J)  (kg)  (m/s)  provided  provided    Width)
                             L                                  2.5   0.5
                        0404  M               M4×0.5  4  1.2  72  1.2  1  32.6 28.6 20.6  4  3  4  3  1.2  7
                             H        Not                       0.3    2
                             L      Provided                     4    0.5
                        0604  M               M6×0.75  4  1.8  108  1.8  1  33.6 29.6 21.1 4.5 3.3  4  4.6 1.8  8
                             H                                  0.4    2
                             L                                   2.5  0.5
                        0805  M               M8×0.75  5  1.2  72  1.2  1  37.1  32  22  5  4  5.1  6  1.8  11
                             H                                  0.3    2
                             L                                  6.5   0.5
                        0806  M               M8×1.0  6  2.5  120  2.5  1  50  44  32  6  4  6  6.6 2.9  11
                             H                                  0.6    2
                             L                                   7    0.8
                        1005  M               M10×1.0  5  3  180  3   1.5  38.7 32.7 21.7  6  4  6  8.6  3  12.9
                             H                                   1     3
                             L                                   9    0.8
                        1008  M               M10×1.0  8  4  240  4   1.5  57  51  37  6  4  6  8.6  3  12.9
                             H                                   2     3
                             L                                   30   0.8
                        1210  M               M12×1.0  10  5  300  10  1.5  69.2  60  44  6  4  9.2 10.3 3  14
                             H                                   5     3
                             L                                  100   0.8
                                          Not
                        1412  M          Provided  M14×1.5  12  15  600  50  1.5  100.2 88.2 70.2  6  5  12  12  4  19
                             H                                   8     3
                             L  Unspecified                     150   0.8
                                (Provided)
                  C-AC  1416  M               M14×1.5  16  20  660  70  1.5  123  111  89  6  5  12  12  4  19
                             H    N                              10   3.0
                             L  (Not Provided)  Unspecified     700    1                                   17
                                    (Not Provided)
                        2020  M               M20×1.5  20  40  800  200  2  145.8 130  104  6  8 15.8  18  6  26
                             H        SC                         30   3.5
                             L       (Provided)                 700    1
                        2030  M               M20×1.5  30  50  900  200  2  155.8 140  104  6  8 15.8  18  6  26
                             H                                   30   3.5                                  Floating Joints / O-Rings  Shock Absorbers / Rod End Bearing /
                             L                                  1200   1
                        2050  M               M20×1.5  50  60  1100  400  2  232.8 217  161  6  8 15.8  18  6  26
                             H                                   60   3.5
                             L                                  1000   1
                        2525  M               M25×1.5  25  80  1000  600  2.5  154.5 136  106  5  10 18.5  22  8  32
                             H                                  200    4                                   Absorbers  Shock
                             L                                  1680   1
                        2550  M               M25×1.5  50  135  1500  900  2.5  239 220.5 100 70.5 10 18.5  22  8  32
                             H                                  200    4                                  P.17-003
                             L                                  1200   1
                        2580  M               M25×1.5  80  150  2000  600  2.5  335.5 317  100 137 10 18.5  22  8  32
                             H                                  150    4                                   Bearings  Rod End
                             L                                  2400   1
                                         Unspecified
                                         (Not Provided)                                                   P.17-012
                        3660  M               M36×1.5  60  250  2080  1500  2.5  247  -  134  11  15  25  35  10  46
                                           F
                             H            (Provided)            400    4                                   Joints  Floating

                 EMax. Operating Cycle (N, cycles/min) = Max. Absorbed Energy per Minute (J/min) ÷ Max. Absorbed Energy per Cycle (J)
                 Ordering  Part Number (1Type · 2No. · 3Collision Velocity Type) - 4Cap Provided / Not provided - 5Stopper Nut Provided / Not provided - 6Mounting Flange Provided / Not provided  P.17-014
                  Example        Example 1C-AC0806M
                                        2C-AC3660M  -      N      -        SC       -         F            O-Rings


                                                                                                          P.17-015


 17-009                                                              Shock Absorbers                    17-010
   1284   1285   1286   1287   1288   1289   1290   1291   1292   1293   1294