Page 1294 - MiSUMi 2025
P. 1294

O-Rings GB Standards





                                                                                       Applicable
                                                                  H
                                                 Type   M Material  Hardness  Color  Wire Dia. W   I.D. d   Temperature   Intended Use
                                                                                  (mm)
                                                                            (mm)
                                                                                        Range
                                              E-PACK-GRN  Nitrile Rubber Shore A 70±5 Black  -20°C~100°C Mineral Resistant
                                              E-PACK-GRF  Fluoro Rubber  Shore A   Brown  1.8~7.0  1.8~250  -10°C~200°C  Heat Resistant,
                                                                                                Chemical
                                                                 75±5
                                                                                                Resistant



                                                                       2W


                                                3d
                                                                               0.1 or Less


                                                              2W         0.15 or Less

                               2                            2                            2
                              Wire   Wire Dia.    3   I.D.    Wire   Wire Dia.    3   I.D.    Wire   Wire Dia.    3   I.D.
                     1Type    Dia. W   Tolerance   I.D. d   Tolerance    1Type  Dia. W    Tolerance   I.D. d   Tolerance    1Type  Dia. W   Tolerance   I.D. d   Tolerance
                              (mm)  (mm)  (mm)  (mm)       (mm)  (mm)  (mm)  (mm)       (mm)  (mm)  (mm)  (mm)
                                      1.8  ±0.1                    17                            28
                                       2                           18  ±0.17                     30  ±0.22
                                      2.24                         19                           31.5
                                      2.5                          20                           32.5
                                      2.8                          21.2                         33.5
           17                         3.15  ±0.13                  22.4  ±0.22                  34.5  ±0.3
                                                                   23.6
                                                                                                35.5
                                      3.55
                                                                                                36.5
                                                                   25
                                      3.75
            Shock Absorbers / Rod End Bearing /   Floating Joints / O-Rings  4.87  1.8  ±0.08  32.5  ±0.3  38.7
                                       4
                                                                   26.5
                                                                                                37.5
                                      4.5
                                                                   28
                                                                   30
                                                                                                 40
                                       5
                                                                                                41.2
                                                                   34.5
                                                                                                42.5
                                      5.15
                                      5.3
                                                                                                 45
                                      5.6
                                                                   38.7
                                                                   42.5
                                                                                                46.2
                                       6        E-PACK-GRN         36.5  ±0.36  E-PACK-GRN      43.7  ±0.36
                   E-PACK-GRN
                                                                                                47.5
                                      6.3
                                                                   46.2
            Shock   Absorbers  (Nitrile Rubber)  1.8  ±0.08  6.7  (Nitrile Rubber)  10.6  (Nitrile Rubber)  2.65  ±0.09  48.7
                                                                   50
                                                                             E-PACK-GRF
                                                E-PACK-GRF
                   E-PACK-GRF
                                      6.9
                                                                                                 50
                                                                             (Fluoro Rubber)
                   (Fluoro Rubber)
                                                (Fluoro Rubber)
                                                                                                 53
                                      7.5
                                                                   11.8
          P.17-003                    7.1                          11.2                         51.5
                                       8  ±0.14                    12.5                         54.5
                                      8.5
                                                                                                 56
                                                                   13.2
            Rod End   Bearings        8.75                         14  ±0.17                     58  ±0.44
                                                                   15
                                                                                                 60
                                       9
                                      9.5
                                      10                   2.65  ±0.09  16                      61.5
                                                                   17
                                                                                                 63
          P.17-012                    10.6                         18                            67
                                      11.2                         19                            71  ±0.53
            Floating   Joints         12.5  ±0.17                  21.2                          75
                                      11.8
                                                                   20
                                                                                                 80
                                      13.2
                                                                                                 90
                                                                   23.6
                                      14                           22.4  ±0.22                   85
          P.17-014                    15                           25                            95  ±0.65
                                      16                           26.5                         100
             O-Rings
                  How to search  1  Search on MISUMI official website    2  Step 1   Step 2   Select Economy series
          P.17-015  on website   E-PACK-GRN                    o ring                 # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          17-015                 O-Rings                                                                                                                                                                       17-016
   1289   1290   1291   1292   1293   1294   1295   1296   1297   1298   1299