Page 1298 - MiSUMi 2025
P. 1298

2025 Cost-Effective Solutions                                                                          Product Overview                                                       Economy series
                                                                                                                                                                                                      Fittings




                 Brass Screw-in Fittings Male-   VS Standard  Brass Screw-in Fittings, Tees,   VS Standard               Economy series - Fittings
                 Female Elbows, Equal Dia.       74% OFF      Equal Dia.                      52% OFF
                 Rep Part: E-SJSXL6A                          Rep Part: E-SJSFT6A
                                                                                                                         Brass and Stainless Steel Thread
                                                                                                                         Hose Fitting in total 41 series!


                 Index: 18 / Page: 18-005                     Index: 18 / Page: 18-007                                     Complete specifications
                 Brass Screw-in Fittings Male-Female Elbows, Equal   80 THB/pc  Brass Screw-in Fittings, Tees, Equal Dia. are   98 THB/pc
                 Dia. are generally used for connection between pipes.  Qty  1-29  30~  generally used for connection between pipes.  Qty  1-29  30~  Quality assured
                 Fluid used: water, air, oil.  DC  -   15%    Fluid used: water, air, oil.  DC  -   15%
                                                                                                                           Short Lead Time
                 Brass Screw-in Fittings,        VS Standard  Stainless Steel Screw-in Fittings,   VS Standard
                 Female Caps                     81% OFF      Bushings, Reducing              85% OFF
                                                                                                                        Feature1  Product specifications are complete and meet design requirements in all aspects.
                 Rep Part: E-SJSCP6A                          Rep Part: E-SUTPBJ12-304


                                                                                                                        Brass Total 17 Series                       Stainless Steel 304/316 Total 24 Series
                 Index: 18 / Page: 18-009                     Index: 18 / Page: 18-010
                 Brass Screw-in Fittings, Female Caps. are generally   33 THB/pc  Stainless Steel Screw-in Fittings, Bushings, Reducing.   73 THB/pc
                 used for connection between pipes.  Qty  1-29  30~  Generally used for connection between pipes  Qty  1-29  30~
                 Fluid used: water, air, oil.  DC  -   15%    Both gas and various liquids can flow through the joint.  DC  -   15%
                 Stainless Steel Screw-in Fittings,   VS Standard  Stainless Steel Screw-in Fittings,   VS Standard
                 Elbows, Equal Dia.              75% OFF      45° Elbows, Equal Dia.          60% OFF
                 Rep Part: E-SUPESH6A-304                     Rep Part: E-SUTHEH8A-304
                                                                                                                              Elbows       Hose      Unequal Dia.          Hex        Hose        Screw-in
                                                                                                                                          Fittings  Screw-in Fittings  Screw-in Fittings  Fittings  Fittings Sleeve
                                                                                                                        Feature 2
                 Index: 18 / Page: 18-010                     Index: 18 / Page: 18-012                                            Product quality is fully guaranteed through product testing in strict accordance with industry regulations
                 Stainless Steel Screw-in Fittings, Elbows, Equal Dia..   89 THB/pc  Stainless Steel Screw-in Fittings, 45° Elbows, Equal   130 THB/pc
                 Generally used for connection between pipes  Dia.. Generally used for connection between pipes
                 Both gas and various liquids can flow through the   Qty  1-29  30~  Both gas and various liquids can flow through the   Qty  1-9  10~
                 joint.                     DC   -    15%     joint.                     DC   -     15%

                 Brass Hose Fittings             VS Standard  Hex Socket Screw Plugs G/Parallel   VS Standard
                                                              Thread Stainless Steel, DIN908
                                                 30% OFF                                       9% OFF
                 Rep Part: E-HOSN61                           Rep Part: E-LBOX-NLJHS304S20-1.5




                 Index: 18 / Page: 18-013                     Index: 18 / Page: 18-016
                                                   35 THB/pc  Hex Socket Screw Plugs G/Parallel Thread Stainless   4,745 THB/pack
                 Brass Hose Fittings                          Steel, DIN908
                 Fluid used: water, air, oil  Qty  1-29  30~  Primarily used in automotive, machinery, and other industries. Qty  1-3  4~
                                            DC   -    15%     Nominal of Thread: M8~M33  DC   -     15%
                 Manifold Blocks for Hydraulic/Pneumatic Use,   VS Standard  Manifold Blocks for Pneumatic Use, Side Through Hole,   VS Standard
                 Side-Through Hole, Top Port Type  10% OFF    Vertical Through Port / Top Port Type  10% OFF
                 Rep Part: E-BMSN5-12                         Rep Part: E-BMIAN3-22






                 Index: 18 / Page: 18-016                     Index: 18 / Page: 18-016
                 Manifold Blocks, made from durable materials like aluminum or   516 THB/pc    504 THB/pc
                 stainless stee. It is commonly used in hydraulic and pneumatic   Manifold Blocks used to distribute fluid such as air.
                 systems to organize and control flow paths efficiently  Qty  1-50  51~  Number of Circuits: 1~6  Qty  1-50  51~
                 Number of Circuits: 2~6    DC   -     5%                                DC   -     5%
          18-003                                                                                                                                                                                               18-004
   1293   1294   1295   1296   1297   1298   1299   1300   1301   1302   1303