Page 1301 - MiSUMi 2025
P. 1301

Brass Screw-in Fittings, Nipples, Reducing /

                       Male Threaded Elbows, Equal Dia. / Male-Female Sockets, Reducing



                 QNipples, Reducing
                                                                   M Material        S Surface Treatment
                                                                  Brass HPB58-3             -





                 QOperating Range              D1                Part Number    D1  D2
                  Operating                                     1Type    2No.   (R)  (R)  L1  L2  L3  CH
                  Temperature   -50~150°C
                   Range                             L1                   12    1/8  1/4  8  11  23.5  14
                                          CH                              13    1/8  3/8  8  11.5   24  17
                   Maximum
                  Operating   5MPa        L3                              23    1/4  3/8  11  11.5 27.5  17
                   Pressure                                   E-SJSRND
                  Fluid Used  Water, air, oil                             24    1/4  1/2  11  14  31  22
                                                     L2                   34    3/8  1/2  11.5  14  31.5  22
                                                                          36    3/8  3/4  11.5 16.5  35  27
                                               D2                         43    1/2  3/4  14  16.5 37.5  27
                                                             Ordering  Part Number (1Type · 2No.)
                                                             Example       E-SJSRND12
                 Q  Male Threaded Elbows,                          M Material        S Surface Treatment
                   Equal Dia.
 Screw-in Fittings /   Hose Fittings                              Brass HPB58-3             -              Hose Fittings  Screw-in Fittings /



 P.18-004                                                                                                 P.18-004
 Screw-in   Plugs  QOperating Range        L        CH           Part Number      D       L       CH       Plugs  Screw-in

                  Operating
                  Temperature
                   Range   -50~150°C                            1Type    2No.     (R)    18.5     10
                                                                                  1/8
                                                                          6A
 P.18-015          Maximum                                                8A      1/4    23.5     13      P.18-015
                  Operating   5MPa                            E-SJSML     10A     3/8     26      17
 Other New   Products  Fluid Used  Water, air, oil           Ordering  Part Number (1Type · 2No.)  31  21  Products  Other New
                   Pressure
                                                                          15A
                                                                                  1/2
 P.18-016                                      2-D           Example       E-SJSML6A                      P.18-016
 18              Q  Male-Female Sockets,                           M Material        S Surface Treatment   18
 Hydraulic Fittings &   Joints                                    Brass HPB58-3             -              Joints  Hydraulic Fittings &
                   Reducing





                 QOperating Range                    D1          Part Number    D1   D2
                  Operating                                     1Type    2No.   (G)  (R)  L1   L2   CH
                  Temperature   -50~150°C  CH
                   Range                                                  12    1/8  1/4  10   18   14
                                                                          21    1/4  1/8  8   21.5  17
                   Maximum
                  Operating   5MPa      L2                                23    1/4  3/8  11.5  21.5  17
                   Pressure                                   E-SJSXSD
                  Fluid Used  Water, air, oil          L1                 32    3/8  1/4  11  25.5  22
                                                                          34    3/8  1/2  14   26   22
                                                                          43    1/2  3/8  11.5  29.5  24
                                                D2
                                                             Ordering  Part Number (1Type · 2No.)
                                                             Example       E-SJSXSD12
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-SJSRND           2          brass fitting          # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

 18-005                                          Screw-in Fittings / Hose Fittings                      18-006
   1296   1297   1298   1299   1300   1301   1302   1303   1304   1305   1306