Page 1296 - MiSUMi 2025
P. 1296

18       Hydraulic Fittings & Joints                                                                                                                                      Reference Price







                   Brass Screw-in
                   Fittings                                                                                                           Recommended Best Seller Products

                                                                                                                            · Commonly used market specifications are available, and the complete
                                  Male-Female Elbows, Equal Dia. /
                                                        Nipples, Reducing / Male Threaded Elbows,  Tees, Equal Dia. / Male Tees, Equal Dia. /
                   P.18-004     Bushings, Reducing / Nipples, Equal Dia. Equal Dia. / Male-Female Sockets, Reducing  Male-Female Tees, Equal Dia.    set of components can be purchased, saving time and labor.
                                                                                                                            · MISUMI assures the quality.
                                        P.18-005                 P.18-006                P.18-007
                                                                                                                            · Large stock and short delivery time.
                                                                                                                           01 Brass Screw-in Fitting × 1 P.18-005    02 Stainless Steel Screw-in Fitting × 1 P.18-012


                                                                                                                                                 Material: Brass                           Material: Stainless Steel 304
                                                                                                                                                 Connecting Thread Nominal: R1/8           Connecting Thread Nominal: R1/8
                                                                                                                                                 E-SJSRN6A                                 E-SUTNRJ6A-304
                                Male-Female Sockets, Equal Dia. /   Female Caps / Female Sockets,
                                 Elbows, Equal Dia. / Male Plugs  Reducing / Sleeves, Equal Dia.
                                        P.18-008                 P.18-009
                                                                                                                                                            33                                        94

                   Stainless                                                                                                                              THB/pc                                    THB/pc
                   Steel Screw-in                                                                                            Quantity     Unit price   Total price     Quantity     Unit price   Total price
                   Fittings                                                                                                    1            33            33             1            94             94
                                                                                                                               30           28           840             30           80          2,400
                                                                Tees, Equal Dia. /
                                     Bushings, Reducing /
                   P.18-010     Nipples, Reducing / Elbows, Equal Dia. Male-Female Elbows, Equal Dia. / Sleeves, Equal Dia.  45° Elbows, Equal Dia. / Sleeves, Reducing /
                                                                                  Tees, Reducing / Nipples, Equal Dia.
                                        P.18-010                 P.18-011                P.18-012
                                                                                                                           03 Stainless Steel Screw-in Fitting × 1 P.18-010
                                                                                                                                                 Material: Stainless Steel 316
                   Brass Hose                          Stainless Steel                                                                           Connecting Female Thread Nominal: R1/8
                   Fittings                            Hose Fittings                                                                             E-SUTPBJ12-316


                                                                                                                                                            97
                   P.18-013         Nipple / Joint     P.18-014         Nipples / Joint                                                                   THB/pc
                                     P.18-013
                                                                          P.18-014
                                                                                                                             Quantity     Unit price   Total price
                                                                                                                               1            97             97
                   Screw-in Plugs                      Screw-in Plugs                                                          30           83          2,490
                   Brass                               Stainless Steel



                   P.18-015     Male Threaded, Hex Socket /   P.18-015  Male Threaded, Hex Socket /
                                 Male Threaded, Hex Flat
                                                                     Male Threaded, Hex Head
                                     P.18-015                             P.18-015

                                 New
                   Other New    Products
                   Products




                   P.18-016                        Screw Plugs / Manifolds


          18-001                                                                                                          * Product prices are without tax, please refer to quote on MISUMI official website for more details.  18-002
   1291   1292   1293   1294   1295   1296   1297   1298   1299   1300   1301