Page 1300 - MiSUMi 2025
P. 1300

Brass Screw-in Fittings Male-Female Elbows, Equal Dia. /

                       Bushings, Reducing / Nipples, Equal Dia.



                 QMale-Female Elbows, Equal Dia.
                                                                   M Material        S Surface Treatment
                                                                  Brass HPB58-3             -







                 QOperating Range            L3                  Part Number    D1  D2
                  Operating                           CH        1Type    2No.   (R)  (G)  L1  L2  L3  CH
                  Temperature   -50~150°C
                   Range                                                  6A    1/8  1/8  8  18.5  21  10
                   Maximum                                    E-SJSXL     8A    1/4  1/4  11  23.5  23  13
                  Operating   5MPa    D2                                  10A   3/8  3/8  11.5  26  28  17
                   Pressure                          L2                   15A   1/2  1/2  14  31  33.5  21
                  Fluid Used  Water, air, oil  L1
                                                             Ordering  Part Number (1Type · 2No.)
                                                 D1          Example       E-SJSXL6A
                 QBushings, Reducing
                                                                   M Material        S Surface Treatment
                                                                                            -
                                                                  Brass HPB58-3
            Screw-in Fittings /   Hose Fittings                                                                                                                                                                   Hose Fittings  Screw-in Fittings /


          P.18-004  QOperating Range                             Part Number                                                                                                                                     P.18-004
            Screw-in   Plugs  Temperature   -50~150°C  CH  D1   1Type    2No.   (G)  (R)  L1   L2   CH                                                                                                            Plugs  Screw-in
                                                                                D1
                                                                                     D2
                  Operating
                                                                                1/8
                                                                                          11
                                                                          12
                                                                                               16
                                                                                     1/4
                                                                                                    14
                   Range
                   Maximum                                                13    1/8  3/8  11.5  16.5  17
          P.18-015  Operating   5MPa     L2                               23    1/4  3/8  11.5  16.5  17                                                                                                         P.18-015
                   Pressure  Water, air, oil           L1     E-SJSPB     24    1/4  1/2  14  19.5  22
            Other New   Products               D2                         34    3/8  1/2  16.5  19.5  22                                                                                                          Products  Other New
                  Fluid Used
                                                                                          14
                                                                                3/8
                                                                          36
                                                                                                    22
                                                                                              23.5
                                                                                     3/4
                                                                                                    27
                                                                                              23.5
                                                                          46
                                                                                     3/4
                                                                                         16.5
                                                                                1/2
          P.18-016                                           Ordering  Part Number (1Type · 2No.)                                                                                                                P.18-016
           18    QNipples, Equal Dia.                        Example       E-SJSPB12                                                                                                                              18
            Hydraulic Fittings &   Joints                         Brass HPB58-3      S Surface Treatment                                                                                                          Joints  Hydraulic Fittings &
                                                                   M Material
                                                                                            -
                 QOperating Range              2-D               Part Number     D
                  Operating                                     1Type    2No.   (R)  L1   L2   L3   CH
                  Temperature   -50~150°C
                   Range                             L1                   6A    1/8  7.5  7.5  20   12
                                          CH                              8A    1/4  11   11   27   14
                   Maximum                                    E-SJSRN
                  Operating   5MPa        L3                              10A   3/8  11.5  11.5  28  17
                   Pressure                                               15A
                  Fluid Used  Water, air, oil                                   1/2  14   14   34   22
                                                     L2
                                                             Ordering  Part Number (1Type · 2No.)
                                                             Example       E-SJSRN6A
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-SJSXL            2          brass fitting          # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          18-005                 Screw-in Fittings / Hose Fittings                                                                                                                                             18-006
   1295   1296   1297   1298   1299   1300   1301   1302   1303   1304   1305